0-1-Conveyor, 0-Cosmetics, 1-Dispensing, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 1-Transferring, 2-Transferring, 3-Bag, Tube, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Cosmetics, 0-Home Electronics, 1-Printing, 2-Lifting, 2-Pressing, 2-Pushing, 2-Rotating, 2-Transferring, 2023-Digest-Video-EC, 3-Other Parts and Products, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)
0-Cosmetics, 0-Medical & Life Science, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.
0-Cosmetics, 0-Medical & Life Science, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Since there is no degradation of speed due to aging, the allocation can be performed as set for a long period of time.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Videos
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
0-Cosmetics, 0-Medical & Life Science, 1-Filling, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Videos
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Transferring, 2-Pick and Place, 2-Transferring, 2023-Digest-Video-Industry, 3-Bottle, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Boxing, Packaging, placing, 2-Pick and Place, 2023-Digest-Video-Industry, 3-Bottle, 4-with Code Scanner, Application Example Videos, Application Examples, Cartesian, Multiple Axes, RCP6, RCS4, Videos, Wrist Unit
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Dispensing, 2-Moving, 3-Container, Application Examples, ELECYLINDER Applications
Cosmetics & Chemicals System Overview : Improvement Overview : Device for filling containers on a conveyor belt with hand cream. An ELECYLINDER is employed to synchronize the dispensing device and the conveyor belt. Reduced labor cost of $10,560 per year thanks to...
0-1-Conveyor, 0-Cosmetics, 1-Transferring, 2-Transferring, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for pushing boxes onto the next conveyor connected perpendicularly to the current conveyor Description An air cylinder was used to transfer packages containing cosmetic bottles between conveyors (connect-ed...
0-Cosmetics, 0-Medical & Life Science, 1-Deburring, 2-Pick and Place, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to perform deburring of inside of lipstick caps. Description In the past, an air cylinder was used to load parts from the conveyor to the deburring machine and put them back on the conveyor after processing. However, it...
0-1-Conveyor, 0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 2-Moving, 2-Transferring, 3-Bag, Tube, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for swaying a conveyor to sort cosmetic products into two lines for inspection machines. Description Two inspection machines are installed to enhance the inspection capacity. An ELECYLINDER® is used to sway a conveyor to...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Filling, 2-Moving, 2-Positioning, 3-Bottle, 3-Liquid, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #05: Shampoo Filling Equipment - Air cylinder vs IAI's ROBO Cylinder Fills shampoo into bottles using air cylinder or Electric Actuator. Six bottles are filled simultaneously. Two types of bottles are handled: 500 mL and 250 mL. Point1: Increased the...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 1-Press Fitting, 2-Pressing, 3-Bottle, 3-Resin Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos, Latest Products
Example Video #01: Fastening bottle caps - Air Cylinder vs IAI's ROBO Cylinder (Japanese Version) Fastening bottle caps This is equipment for press-fitting plastic caps for bottles. Point 1: Cycle time reduction accomplished Point 2: Defective rate improved...
0-1-Inspection & Test, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Dispensing, 1-Inspection, 2-Positioning, 2-Push-Pull, 3-Liquid, Application Examples
Food Processing / Medical / Etc. Test Tube Dispensing Application Example Actuators: RCP2-SA7C RCP3-SA5C RCP3-SA3C Controller: PCON ROBO Cylinders have been adopted to dispense reagents in chemical inspection equipment. To prevent dripping the liquid, the...
0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Sealing, 2-Pressing, 3-Container, Application Examples
Food Processing / Medical / Etc. Container Sealing Application Example Actuator: RCP2-GRHM Controller: PCON This operation was previously performed using two air cylinders to heat seal the neck of the container. Since it used two independently driven cylinders, they...
0-Cosmetics, Application Examples, Applications, Case Study, Cost Saving Green Automation, ROBO Cylinder
Examples of Cost Savings with ROBO Cylinder Electric Actuator Applications 7% Increase in Production Efficiency Application - A system that cuts rubber sheets of 1mm in thickness (using a round blade) to produce rubber caps for drug containers. A ROBO Cylinder is used...
0-1-Packaging, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Home Electronics, 0-Medical & Life Science, 1-Packaging, 1-Squeezing, 2-Pressing, 3-Bag, Tube, 3-Liquid, Application Examples, Applications
Liquid Product Packaging – Ink Filling, Examination, Lid Closing Application – IAI ROBO Cylinder is used to squeeze the air out of the plastic bag so the ink system can then place the cap on.