EC – Inspection Device of Bearing Torque
ELECYLINDER® Applications Application A device for inspecting bearing torque Description With the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The...
EC – Loading for Press Machine
ELECYLINDER® Applications Application A device for loading metal plates onto a press machine Description In the past, in order to set the metal plate in the press and push it back, a worker put his hand in the press. Workability has been improved by electrifying the...
Application Example: Door sealing device
Automotive & Aerospace Door sealing device [ Robot/Electric Actuators ] [ Controllers ] RCP2-SM x 2 RCP2-C x 2 In the step of applying the sealing material to the door of the automobile with the vertical articulated robot, in order to position the work (door), it...
Application Example: Device for bending aluminum parts
Automotive & Aerospace Device for bending aluminum parts [ Robot/Electric Actuators ] [ Controllers ] ROBO Cylinder 4-Axis (2 sets of slide + rod type) ROBO Cylinder Controller We have had 2 slider type ROBO cylinders and 2 rod type ROBO cylinders adopted for the...
Application Example: Automatic parts deburring machine
Automotive & Aerospace Automatic parts deburring machine [ Robot/Electric Actuators ] [ Controllers ] RCP2W-RA4C RCP2 Controller An auto parts manufacturer adopted ROBO Cylinder as an apparatus to deburr parts which send work to the brush. Moves it quickly to the...
Application Example: Loading/unloading loader for processing machines
Automotive & Aerospace Loading/unloading loader for processing machines The production efficiency is improved by 1.16 times Compared to the equipments in the past by having no short-time breakdown and shortening the cycle time by 1 second. [ Robot/Electric...
Application Example: Dryer for mechanical parts
Automotive & Aerospace Dryer for mechanical parts [ Robot/Electric Actuators ] [ Controllers ] RCP3-SA4C PCON It is a device to dry parts manufactured by machine tools. Previously, a worker dried the workpieces while holding the work and moving it back and forth...
Application Example: Tool For Welding Auto Parts
Automotive & Aerospace Tool For Welding Auto Parts [ Robot/Electric Actuators ] [ Controllers ] ROBO Cylinder® - Positioning device for welding tanks with vertical articulated...
EC – Laser Marking System
ELECYLINDER® Applications Application Inputting work parts to a laser marking system Description The previous system based on air cylinders presented problems such as diculty ne-tuning the work transfer speed and position. The new ELECYLINDER® system lets us set the...
EC – Device for Auto Parts External View
ELECYLINDER® Applications Application A device to measure thickness by using laser displacement meter. Description A belt-like laser beam is radiated from a pair of laser measurement devices that are located top and bottom of an automobile part to measure the inner &...
EC – Transfer Device for Transportation Equipment Parts
ELECYLINDER® Applications Application A device to push out parts on a conveyor to transfer to another conveyor. Description Because there was no air source, the transfer work was done manually. However, an ELECYLINDER® has made automation possible. Setting of...
EC – Welding Device for Auto Parts
ELECYLINDER® Applications Application A mechanism in a welding device for steel pipes to move the welding torch at a constant speed. Description In the past, this work was done manually, causing uneven quality. By using an ELECYLINDER®, the moving speed became...
EC – Device for Inserting Metal Parts into Plastic Bases
ELECYLINDER® Applications Application This device inserts a metal part into a plastic base frame in an electronic part assembling process. Description When inserting a metal part, it is necessary to slow down for the last 1mm. For this reason, a spring was used at the...
Easy Automation Concept Vol.10-2 Video #20
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
Easy Automation Concept Vol.10 Videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
Easy Automation Concept Vol.9-2 Videos #18
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
Easy Automation Concept Vol.4 Videos
Example Video #07: Deburring System - Air cylinder vs IAI's ROBO Cylinder This system removes burrs around holes drilled in a pulley*1. Eight locations are deburred. The deburring brush attached to the motorized spindle*2 is used to remove the burrs along the edge of...
Easy Automation Concept Vol.1-2 Video #02
Example Video #02: Equipment for polishing iron pipe interiors - Air Cylinder vs IAI's ROBO Cylinder (Japanese version) Equipment for polishing iron pipe interiors This is equipment for polishing the interiors of iron pipes with a brush. Point 1: Defective rate...
Machine Loader & Unloader Application Example
Machine Tools Machine Loader & Unloader Application Example Actuators: RCP4-SA6C/SA7CRCP2-GRMRCP2-RTCB Controller: PCON-CA In the process of machining aluminum parts inside the machining center, ROBO Cylinders have been employed in loading & unloading the work...
Positioning and Deburring Aluminum Parts Application
Positioning and Deburring Aluminum Parts Application – Equipment is used to remove burrs from machined holes which are equally spaced in aluminum parts. – IAI America Application Example
Aluminum Cutting Machine Application
ROBO Cylinder RCP2 is used to feed aluminum into machine to be cut – Touch panel is used to set the size and configuration of the aluminum to be cut – IAI Electric Slider Actuator
