West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Application Example – Air Cylinder is upgraded to ELECYLINDER – Expiration Date Printing Process

Application Example – Air Cylinder is upgraded to ELECYLINDER – Expiration Date Printing Process

The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.

Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line

Application Example Animation: EC Compact Type in Catalog CE0411-1A – Cover part printing process line

Application Example Cover part printing process line for IAI EC Compact Type Electric Cylinders – 3 new types added – CRP3(Rod type), CTC (Table type), CGD (Rod with guide type)

Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting

Application Example Animation: EC Ultra-compact 20 mm Width Type in Catalog CE0410 – Transporting a resin gear and press-fitting

Application Example: ELECYLINDER®︎ Ultra-thin size (20mm width) electric actuator is available now. This is an example of transporting a resin gear and press-fitting it into a motor.

08. Automatic sorting equipment for corrugated cardboard

08. Automatic sorting equipment for corrugated cardboard

Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.

12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted

12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted

The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.