West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page


img-RCP6-all

The Next Generation
ROBO Cylinder®

RCP6

Advantages of Products Equipped
with Battery-less Absolute Encoder.

Customers can choose from an abundant lineup of 92 models that best suits their needs.

Download Catalog PDF        Learn More about RCP6



RCS3 Servo Press

Loading Repeatability is ±0.5%

Servo Press

RCS3 Servo Press Compatible
ROBO Cylinder® with Load Cell

The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment.



Download Catalog PDF        Learn More about Servo Press



rcs4 banner long w800



Mini robo cyl cleanroom banner



RCP5_RCP5CR
NEW VERSION! *Updated*

ROBO Cylinder® with Battery-less Absolute Encoder as Standard Equipment
New Additions to the Series: Side-mounted Motor and Belt Types

Download New Edition (92 pages)
Catalog #: CE0215-7A (0116)
Pages: 92
File Size: 14.7MB

Learn More about RCP5 Series










Robo Cylinder from Intelligent Actuator

The Electromechanical Alternative to Pneumatic Cylinders

Robo Cylinder from Intelligent ActuatorThe ROBO Cylinder® electric actuator is a flexible, intelligent, and economical, ballscrew linear actuator from Intelligent Actuator. The ROBO Cylinder ® offers:

  • Multiple Positioning
  • ±.02mm Repeatability
  • Programmable Velocity Control
  • Programmable Acceleration & Deceleration
  • Programmable Torque Control (Push Function)
  • 50mm to 1000mm Stroke Lengths
  • 1mm/s to 1000mm/s Speed (Depends on Model)
  • Serial I/O for linking up to 16 axes
  • Long life expectancy (5,000km)
  • Low Power Consumption (Compared to Air Cylinder Compressors)
  • A One-Year Warranty
  • Prices start as low as $560

Economical and easy to use, the ROBO Cylinder® is specifically designed to accomplish the simple tasks usually assigned to air cylinders, but with greater flexibility and control.

Offering custom control over position, speed, acceleration, deceleration, and torque, allowing for mid-move velocity changes, and control from a PLC, the ROBO Cylinder® is a versatile and easy-to-use alternative to pneumatic cylinders.

ROBO Cylinders are available in a wide variety of configurations to suit the requirements of your specific application. The main variations are found in the basic body construction and the type of motor employed.

Use our Electric Actuator Sizing and Selection Tool to quickly compare and select actuators suited to your requirements.

The new and improved RCP5, RCP4, RCP3, & RCP2 electric actuators & ERC3, ERC2 electric actuators utilize a hybrid stepper motor ideal for low-speed, high-thrust applications. For constant thrust across a wider range of speed, RCS3, RCS2 electric actuators, which employ AC servo motors, are ideal. Both the RCP4 and RCS3 series of linear positioning actuators are available in an extensive array of rod, slider, and flat type configurations, accommodating a wide variety of application requirements.

The RCP4 and RCS3 actuators have different characteristics. The RCP4 actuators have higher payload capabilities at lower velocities. As the payload increases the RCP4 actuator will start decreasing in velocity according to its pulse motor torque curve. The RCS3 actuators will maintain a constant velocity throughout it's payload rating. Once the payload rating has been exceeded the AC servo motor will cause the controller to fault out.

Depending on ballscrew lead, all ROBO Cylinder® actuators are available in high-, medium- and low-speed models. The Slider type is capable of speeds up to 1000mm per second, and the Rod type up to 800mm per second.

ROBO Cylinders are typically used in single axis applications for simple point to point positioning. They may also be integrated into multiple axis Cartesian positioning systems from Intelligent Actuator.


IAI offers a vast line of energy efficient ROBO Cylinder® Electric Actuators, SCARA, Linear Actuators, Cartesian robots, Table-Top robots and Controllers that cover all the necessary links in order to operate seamlessly with your vision from software to robots.

You may also download your own copy of the IAI Product Overview Brochure.

Must Watch Videos

Rcvsairvideo2Pneumatic cylinder vs. ROBO Cylinder®:
The video that demonstrates significant cost savings and asks "Why would you use an air cylinder again?"


7functionrcROBO Cylinders typically last 10 times longer than similar air cylinders. Why stop there?
Here are 7 more benefits that you can't afford to miss.


Minircclick
mini robo cylinder the size of a business card for factory automation
1. Space-saving
Systems that could only use air cylinders due to sizing constraints can now use Mini ROBO Cylinders to improve performance.

2. Shaped and handled easily like air cylinders
Users who are comfortable with using air cylinder can switch to Mini ROBO Cylinders effortlessly.

3. Wide variations
Variations include slider type, rod type, table top and linear servo type.
mini robo cylinder rod type for factory automation

Learn more about the Mini ROBO Cylinders

Also see the new RCD Mini Cylinder
Rcdmini


Robocylclick


Cost Saving Studies


ROBO Cylinder® Product Series
Erc3sign2

Erc3 slider rod3

Built-in Controllers that's simple use and saves space.
High-precision, performance and rigidity all in an affordable package.
Learn more about the ERC3




Rcp2sign

  1. A wide range of various models in accordance with slider types, rod types, belt drive types, gripper types and rotary types.
  2. Strong pressing force taking advantage of the characteristics of the pulse motor.
  3. Controllers for various control systems. Run positioner, pulse train input, serial communication, air cylinder compatible, program operation, etc.
  4. Complex movements are easy to program. Multi-point positioning of up to 512 points.

Slider Type Electric Actuators


Rod / Grippers / Rotary Type

High Thrust Rod Type Single Guide Rod Type


Cleanroom Slide Type




Rcp3sign2

  1. Lower cost, Easier maintenance
  2. Isolate motor for easy replacement

Mini Slider Types

Coupled motor,
22mm width
Coupled Motor,
28mm width
Side-Mounted Motor,
22mm width
Side-Mounted Motor,
28mm width
Rcp3 sa2ac thumb Rcp3 sa2ac thumb Rcp3 sa2ar thumb Rcp3 sa2ar thumb


Slider Types

Coupled motor,
32mm width
Coupled motor,
40mm width
Coupled motor,
50mm width
Coupled motor,
60mm width
Rcp3 sa3c thumb Rcp3 sa4c thumb Rcp3 sa5c thumb Rcp3 sa6c thumb
Side-mounted motor,
32mm width
Side-mounted motor,
40mm width
Side-mounted motor,
50mm width
Side-mounted motor,
60mm width
Rcp3 sa3r thumb Rcp3 sa4r thumb Rcp3 sa4r thumb1 Rcp3 sa4r thumb1




Rcp4sign2

  1. 1.5 times high speed and double the payload when combined with a Power CON 150.
  2. Three slider types and two rod types to choose from.
  3. The rod type with built-in guide can carry radial loads up to 500mm.
  4. Easy motor replacement with removal of only one setscrew.

Rcp4 pcon ca

Learn more about the RCP4 and PCON-CA.




Rcasign

  1. The same actuator mounting brackets used on air cylinders, such as foot, trunnion and clevis brackets, are available as options.
  2. Select a desired motor installation method from three types; coupling, built-in (direct coupling) and reversing.
  3. An optional sensor is available for checking if home return has completed without fail.


Learn more about the RCA Series Electric Actuator.




Rca2sign2

  1. Excellent for high-speed operations with low noise.
  2. Easy maintenance, lower price.
  3. Isolated 24V servo motor for easy replacement.
Rca2 sa4c thumb1 Rca2 sa4r thumb Rca2 rn3n thumb Rca2 rp3n thumb
Slider Type,
Coupled
Slider Type,
Side-mounted motor
Mini Rod Type,
Nut-mounting
Mini Rod Type,
Tapped-hole mounting
RCA2-SA3C
32mm width

RCA2-SA4C
40mm width

RCA2-SA5C
50mm width

RCA2-SA6C
60mm width

RCA2-SA3R
32mm width

RCA2-SA4R
40mm width

RCA2-SA5R
50mm width

RCA2-SA6R
60mm width

RCA2-RN3NA
28mm width

RCA2-RN4NA
34mm width

RCA2-RP3NA
28mm width

RCA2-RP4NA
34mm width

Rca2 gs3n thumb Rca2 gd3n thumb Rca2 sd3n thumb Rca2 tca4n thumb
Mini Rod Type,
Single Guide
Mini Rod Type,
Double Guide
Mini Rod Type,
Slide unit with Double Guide
Mini Table Type,
Compact
RCA2-GS3NA
28mm width

RCA2-GS4NA
34mm width

RCA2-GD3NA
28mm width

RCA2-GD4NA
34mm width

RCA2-SD3NA
60mm width

RCA2-SD4NA
72mm width

RCA2-TCA3NA
32mm width

RCA2-TCA4NA
36mm width

Rca2 twa3n thumb Rca2 tfa3n thumb Rca2 ta4c thumb Rca2 ta4r thumb
Mini Table Type,
Wide
Mini Table Type,
Flat
Mini Table Type,
Coupled motor
Mini Table Type,
Side-mounted motor
RCA2-TWA3NA
50mm width

RCA2-TWA4NA
58mm width

RCA2-TFA3NA
61mm width

RCA2-TFA4NA
71mm width

RCA2-TA4C
40mm width
RCA2-TA4R
40mm width
Rca2 ta6c thumb Rca2 ta6r thumb
Table Type,
Coupled
Table Type,
Side-mounted motor
RCA2-TA5C
55mm width

RCA2-TA6C
65mm width

RCA2-TA7C
75mm width

RCA2-TA5R
55mm width

RCA2-TA6R
65mm width

RCA2-TA7R
75mm width




Rcs3sign

  1. 1.8 times the maximum speed, 1.3 times the payload.
    *Compared to RCS2-SS8C.
  2. The compact body of only 80 mm in width can support up to 80 kg along a horizontal path.
  3. High-precision types (RCS3P/RCS3PCR) with positioning repeatability of ±0.01 mm are available.

RCS3 Series

Learn more about RCS3 Electric Actuators.




Rcs2sign

The built-in 200-V servo motor is ideal for high speeds and heavy loads.

Support for a combination of three or more axes if a XSEL controller is used.

Three motor installation methods are available, so you can select an optimal method based on ease of maintenance, installation space, etc.

RCA ROBO Cylinder Compact Slider Electric Actuator - IAI Intelligent Actuator

Learn more about RCS2 Series Actuators.
Shares
Share This