West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator Industrial Automation Robotics

RCP2-SS7C / SS8C Slider Type
Steel Base Electric Actuator

RCP2 Banner Slide Electric Actuator - Intelligent Actuator Industrial Automation Robotics

Linear Electric Actuator Types

  • RCP2-SS7C Slider Type, Actuator Width 60mm, Pulse Motor, Straight, Steel Base
  • RCP2-SS8C Slider Type, Actuator Width 80mm, Pulse Motor, Straight, Steel Base
  • RCP2 Slider Type Electric Actuator - Intelligent Actuator Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation



    RCP2-SS7C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-SS7C-I-42P-12-[1]-P1-[2]-[3]
    12
    ~30
    ~4
    100~600
    RCP2-SS7C-I-42P-6-[1]-P1-[2]-[3]
    6
    ~30
    ~8
    RCP2-SS7C-I-42P-3-[1]-P1-[2]-[3]
    3
    ~30
    ~12

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-SS7C Stroke and Maximum Speed

    Lead
    Stroke
    50-500mm
    600mm
    12
    600
    470
    6
    300
    230
    3
    150
    115

    (Unit: mm/s)


    RCP2-SS7C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 14.7 × Mb:14.7×m Mc: 33.3N×m
    Overhang Load Length
    Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2 Electric Slide Actuator Moment Loads - Intelligent Actuator Automation




    RCP2-SS7C Options

    Name Model Page
    Brake
    BE
    Refer to RCP2-SS7C pdf
    Reversed-home Specification
    NM
    Slide Roller Specification
    SR




    RCP2-SS7C Correlation Diagram of Speed and Load Capacity

    RCP2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCP2-SS7C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Refer to RCP2-SS7C pdf
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2-SS8C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-SS8C-I-56P-20-[1]-P1-[2]-[3]
    20
    ~40
    ~5
    100-1000
    RCP2-SS8C-I-56P-10-[1]-P1-[2]-[3]
    10
    ~50
    ~12
    RCP2-SS8C-I-56P-5-[1]-P1-[2]-[3]
    5
    ~55
    ~20

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-SS8C Stroke and Maximum Speed

    Lead
    Stroke
    100~800mm
    900mm 1000mm
    20
    666<600>
    625<600>
    515
    10
    333<300>
    310<300>
    255
    5
    165<150>
    155<150>
    125

    *The figures in <> apply when the actuator is used vertically. (Unit: mm/s)


    RCP2-SS8C Specs

    Item
    Description
    Drive Method
    Ball screw Θ16mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
    Overhang Load Length
    Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2 Electric Slide Actuator Moment Loads - Intelligent Actuator Automation




    RCP2-SS8C Options

    Name Model Page
    Brake
    BE
    Refer to RCP2-SS8C pdf
    Reversed-home Specification
    NM
    Slide Roller Specification
    SR




    RCP2-SS8C Correlation Diagram of Speed and Load Capacity

    RCP2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2 series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCP2-SS8C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Refer to RCP2-SS8C pdf
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points
    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation