West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator

RCP2-RGS4C / 6C Single Guide Rod Type Electric Actuator

RCA2 Banner Rod Type Electric Actuator - Intelligent Actuator

Linear Electric Actuator Types

  • RCP2-RGS4C Single Guide Rod Type, Actuator Width 45mm, Pulse Motor, Straight
  • RCP2-RGS6C Single Guide Rod Type, Actuator Width 64mm, Pulse Motor, Straight
  • RCP2 Rod Type Electric Actuator - Intelligent Actuator Robot Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCP2 Electric Actuator Industrial Automation Robotics




    RCP2-RGS4C Electric Actuator Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Max Push Force (N) (#)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-RGS4C-I-42P-10-[1]-P1-[2]-[3]
    1
    ~25.0
    ~3.5
    150
    25~100
    RCP2-RGS4C-I-42P-5-[1]-P1-[2]-[3]
    5
    ~40.0
    ~11.0
    284
    RCP2-RGS4C-I-42P-2.5-[1]-P1-[2]-[3]
    2.5
    40.0
    ~18.0
    358

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.
    #Refer to RCP2-RGS4C pdf

    RCP2-RGS4C Stroke and Maximum Speed

    Lead
    Stroke
    50~200mm 250mm
    300mm
    10
    458
    458
    350
    5
    250
    237
    175
    2.5
    125 <114>
    118 <118>
    87

    (Unit: mm/s)


    RCP2-RGS4C Specs

    Item
    Description
    Drive Method
    Ball Screw Θ8mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Guide
    Single guide, guide rod diameter Θ10mm, ball bush type
    Rod Diameter
    Θ22mm
    Rod Non-Rotation Accuracy
    ±0.05°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCP2-RGS4C Options

    Name Model Page
    Brake
    B
    Foot Bracket
    FT
    Reversed-home Specification
    NM




    RCP2-RGS4C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Robot Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Robot Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.

    (2) With the RCP2 series, the load capacity will decrease as the speed increases due to the characteristics of the pulse motor used in the actuator. Use the correlation diagram of speed and load capacity on the right to check the load capacity at the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The horizontal load capacity assumes use of an external guide. The horizontal load capacity assumes use of an external guide. Refer to Technical Reference for the weight that can be supported with the supplied guide alone.




    RCP2-RGS4C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2-RGS6C Electric Actuator Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Max Push Force (N) (#)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2-RGS6C-I-56P-16-[1]-P1-[2]-[3]
    16
    ~40.0
    ~4.0
    240
    50-300
    RCP2-RGS6C-I-56P-8-[1]-P1-[2]-[3]
    8
    ~50.0
    ~16.0
    470
    RCP2-RGS6C-I-56P-4-[1]-P1-[2]-[3]
    4
    ~55.0
    ~24.0
    800

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2-RGS6C Stroke and Maximum Speed

    Lead
    Stroke
    50-300mm
    16
    450 <400>
    8
    210
    4
    130

    (Unit: mm/s)


    RCP2-RGS6C Specs

    Item
    Description
    Drive Method
    Ball Screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Rod Diameter
    Θ30mm
    Rod Non-Rotation Accuracy
    ±0.05°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCP2-RGS6C Options

    Name Model Page
    Flange
    FL
    Foot Bracket
    FT
    Reversed-Home Specification
    NM




    RCP2-RGS6C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Robot Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.

    (2) With the RCP2 series, the load capacity will decrease as the speed increases due to the characteristics of the pulse motor used in the actuator. Use the correlation diagram of speed and load capacity on the right to check the load capacity at the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration. The horizontal load capacity assumes use of an external guide. The horizontal load capacity assumes use of an external guide. Refer to Technical Reference for the weight that can be supported with the supplied guide alone.




    RCP2-RGS6C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation