IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2024 General Controller Catalog: SCON2, ADTB, BKR-01 + X-SEL2 | General Catalog 2024 Controller Reference | General Catalog 2024 Controller Reference * This is volume 8 for controllers from the 2024 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | 2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR) | 421 | 2026-04 | |
| Special Spec. Products | 1. Actuator cable exit specification Available for RCP6 series (Except SA8☐, RA8☐, RRA8☐, WSA16☐, WR16☐) (Flange option is not compatible for 120mm or shorter stroke of RA☐R, RRA☐R, WRA☐R) 2. Non-standard stroke specification 3. Non-standard grease specification [ RCP6 / RCP6S ] SA4R/WSA10R, SA6R/WSA12R, SA7R/WSA14R, SA8R/WSA16R (*Three grease types can be selected as standard for SA☐C/WSA☐C (slider type / motor straight) and RCP6CR.) RA4☐/RRA4☐/WRA10☐, RA6☐/RRA6☐/WRA12☐, RA7☐/RRA7☐/WRA14☐, RA8☐/RRA8☐/WRA16☐ TA4☐/TA6☐/TA7☐ [ RCS4 ] SA4☐/WSA10☐, SA6☐/WSA12☐ (except for lead 30mm), SA7☐/WSA14☐ (except for lead 36mm), SA8☐/WSA16☐ (except for lead 48mm) RA4☐/RRA4☐/WRA10☐, RA6☐/RRA6☐/WRA12☐, RA7☐/RRA7☐/WRA14☐, RA8☐/RRA8☐/WRA16☐ TA4☐/TA6☐/TA7☐ [ RCS4CR ] SA4C/WSA10C, SA6C/WSA12C, SA7C/WSA14C, SA8C/WSA16C (*Note 2) [ ISB / ISPB (*Note 1) ] SXM/SXL (except for lead 36mm), MXM/MXL/MXMX (except for lead 48mm), LXM/LXL/LXMX/LXUWX [ ISDB / ISPDB (*Note 1) ] S(except for lead 36mm), M/MX(except for lead 48mm), L/LX [ ISDB / ISPDB (*Note 1) ] R (Note 1) S/M/MX/L/LX (*Note 2) [ EC ] (*The double slider specification is not available.) (D)S3☐(A) (D)S4☐(A), (D)S6☐(A) / (D)S7☐(A), S8(X)☐(A), (D)S6(X)☐AH, (D)S7(X)☐AH, (D)WS10 / (D)WS12 (*ZG1 cannot be selected. Select the standard option G1.) (D)S3☐(A)R, (D)S4☐(A)R, (D)S6☐(A)R / (D)S7☐(A)R, S8(X)☐(A)R, (D)S6(X)☐AHR, (D)S7(X)☐AHR, (D)WS10☐R, (D)WS12☐R (D)S3☐(A)CR, (D)S4☐(A)CR, (D)S6☐(A)CR, (D)S7☐(A)CR, S8(X)☐(A)CR, (D)S6(X)☐AHCR, (D)S7(X)☐AHCR, (D)WS10☐CR, (D)WS12☐CR (*Note 2) S10(X) / S13(X), S15(X) / S18(X) (LP), (D)B6/(D)B7/B8S(S) (U) (D)RR3☐(R) / (D)RR4☐(R), (D)RR6☐(R) / (D)RR7☐(R), RR8☐(R) / RR10☐(R) *When the operating ambient temperature is less than 10℃ , the non-standard grease specification cannot be selected for RR8 ☐ (R) and RR10 ☐ (R). (D)RR6(X)☐AH(R), (D)RR7(X)☐AH(R), TC4 / TC5 / TW4 / TW5 *Note 1: Only the WA (battery-less absolute encoder) specification is available. *Note 2: ZG1 cannot be selected due to Kuroda C grease is standard. 4. With-joint specification for air purge RCP6/RCS4 Series, Slider/Wide slider types and ISDB(Note 1) Series ELECYLINDER S3*, S4, S6, S7, S8, WS10, WS12 (*Cleanroom specification excluded. *Please see the catalog for more notes.) 5. Stainless grease nipple specification *Please see the catalog for available models. RCP6, RCP6CR, RCP6S, RCP6SCR RCS4, RCS4CR (*Only SA☐C and WSA☐C are available for the CR specification.) ISB, ISPB / ISDB, ISPDB, ISDBCR, ISPDBCR / EC 6. Side-mounted Motor Type with Dust Resistant Specification *Please see the catalog for all details. | Special Specification Products Catalog | Special Specification Products Catalog Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog. More Information Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 5A | CE0277-5A (2025MAR) | 40 | 2025-03 (Original: 2021-04) |
|
| ROBO Cylinder® | Dust-proof Splash-proof | RCP5W-RA10C | RCP5W-RA10C - Specification PDF Only | RCP5W-RA10C - Specification PDF Only Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | RCP5WRA10C-Only(2020MAR) | 38 | 2020-03 |
| ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 |
| ROBO Cylinder® | Standard Cleanroom | Body Width: 110mm Type: Belt Driven Type: The following sizes are also available in our RCP6 series. Please see the RCP6 series catalog. Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog New Additions to the Series: Side-mounted Motor and Belt Types. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 7A | CE0215-7.1A (2023AUG) | 74 (92) | 2023-08 (2016-01) |
| Cartesian Multi-axis | Standard | IK Series Multi-Axes Systems Catalog | IK Series Multi-Axes Systems Catalog Low price & compact ROBO Cylinder® configuration. Newest Additions to the Series: • Z-axis Table Type • ZR Unit Type (Rotation) Cartesian Robots have never been more affordable. The ROBO Cylinder® equipped as standard with a Battery-less Absolute Encoder has been added to the "IK Series". It helps reduce the design and assembly steps. The ROBO Cylinder® RCP6 Series has been adopted to achieve even higher speeds compared with conventional models. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 2A | CE0248-2.5A (2020APR) | 199 | 2020-04 | |
| Controller | MSEL-PC | MSEL-PG | MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog | MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog For RCP5 / RCP4 / RCP3 / RCP2. Control a maximum of 4 axes available with pulse motor mounted ROBO Cylinder. Also available for interpolation operation. Learn More * Please also check our General Controller Catalog Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | CJ0222-1A-UST-1-1214 | 12 | 2014-12 |
General Catalog 2024 Controller Reference
Special Specification Products Catalog
RCP5W-RA10C - Specification PDF Only
RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog
RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog
IK Series Multi-Axes Systems Catalog
MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog