0-1-Conveyor, 0-Cosmetics, 1-Dispensing, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
0-Electronics, 1-Assembling, 2-Pick and Place, 3-Electronics Parts, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Wire Cylinder – Motorized and yet tiny (cylinder I.D. ø6~8). An industry first! New drive system. Because the actuator and wire controller are separate …The heat source can be separated
ELECYLINDER, Main posts, Product Page, Small
Compact Electric Cylinder – Min. length of 59.5 mm, built-in controller, servo motor & encoder. 3 types (Rod, Table), 24V AC Servo Motor
Grippers, Latest Products, Small
– Small enough to fit in the palm of your hand. – Affordable as an air chuck. – Operated simply with ON/OFF signals.
ELECYLINDER, Landing Page, Small
Small and Simple Electric Actuator – Mini Table Type and Mini Guided Rod Type are also available. Nut Rotation mechanism reduces the size.
Applications, Grippers, Latest Products, Product Page, RCP6, RCP6 Product Catalog News, Small
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.
Grippers, Latest Products, ROBO Cylinder, Small
Vertical Grippers with High-speed Opening/Closing and High Gripping Force The Newest Additions to IAI’s Motorized Gripper Series For full specs, Download the new RCP4 Grippers Catalog 1. Slider Type and Lever Type Grippers Vertical grippers are available in two types,...
Micro, Mini, Mini ROBO Cylinders, ROBO Cylinder, Small
1. Space-saving Systems that could only use air cylinders due to sizing constraints can now use Mini ROBO Cylinders to improve performance. 2. Shaped and handled easily like air cylinders Users who are comfortable with using air cylinder can switch to Mini ROBO...
Featured Articles, Latest Products, Micro, Mini, ROBO Cylinder, Small
Download the RCD Mini Cylinder Catalog. Ultra-compact size has been achieved, with a cross-section of only 12 mm and a body length as short as 60 mm. The Mini Cylinder RCD is small enough to replace compact air cylinders used for short-stroke travel, pressing,...
Grippers, Latest Products, Small
A high-force gripper series offering much greater gripping force and moment rigidity is now available! The full lineup includes models of various sizes from small to large. Download the RCP2-GRHM / GRHB High-force Gripper catalog. Greater Gripping ForceThe maximum...
Latest Products, Micro, Mini, Mini ROBO Cylinders, Small, Videos
– Mini Actuator ROBO Cylinder with Smaller, Compact Size – Shaped like an air cylinder and easy to use – Many variations to suit your needs –
Linear Servo Actuator, Micro, Mini, Mini ROBO Cylinders, Small, Videos
The ROBO Cylinder Micro Slider electric actuator RCL-SA offers high performance in a slim, compact body thats only 20mm wide. The RCL-SA comes in 3 different sizes to meet your needs and operates at a maximum acceleration of 2G and maximum speed of 600 mm/s. Features:...
Grippers, ROBO Cylinder, Small
Features: Compact, Lightweight, High grip force and long stroke Available in slide type and lever type grip Max positioning of up to 1,500 and adjustable grip force Zone signal output and simple length measurement New Motorized Electric Grippers Achieve High Grip...
Grippers, ROBO Cylinder, Small
RCP2-GR3LS / GR3LM 3 Finger Electric Gripper RCP2-GR3LS 3 Finger Gripper, Lever Type, Actuator Width 62mm, Pulse Motor RCP2-GR3LM 3 Finger Gripper, Lever Type, Actuator Width 80mm, Pulse Motor RCP2-GR3LS Lead and Load Capacity Model Gear Ratio (mm) Max Gripping Force...
Grippers, ROBO Cylinder, Small
RCS2-GR8 Servo Motor Electric Gripper RCS2-GR8 Gripper Type, Actuator Width 104mm~284mm, 200V Servo Motor RCS2-GR8 Lead and Load Capacity Model Motor Output (W) Gear Ratio (mm) Max Gripping Force (N) Stroke (mm) RCS2-GR8-I-60-5-[1]-[2]-[3] 60 1/5 22.5 (11.25 per side)...
Grippers, ROBO Cylinder, Small
RCP2-GRS / GRM 2 Finger Electric Gripper RCP2-GRM Gripper Type, Actuator Width 74mm, Pulse Motor RCP2-GRS Gripper Type, Actuator Width 69mm, Pulse Motor RCP2-GRM Lead and Load Capacity Model Gear Ratio (mm) Max Gripping Force (N) Stroke (mm)...
Grippers, Latest Products, ROBO Cylinder, Small
GRSS and GRLS are Gripper Models. RCP2CR is for Cleanroom type, RCP2W is for Dustproof type.
Grippers, ROBO Cylinder Index, Small
ROBO Cylinder Electric Gripper and Rotary Type Actuators, 24V Pulse Motor, DD drive
Grippers, ROBO Cylinder, Small
RCP2-GR3SS / GR3SM 3 Finger Electric Slide Gripper RCP2-GR3SS 3 Finger Gripper, Slide Type, Actuator Width 52mm, Pulse Motor RCP2-GR3SM 3 Finger Gripper, Slide Type, Actuator Width 80mm, Pulse Motor RCP2-GR3SS Lead and Load Capacity Model Gear Ratio (mm) Max Gripping...
Linear Servo Actuator, Micro, Mini, Mini ROBO Cylinders, ROBO Cylinder, Small, Videos
Features: Ultra-small Diameter Cylinder Actuator Compact Size with Linear Motor Smooth, Quiet Operation Built-in Encoder Supports Multiple Positioning Points Choice of Controllers for Different Applications RCL Catalog Download page Space-saving, high speed, high...
Grippers, ROBO Cylinder, Small
ROBO Cylinder Series 3-Finger Electric Gripper Get a grip on circular and cylindrical loads! The 3-Finger electric grippers also allow for easy adjustment of gripping force! Three fingers facilitate centering of load The load can be centered easily as the three...