0-Electronics, 1-Assembling, 2-Pick and Place, 3-Electronics Parts, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Wire Cylinder – Motorized and yet tiny (cylinder I.D. ø6~8). An industry first! New drive system. Because the actuator and wire controller are separate …The heat source can be separated
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Transferring, 3-Electronics Parts, 3-Printed Circuit Board, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A visual re-inspection process for rejected parts after a vision-camera inspection. Description Previously, this process was done manually all by hand (stretching hands to take the part, performing a visual inspection and...
0-Electronics, 1-Filling, 2-Transferring, 3-Electronics Parts, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for transferring containers filled with battery liquid. Description This device transfers battery containers under the dispenser and returns them to their original positions after filling. Thanks to the operations with a...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Lifting, 2-Lifting, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting semi-finished products during assembling to perform a visual inspection of wiring on the bottom. Description Lifting up is required because the semi-finished product during assembling cannot be slanted for a...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Positioning, 2-Touching, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for inspecting continuity of substrates by using a probe. Description In the past, an air cylinder was used. However, safety circuit designing for emergency stops (residual voltage, inadvertent leaping out, etc.) and...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Open and Close, 3-Board, Plate, Panel, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for opening the door of a voltage inspection device for automobile electronic parts. Description From the designing stage, the inspection device was presupposed to employ an ELECYLINDER®. The following effects were...
0-Electronics, 1-Assembling, 2-Pushing, 3-Electronics Parts, 3-Sensor, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to put a cap in a sensor unit assembling process. Description The ELECYLINDER® uses its push-motion function to put a cap. Compared with an air cylinder, the ELECYLINDER® provides faster approaching speed and a constant...
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Sorting, 2-Moving, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to remove defective electronic parts from the conveyor Description The movement of the ELECYLINDER® after the sensor's detection of a defective part and a forward-ON signal is faster than that of an air cylinder, enabling...
0-Electronics, 1-Press Fitting, 2-Pressing, 3-Electronics Parts, 3-Metal Parts, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application This device inserts a metal part into a plastic base frame in an electronic part assembling process. Description When inserting a metal part, it is necessary to slow down for the last 1mm. For this reason, a spring was used at the...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 1-Packaging, 1-Transferring, 2-Push-Pull, 2-Transferring, 3-Container, 3-Electronics Parts, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #03: Inter-Conveyor Transfer System - Air Cylinder vs IAI's ROBO Cylinder This is the current inter-conveyor transfer process for a relay manufacturing line. Pallets carrying completed relays are transported on a conveyor from the assembly line and...
0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Pushing, 3-Electronics Parts, Application Examples
Industry: Electronic Components Process: Inspection Actuators: RCL-RA, TT-A2 (built-in controller) The table top robot TT series and the Micro Cylinder RCL series have been adopted as inspection equipment for buttons on electronics. First, the Micro Cylinder RCL...
0-Electronics, 0-Home Electronics, 1-Applicator, 1-Assembling, 1-Dispensing, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Production Amount per Day: 560 ? 940 pieces: ? Productivity Improvement of 68% Electronic Components / Applicator Adhesive Applicator - CT-Effects Application Example [ Robot/Electric Actuators ] [ Controllers ] RCP2-SA7C (2 axes) PSEL RCP2-RA10C...
0-1-Inspection & Test, 0-Automotive, 0-Electronics, 1-Inspection, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Inspection / Examination / Etc. Heat Exchanger Hole Size Confirmation Application Example Robot: TT-A3-4040 Controller: Built-in SEL controller The process of checking the sizes of the holes in a heat exchanger is a successful example of reducing labor costs by...
0-1-Inspection & Test, 0-Automotive, 1-Inspection, 1-Press Fitting, 2-Pressing, 2-Transferring, 3-Connectors and cables, 3-Electronics Parts, 3-Sensor, Application Examples
Automotive / Machine Tools Semi-automatic Machine for Inspection and Testing of Connector Application Example A semi-automatic machine that performed inspection and continuity testing for a press fit connector used for an automotive sensor, which used conventional air...
0-1-Inspection & Test, 0-Electronics, 0-Home Electronics, 1-Inspection, 1-Measuring, 2-Positioning, 2-Transferring, 3-Electronics Parts, Application Examples
Inspection / Examination / Etc. LED Light Inspection Application Example Actuator: RCP4-SA5C Controller: PCON-CA The ROBO Cylinder has been adopted into a machine for measuring the intensity of the LEDs which are placed at regular intervals inside the LED...
0-Automotive, 0-Home Electronics, 1-Bending, 2-Positioning, 2-Pressing, 3-Electronics Parts, Application Examples
Automotive Speaker Cover Tab Folding System Application Example Actuators: TT Controller: (with Internal controller) Automotive speaker cover tab folding system. The table top TT has been chosen for this application. By using the TT, the fixture which needs XY...
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 2-Positioning, 2-Rotating, 2-Transferring, 3-Electronics Parts, Application Examples, Applications
Application Example – Vision inspection of electronic parts by camera and conveyor – Camera is positioned using linear actuator – Conveyor is driven by rotary actuator – IAI America
0-Electronics, 1-Bonding, 2-Pressing, 2-Push-Pull, 3-Electronics Parts, 3-Resin Parts, Application Examples, Applications
IAI Application Example – Adhesive Press Equipment for Electronic Parts Assembly – Manufacturing equipment forces two plastic parts to bond using adhesive – Solved by Small Linear Servo Electric Actuators.