0-Appliances, 0-Machinery, Application Example Videos, Application Examples, ELECYLINDER, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-Appliances, 0-Food, 0-Kitchen, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Driven by 24V power supply, no wiring work is required in the kitchen. The built-in controller helps save space.
0-Appliances, 0-Home Electronics, 1-Bending, 2-Pressing, 3-Shaft Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to press copper shafts of electric appliance parts onto a die for bending. Description In the past, an air cylinder was used for the bending process. After changing to an ELECYLINDER®, a slow operation and stable pressing...
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Machinery, 0-Medical & Life Science, 1-Degreasing, 2-Moving, 2-Shaking, 3-Liquid, 3-Metal Parts, Application Examples
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder Shorter degreasing time achieved by flexible operation settings with the ROBO Cylinder This is a degreasing process for metal parts before they are plated. The...
0-1-Inspection & Test, 0-Appliances, 0-Automotive, 0-Building Materials, 0-Machinery, 1-Inspection, 1-Rolling, 1-Transferring, 2-Grasping, 2-Measuring, 2-Pick and Place, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
0-Appliances, 0-Automotive, 0-Home Electronics, 0-Smart Phones, Tablets & Computers, 1-Assembling, 2-Push-Pull, 3-Engine Parts, 3-Mechanical Parts, Application Example Videos, Application Examples, ISB, Videos
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
0-Appliances, 0-Others, 1-Press Fitting, 2-Pressing, 3-Mechanical Parts, 3-Metal Parts, 3-Resin Parts, 3-Rod, 3-Shaft Parts, Application Examples
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
0-Appliances, 0-Automotive, 0-Building Materials, 0-Tube, Pipe, 1-Polishing, 2-Moving, 2-Push-Pull, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Examples
Example Video #02: Equipment for polishing iron pipe interiors - Air Cylinder vs IAI's ROBO Cylinder (Japanese version) Equipment for polishing iron pipe interiors This is equipment for polishing the interiors of iron pipes with a brush. Point 1: Defective rate...
0-Appliances, 0-Automotive, 0-Machinery, 1-Deburring, 2-Positioning, 2-Push-Pull, 3-Frame Parts, 3-Metal Parts, Application Examples, Applications
Positioning and Deburring Aluminum Parts Application – Equipment is used to remove burrs from machined holes which are equally spaced in aluminum parts. – IAI America Application Example
0-1-Inspection & Test, 0-Appliances, 0-Others, 0-Rod, 1-Inspection, 1-Measuring, 2-Moving, 3-Other Parts and Products, 3-Rod, Application Examples, Applications
IAI ROBO Cylinder has been adopted as an equipment that measures the shape of a baseball bat – Electric Actuator Application Example with animation