


Application Example: Device for applying glue to machine parts
Automotive & Aerospace Device for applying glue to machine parts [ Robot/Electric Actuators ] [ Controllers ] RCP3-SA4 MEC Controller Robo cylinders and MEC controllers have been adopted as devices that apply adhesives with mechanical dispensers to mechanical...
Application Example: Cleaning device for automobile parts
Automotive & Aerospace Cleaning device for automobile parts [ Robot/Electric Actuators ] [ Controllers ] ISA-LYM ECON RCP2-RSW x 5 RCP2-C x 5 It sends the product to each tank (process) for washing ? shower ? steam ?...
Application Example: Pick and place
Automotive & Aerospace Pick and place [ Robot/Electric Actuators ] [ Controllers ] ISA-SYM ECON Used to move a...
Application Example: Device for press-fitting the washer
Automotive & Aerospace Device for press-fitting the washer [ Robot/Electric Actuators ] [ Controllers ] RCP2-RA4C ROBONET (DeviceNet capable) RCP2 - RA4C was adopted in the process of press - fitting the washer to the machine parts. We selected ROBONET, which...
Application Example: Automatic parts deburring machine
Automotive & Aerospace Automatic parts deburring machine [ Robot/Electric Actuators ] [ Controllers ] RCP2W-RA4C RCP2 Controller An auto parts manufacturer adopted ROBO Cylinder as an apparatus to deburr parts which send work to the brush. Moves it quickly to the...
Application Example: Device for transporting crankshaft
Automotive & Aerospace Device for transporting crankshaft [ Robot/Electric Actuators ] [ Controllers ] ICSA2-G2JH-I-120AQ-80AQ-T1 XSEL 2-Axis controller The two axis orthogonal robot ICSA 2 was adopted as a device that picks up the workpiece (crankshaft) piled up...
Application Example: Dryer for mechanical parts
Automotive & Aerospace Dryer for mechanical parts [ Robot/Electric Actuators ] [ Controllers ] RCP3-SA4C PCON It is a device to dry parts manufactured by machine tools. Previously, a worker dried the workpieces while holding the work and moving it back and forth...
EC – Laser Marking System
ELECYLINDER® Applications Application Inputting work parts to a laser marking system Description The previous system based on air cylinders presented problems such as diculty ne-tuning the work transfer speed and position. The new ELECYLINDER® system lets us set the...
EC – Gripper of a Transfer Device for Mechanical Parts
ELECYLINDER® Applications Application Used as a gripper of a transfer device to unload parts from processing equipment. Description In the past, an air cylinder was used, but electrification has been implemented with ELECYLINDER® in order to remove air pipings. Model...
EC – Dispensing of Adhesive Agent on Mechanical Parts
ELECYLINDER® Applications Application A device to dispense adhesive agent on mechanical parts by using a dispenser. It is a semi-automatic device to move the dispenser from side to side by operating a switch. Description In the past, an air cylinder was used. Due to...
EC – Dispensing of Adhesive Agent
ELECYLINDER® Applications Application A system to dispense adhesive agent on wind-power generator parts. Description In the past, it was done manually, making uneven dispensing. The ELECYLINDER® performs even dispensing. In addition, because the starting and ending...
Easy Automation Concept Vol.10 Videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS
Video: Nut Runner Application – Cartesian 5-axis + Single-axis – ISB, NS

Easy Automation Concept Vol.9-2 Videos #18
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
Easy Automation Improvement Example Vol 7-2 – IAI News
IAI-News – Easy Automation Improvement Example Vol 7-2

Easy Automation Improvement Example Vol 6-2
Machine Door Opening/Closing Mechanism – Easy Automation Improvement Example Vol 6-2

Easy Automation Concept Vol.4 Videos
Example Video #07: Deburring System - Air cylinder vs IAI's ROBO Cylinder This system removes burrs around holes drilled in a pulley*1. Eight locations are deburred. The deburring brush attached to the motorized spindle*2 is used to remove the burrs along the edge of...
Equipment for Marking Automobile Parts
Industry: Automotive / Machine Tools Process: Marking Parts are measured and checked by product type using a camera before the marking process. This data is sent to the XSEL controller using serial communication. The XSEL controller corrects the character size and...
Deburring/Inspection Composite Equipment
Industry: Automobile / Mechanical parts Process: Inspection, Deburring Actuators: ISCA4 | Controller: XSEL The multi-slider type orthogonal robot of the NS series has been adopted as equipment to remove burrs from machine parts. One of the two Y-axes is used to deburr...
Easy Automation Concept Vol.1-2 Video #02
Example Video #02: Equipment for polishing iron pipe interiors - Air Cylinder vs IAI's ROBO Cylinder (Japanese version) Equipment for polishing iron pipe interiors This is equipment for polishing the interiors of iron pipes with a brush. Point 1: Defective rate...
Automotive Parts Assembly – Press Fitting Application Example
Automotive Parts Assembly – Press Fitting Application Example – Replaced Air/Hydraulic Press With A Very High Thrust Type Electric Actuator – IAI America

Automated Inspection System Application for Mechanical Parts
IAI Application Example – Automated inspection system is used on mechanical parts arranged in an array on a tray – Solved by Cartesian Robot IK Series and ROBO Cylinder Gripper