0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 1-Transferring, 2-Transferring, 3-Bag, Tube, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Appliances, 0-Home Electronics, 1-Sorting, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Sorting, 2-Transferring, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Warehouse, 1-Sorting, 1-Transferring, 2-Transferring, 2023-Digest-Video-Industry, 3-Cardboard, Carton Box, 3-Container, 4-with Code Scanner, Application Example Videos, Application Examples, Videos
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
0-1-Conveyor, 0-Home Electronics, 1-Sorting, Application Examples, News
We would like to share this Application Improvement Example: Sorting Equipment for Home Appliance Parts
0-1-Conveyor, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, ELECYLINDER, News
We would like to share with you this Application Improvement Example: Screening Equipment for Defective Products
0-1-Conveyor, 0-1-Inspection & Test, 0-Electronics, 1-Inspection, 1-Sorting, 2-Moving, 3-Electronics Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to remove defective electronic parts from the conveyor Description The movement of the ELECYLINDER® after the sensor's detection of a defective part and a forward-ON signal is faster than that of an air cylinder, enabling...
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Packaging, 0-Food, 1-Sorting, 2-Push-Pull, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to inspect instant soup packages (visual examination), and sort them into two locations. Description In the past, air cylinders were used at the sorting gates to move the gates vertically. Quality products were sometimes...
0-1-Conveyor, 0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 2-Moving, 2-Transferring, 3-Bag, Tube, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for swaying a conveyor to sort cosmetic products into two lines for inspection machines. Description Two inspection machines are installed to enhance the inspection capacity. An ELECYLINDER® is used to sway a conveyor to...
0-1-Conveyor, 0-1-Inspection & Test, 0-Medical & Life Science, 1-Sorting, 2-Pushing, 2-Transferring, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for sorting medicine packages by scanning printed data on the package surface. Description Previously, an air cylinder was used to transfer accepted products. To achieve a shorter cycle time, the air cylinder was operated...
0-1-Conveyor, 0-Home Electronics, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, News, Videos
February 7, 2018 Once or twice a month, we like to share IAI Actuator News with the automation community. Here is a new Easy Automation Application Improvement Study Vol.9-1. Automatic Sorting System Changing the speed during movement to reduce the cycle time by 20%...
0-1-Conveyor, 0-1-Packaging, 0-Electronics, 0-Home Electronics, 0-Others, 0-Smart Phones, Tablets & Computers, 1-Packaging, 1-Sorting, 1-Transferring, 2-Pick and Place, 2-Positioning, 3-Glass, Application Examples
Example Video #08: Glass Board Work Piece Transfer System - Air cylinder vs IAI's ROBO Cylinder Glass boards are placed on a pallet in this process. 16 work pieces are placed in lines on one pallet. The deburring brush attached to the motorized spindle*2 is used to...
0-1-Conveyor, 0-1-Inspection & Test, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Sorting, 2-Pushing, 3-Paper, Application Examples
Industry: Others Process: Sorting, Inspecting Actuators: RCP5-SA7C Motorizing the removal of defective products made high speed possible and lowered costs. [Issues Until Now] An air cylinder was used for the movement of the plate that removes defective products....
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Labeling, 0-Food, 0-Others, 1-Inspection, 1-Sorting, 2-Pushing, 3-Container, 3-Food, Application Examples, Applications
A vision sensor is used to inspect the printing of the date printed on the lid of a cup of food. If defects are found in the printing, the ROBO Cylinder is used to push the product and discharge it from the conveyor.
0-1-Inspection & Test, 0-Others, 1-Inspection, 1-Sorting, 2-Pick and Place, 3-Mechanical Parts, Application Examples, Applications
IAI Application Example – Automated inspection system is used on mechanical parts arranged in an array on a tray – Solved by Cartesian Robot IK Series and ROBO Cylinder Gripper