0-1-Conveyor, 0-Cosmetics, 1-Dispensing, 1-Transferring, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, Mini, Small, Videos
Application Example: Bar Soap Dispensing Process – A Mini Rod Series is adopted – New Models with 100mm stroke – EC-GD4 (with guide) and EC-RP4
0-1-Conveyor, 0-Food, 1-Dispensing, 2-Moving, 3-Food, Application Examples, ELECYLINDER Applications
Device for putting syrup on doughnuts on a conveyor belt. Replacing an air cylinder with an ELECYLINDER ® to move and dispense syrup.
0-1-Conveyor, 0-Cosmetics, 0-Medical & Life Science, 1-Dispensing, 2-Moving, 3-Container, Application Examples, ELECYLINDER Applications
Cosmetics & Chemicals System Overview : Improvement Overview : Device for filling containers on a conveyor belt with hand cream. An ELECYLINDER is employed to synchronize the dispensing device and the conveyor belt. Reduced labor cost of $10,560 per year thanks to...
0-Machinery, 1-Applicator, 1-Dispensing, 2-Moving, 3-Mechanical Parts, Application Examples
Automotive & Aerospace Device for applying glue to machine parts [ Robot/Electric Actuators ] [ Controllers ] RCP3-SA4 MEC Controller Robo cylinders and MEC controllers have been adopted as devices that apply adhesives with mechanical dispensers to mechanical...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Moving, 2-Positioning, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Device for applying sealing material [ Robot/Electric Actuators ] [ Controllers ] ICSA3 XSEL-K Used as a device to apply sealing...
0-Automotive, 1-Applicator, 1-Dispensing, 2-Positioning, 3-Metal Parts, 3-Other Parts and Products, Application Examples
Automotive & Aerospace Door sealing device [ Robot/Electric Actuators ] [ Controllers ] RCP2-SM x 2 RCP2-C x 2 In the step of applying the sealing material to the door of the automobile with the vertical articulated robot, in order to position the work (door), it...
0-Others, 1-Dispensing, 2-Moving, 3-Liquid, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to dispense adhesive agent on mechanical parts by using a dispenser. It is a semi-automatic device to move the dispenser from side to side by operating a switch. Description In the past, an air cylinder was used. Due to...
0-Food, 1-Dispensing, 1-Mixing, 2-Moving, 3-Food, 3-Liquid, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to evenly mix sauce dispensed from a nozzle into an ingredient container. Description An ELECYLINDER® has been employed to add sauce into ingredient for mixing them evenly by waving the nozzle from side to side. It...
0-Machinery, 1-Dispensing, 2-Moving, 3-Board, Plate, Panel, 3-Liquid, 3-Mechanical Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A system to dispense adhesive agent on wind-power generator parts. Description In the past, it was done manually, making uneven dispensing. The ELECYLINDER® performs even dispensing. In addition, because the starting and ending...
0-Others, 1-Coloring, 1-Dispensing, 2-Moving, 3-Liquid, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Changing the angle of a spray gun. Description By changing the linear motion to a swaying motion of an ELECYLINDER® rod type, the dispensing spray gun changes its angle to perform dispensing. The speed and work range of the spray...
0-Electronics, 1-Dispensing, 1-Press Fitting, 2-Moving, 2-Pressing, 3-Printed Circuit Board, Application Examples
Industry: Electronic Components Process: Press-fitting Functions used: Positioning and Pushing ROBO Cylinder® was adopted for equipment that performs both processes of applying silicon to a printed circuit board and press-fitting a cover. While the printed circuit...
0-Others, 1-Dispensing, 2-Moving, 2-Positioning, 3-Other Parts and Products, Application Examples
Other Industries Process: Application Actuators: RCP2-SS8C and RCP4-RA5C By automating the adhesive application process, the product quality has improved greatly!! [ Issues Until Now ] The adhesive application process used to be done manually. There was inconsistency...
0-Electronics, 0-Home Electronics, 1-Applicator, 1-Assembling, 1-Dispensing, 2-Moving, 2-Positioning, 3-Electronics Parts, Application Examples
Production Amount per Day: 560 ? 940 pieces: ? Productivity Improvement of 68% Electronic Components / Applicator Adhesive Applicator - CT-Effects Application Example [ Robot/Electric Actuators ] [ Controllers ] RCP2-SA7C (2 axes) PSEL RCP2-RA10C...
0-1-Inspection & Test, 0-Beverages, 0-Chemicals, 0-Cosmetics, 0-Food, 0-Medical & Life Science, 1-Dispensing, 1-Inspection, 2-Positioning, 2-Push-Pull, 3-Liquid, Application Examples
Food Processing / Medical / Etc. Test Tube Dispensing Application Example Actuators: RCP2-SA7C RCP3-SA5C RCP3-SA3C Controller: PCON ROBO Cylinders have been adopted to dispense reagents in chemical inspection equipment. To prevent dripping the liquid, the...