0-1-Conveyor, 0-1-Warehouse, 0-Building Materials, 1-Lifting, 1-Transferring, 2-Lifting, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, High-Payload, Long / Large, Videos
Application Example: Lumber Vertical Lift Transport – A Ultra-large Slider is adopted – New Models with 120kg vertical payload – EC-S18(X)LFR
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Food, 1-Printing, 2-Moving, 3-Cardboard, Carton Box, 3-Product Box, Pack, 4-with laser marker, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Warehouse, Application Example Videos, Application Examples, ELECYLINDER, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Beverages, 0-Food, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Radial cylinder has a built-in guide, so it can support radial loads without an external guide. ELECYLINDER Radial Cylinder Model, RR6 and RR7 are adopted.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
The built-in controller and 24V power supply make it ideal for installation in AGVs. ELECYLINDER Slider Cylinder, S7 is adopted for shooters and inverting.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
Sliding bushing construction is resistant to radial impact loads, making it ideal for stopper applications. The 24V power supply allows it to be used in any location.
0-1-Conveyor, 0-1-Warehouse, 2023-Digest-Video-EC, Application Example Videos, Application Examples, ELECYLINDER Applications, Videos
High thrust type with maximum payload Horizontal 400kg, Vertical 80kg. Vertical mounting is possible even with long strokes, making it ideal for transfer lift applications. (Lifter applications)
0-1-Conveyor, 0-1-Warehouse, 1-Sorting, 1-Transferring, 2-Transferring, 2023-Digest-Video-Industry, 3-Cardboard, Carton Box, 3-Container, 4-with Code Scanner, Application Example Videos, Application Examples, Videos
Since the speed can be changed during the movement, the cycle time can be shortened by using low speed in the range where the extruder plate for sorting contacts the corrugated board, and then using hight speed for subsequent extrusion movements.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 2-Pick and Place, 2023-Digest-Video-Industry, Application Example Videos, Application Examples, Cartesian, Multiple Axes, Videos
ISB-WXM has a high payload capacity of horizontal 400 kg and vertical 80 kg. Even heavy loads can be handled with a uniaxial configuration robot.
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Warehouse, 0-Others, 0-Paper, Fabric, Glass, Board, 1-Inspection, 1-Transferring, 2-Pushing, 3-Other Parts and Products, 3-Paper, Application Examples
Replacing an air cylinder with an ELECYLINDER for removing and discharging defective products to the discharging conveyor belt.
0-1-Conveyor, 0-1-Warehouse, 0-Beverages, 0-Food, 1-Transferring, 2-Open and Close, 3-Bottle, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Packaging & Labeling System Overview : Improvement Overview : Device for opening a door at a transfer process of cardboard boxes to the shipping platform. Replacing an air cylinder with an ELECYLINDER ® for opening the door. Annual cost reduction of $1,680 by...
0-1-Conveyor, 0-1-Labeling, 0-1-Packaging, 0-1-Warehouse, 0-Others, 1-Positioning, 1-Printing, 2-Positioning, 2-Pushing, 3-Cardboard, Carton Box, Application Examples, ELECYLINDER Applications
Device for printing lot numbers on cardboard boxes for shipment. Replacing an air cylinder with an ELECYLINDER ®, IAI’s New Electric Actuator
0-1-Warehouse, 0-Others, 1-Transferring, 2-Moving, 2-Push-Pull, 3-Other Parts and Products, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for lifting positioning pins of an automated guided vehicle (AGV). Description An air cylinder needs a compressor or air piping to be built-in the AGV. However, an ELECYLINDER® needs only simple wiring to operate the...