0-1-Inspection & Test, 0-Cosmetics, 1-Sorting, 1-Transferring, 2-Transferring, 3-Bag, Tube, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Packaging, 0-Food, 1-Boxing, Packaging, placing, 2-Pick and Place, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Sorting, 2-Transferring, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 0-1-Warehouse, 0-Food, 1-Printing, 2-Moving, 3-Cardboard, Carton Box, 3-Product Box, Pack, 4-with laser marker, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-Food, 1-Transferring, 2-Moving, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Example Videos, Application Examples, Case Study, ELECYLINDER, ELECYLINDER Applications, Videos
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
0-1-Conveyor, 0-1-Packaging, 3-Product Box, Pack, Application Examples, ELECYLINDER, News
We would like to share with you this Application Improvement Example on Sealing Equipment for Cardboard Boxes.
0-1-Conveyor, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, ELECYLINDER, News
We would like to share with you this Application Improvement Example: Screening Equipment for Defective Products
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Stacking, 1-Transferring, 2-Pushing, 2-Transferring, 3-Container, 3-Food, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for stacking and transferring frozen food packs to the conveyor of the next process. Description This device transfers frozen gyoza dumplings from the wrapping process to the next process of packing into cardboard boxes....
0-1-Conveyor, 0-Cosmetics, 1-Transferring, 2-Transferring, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application Mechanism for pushing boxes onto the next conveyor connected perpendicularly to the current conveyor Description An air cylinder was used to transfer packages containing cosmetic bottles between conveyors (connect-ed...
0-1-Conveyor, 0-Beverages, 1-Aligning, 2-Pushing, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for centering beverage paper packs on a conveyor. Description Previously, air cylinders were used to align beverage paper packs in the center. Air pressure adjustments (to prevent the packs from being smashed) after a...
0-1-Conveyor, 0-1-Inspection & Test, 0-1-Packaging, 0-Food, 1-Sorting, 2-Push-Pull, 3-Food, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to inspect instant soup packages (visual examination), and sort them into two locations. Description In the past, air cylinders were used at the sorting gates to move the gates vertically. Quality products were sometimes...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Packaging, 1-Transferring, 2-Pushing, 3-Food, 3-Product Box, Pack, 3-Resin Parts, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to align lunch boxes on the conveyor before a packaging machine. Description The ELECYLINDER® rod type pushes on the guide plate the lunch boxes that are flowing on the conveyor, and aligns them before going into a...
0-1-Conveyor, 0-1-Inspection & Test, 0-Medical & Life Science, 1-Sorting, 2-Pushing, 2-Transferring, 3-Paper, 3-Product Box, Pack, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device for sorting medicine packages by scanning printed data on the package surface. Description Previously, an air cylinder was used to transfer accepted products. To achieve a shorter cycle time, the air cylinder was operated...
0-1-Conveyor, 0-Home Electronics, 1-Sorting, 2-Pushing, 3-Product Box, Pack, Application Examples, News, Videos
February 7, 2018 Once or twice a month, we like to share IAI Actuator News with the automation community. Here is a new Easy Automation Application Improvement Study Vol.9-1. Automatic Sorting System Changing the speed during movement to reduce the cycle time by 20%...
0-1-Conveyor, 0-1-Packaging, 0-Food, 1-Packaging, 1-Transferring, 2-Pushing, 2-Transferring, 3-Food, 3-Product Box, Pack, Application Examples
Example Video #10: Bagged Ice Candy Transfer System - Air cylinder vs IAI's ROBO Cylinder In this process, packed ice candies are moved in groups of six from the completed product transfer conveyor to the boxing line conveyor. Point 1: Optimal acceleration was set to...
0-1-Inspection & Test, 0-Home Electronics, 1-Inspection, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Industry: Inspection/Testing Process: Inspection Actuators: IA Kit Functions of the ROBO Cylinders being used The IA kit has been adopted for equipment that inspects gas leakage after a device that uses refrigerant gas is packed into a cardboard box. A camera detects...
0-1-Packaging, 0-Others, 1-Printing, 2-Positioning, 3-Cardboard, Carton Box, 3-Product Box, Pack, Application Examples
Other Industries Process: Printing Raising/Lowering Function of the Robo Cylinders being used Positioning In equipment that prints barcodes onto work, a rod type ROBO Cylinder® has been adopted for a device that lowers and raises the inkjet printer. A sensor detects...