


EC – Cutting Device for Medical Equipment Parts
ELECYLINDER® Applications Application A driving device to cut bundles of medical equipment parts. Description The customer has adopted an ELECYLINDER® to set up cutting speed delicately and stabilize the cutting process. Usually, a guide is used together to prevent...
Easy Automation Concept Vol.10 Videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
Easy Automation Concept Vol.9-2 Videos #18
Example Video #18: Gear Shaft Press-fitting System - Air cylinder vs IAI's ROBO Cylinder Achieving 0% defect rate by shortening the cycle time and changeover time through optimal settings. This is a process for assembling gear parts with shafts for toys. A metal shaft...
Easy Automation Concept Vol.1-2 Video #02
Example Video #02: Equipment for polishing iron pipe interiors - Air Cylinder vs IAI's ROBO Cylinder (Japanese version) Equipment for polishing iron pipe interiors This is equipment for polishing the interiors of iron pipes with a brush. Point 1: Defective rate...
External Diameter Measuring Tool for Precision Pipe – CT-Effects Application Example
Inspected pieces: 585 pieces ? 1,260 pieces (Increased by 675 pieces) Productivity Improvement of Approx. 115% Electronic Components External Diameter Measuring Tool for Precision Pipe - CT-Effects Application Example Here you can create the content that...
Pressing a Pin into a Ring Application Example
No Specific Industries Pressing a Pin into a Ring Application Example Actuator Controller RCP2-RA10C PCON-CFA The process step of press fitting a metal pin into a resin ring is a successful example of reducing stoppages and reducing cycle time. An air cylinder was...
Medical Needle Cutting Application
Medical Needle Cutting Application – an slider actuator is used to feed needles to a cutting wheel so they can be cut to length – IAI America Application Example

NC Lathe Solution – Replacing A Hydraulic Cylinder with ROBO Cylinder
NC Lathe Solution – Replacing A Hydraulic Cylinder with IAI ROBO Cylinder – The setup is automated and thus makes the adjustment of the pushing force to the work piece easier.

Baseball Bat Inspection Application
IAI ROBO Cylinder has been adopted as an equipment that measures the shape of a baseball bat – Electric Actuator Application Example with animation

Aluminum Cutting Machine Application
ROBO Cylinder RCP2 is used to feed aluminum into machine to be cut – Touch panel is used to set the size and configuration of the aluminum to be cut – IAI Electric Slider Actuator