0-1-Conveyor, 0-1-Warehouse, 0-Building Materials, 1-Lifting, 1-Transferring, 2-Lifting, 2-Transferring, Application Example Videos, Application Examples, ELECYLINDER, ELECYLINDER Applications, High-Payload, Long / Large, Videos
Application Example: Lumber Vertical Lift Transport – A Ultra-large Slider is adopted – New Models with 120kg vertical payload – EC-S18(X)LFR
0-1-Conveyor, 0-1-Packaging, 0-Building Materials, 1-Packaging, 1-Transferring, 2-Pick and Place, 3-Board, Plate, Panel, Application Examples, ELECYLINDER Applications
ELECYLINDER® Applications Application A device to transfer flooring panels from the feed conveyor to stockers. Description An air cylinder was used previously. As the speed increased, shocks also became bigger at the stroke ends, allowing the ooring panels to budge...
0-1-Inspection & Test, 0-Appliances, 0-Automotive, 0-Building Materials, 0-Machinery, 1-Inspection, 1-Rolling, 1-Transferring, 2-Grasping, 2-Measuring, 2-Pick and Place, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Example Videos, Application Examples, Easy Automation Concept, Easy Automation videos
Example Video #19: System for inspecting/transferring stud bolt material - Air cylinder vs IAI's ROBO Cylinder A simple system configuration to reduce the cycle time by 44%. Material, round bars, are checked for outer diameter before a process of rolling machine....
0-Appliances, 0-Automotive, 0-Building Materials, 0-Tube, Pipe, 1-Polishing, 2-Moving, 2-Push-Pull, 3-Mechanical Parts, 3-Metal Parts, 3-Rod, Application Examples
Example Video #02: Equipment for polishing iron pipe interiors - Air Cylinder vs IAI's ROBO Cylinder (Japanese version) Equipment for polishing iron pipe interiors This is equipment for polishing the interiors of iron pipes with a brush. Point 1: Defective rate...
0-Building Materials, 0-Tube, Pipe, 0-Wire, 1-Cutting, 2-Positioning, Application Examples, Applications
0-Building Materials, 0-Wire, 1-Cutting, 2-Feeding, 3-Wire, Application Examples, Applications, Case Study
Motorizing the feed process increased production, and significantly lowered electricity and labor costs. Papers/Films/Wires/Building Materials Cutting Cords to Variable Specified Lengths - CT-Effects Application Example [ Robot/Electric Actuators ] RCP5-RA6C [Issues...
0-Building Materials, 0-Wire, 1-Applicator, 2-Moving, 3-Wire, Application Examples
Changing an air cylinder to ROBO Cylinder improved the cycle time for the solution application process. Papers /Films/Wires/Building Materials Changing an air cylinder to ROBO Cylinder improved the cycle time for the solution application process - CT-Effects...
0-Building Materials, 0-Tube, Pipe, 1-Cutting, 2-Feeding, 3-Frame Parts, 3-Metal Parts, 3-Rod, Application Examples, Applications
ROBO Cylinder RCP2 is used to feed aluminum into machine to be cut – Touch panel is used to set the size and configuration of the aluminum to be cut – IAI Electric Slider Actuator