West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

New Products and Updates – Page 3

RCP6(S)-GRST Long Stroke Gripper type

Catalog #: CE0260-1A (0618)
Pages: 24
File Size: 2.3 MB
Last Updated: 06/20/2018

*Long stroke gripper is ideal for grasping large workpieces
*High grip force of up to 440N
*Equipped with a Battery-less absolute encoder *Built-in controller type available

GRS Solenoid Gripper type

Catalog #: CE0258-1A (0618)
Pages: 12
File Size: 1.8 MB
Last Updated: 06/13/2018

* Small, affordable, easy to operate!
* Low price
* ON/OFF control with a single wire
* Long life

EC High Rigidity Radial Cylinder type

Catalog #: CE0257-1A (0618)
Pages: 8
File Size: 2.2 MB
Last Updated: 06/13/2018

* Built-in ball circulating linear guide has evolved into a 4-row guide!
* The era of built-in guides has begun.

International Robot Exhibition 2017

International Robot Exhibition 2017

Catalog #: N/A (1217)
Pages: 16 | File Size: 5.4 MB
Last Updated: 01/18/2018

Get a preview of upcoming new products:

  • Affordable 3D Vision System developed by IAI
  • Synchronous control of 256 axes with IA motion controller
  • New IXA Series SCARA Robot with top-class speed and cost performance
PowerCON SCARA IXP series

PowerCON SCARA IXP series

Catalog #: CE0219-5A (1217)
Pages: 42 | File Size: 13.5 MB
Last Updated: 01/18/2018

Cleanroom and Dust/Splash-proof specification added in cost-effective IXP Series.
All models come standard with battery-less absolute encoders.

  • More Affordable due to Pulse Motors
  • Lighter than IX Series
  • Added 3-axis Gripper Specification
  • Supports MSEL controller
Pcon Acon Dcon CYB/PLB/POB

PCON ACON DCON CYB/PLB/POB

Catalog #: CE0240-1A (1217)
Pages: 22 | File Size: 2.2 MB
Last Updated: 01/18/2018

Compact controller that can be connected to the battery-less absolute encoder.
Equipped with useful function, low price.
* For product with battery-less absolute encoder
* Power CON type
* Equipped with Smart tuning function enhanced monitor function
* Preventative maintenance

TB-03

TB-03 Touch Teaching Pendant with Wireless Data Setter for ELECYLINDER®

Catalog #: CE0254-1A (1117)
Pages: 4 | File Size: 14.9 MB
Last Updated: 11/29/2017

Less wiring, simple and swift with wireless connection.

* Status monitoring makes daily maintenance easier and shortens trouble recovery time
* Supports position/program controller

IK Cartesian Series

IK Cartesian Series

Catalog #: CE0248-2A (1017)
Pages: 160 | File Size: 15.5 MB
Last Updated: 11/16/2017

ROBO Cylinder® Configurations Cartesian Robot
* Newest Additions: Z-axis Table Type and ZR Unit Type
* Diverse Configurations
* Equipped with high resolution Battery-less Absolute Encoder as standard
* Higher Speed than previous IK series

RCP 6 (S)

Next Generation ROBO Cylinder RCP6/RCP6S

Catalog #: CE0238-3A (1017)
Pages: 288 | File Size: 32.4 MB
Last Updated: 11/15/2017

* New Cleanroom, Dust/ Splash-proof Series Added
* Abundant Lineup of 156 Models
* The Built-in Controller Type is Available, and a Gateway Units with 4 Hub Units Connect Actuators up to 16 axes.

Mini ROBO Cylinder

Mini ROBO Cylinder

Catalog #: CE0253-1A (0917)
Pages: 40
File Size: 12.16MB
Last Updated: 09/29/2017

Next-generation cylinder that has achieved miniaturization.
Now with Additional Cleanroom Specification
and Dust-proof/Splash-Proof Specification!

WRIST UNIT

WU WRIST UNIT

Catalog #: CE0251-1.1A (2022AUG)
Pages: 20
File Size: 48 MB
Last Updated: 2022-08

Rotating joint 2-axis Wrist Unit is now available!
IAI's Unique design makes the parts light and compact.
Ideal for reducing the cost of equipment.
Low cost compared to 6-axis articulated robots.

ELECYLINDER

RCP6-GRT7 Thin Gripper

Catalog #: CE0252-1A_RCP6-GRT7 (0717)
Pages: 12
File Size: 2.8 MB
Last Updated: 08/07/2017

Equipped with Battery-less Absolute Encoder.
Flat shape, thin size with height of 39 mm achieved.
* High Rigidity & Grip Force
* Improved Mounting Freedom
* Inexpensive

ICSB/ICSPB  Cartesian Robot

ICSB / ICSPB / ICSA / ICSPA Cartesian Robot

Catalog #: CE0247-1A (0417)
Pages: 372
File Size: 56.1MB
Last Updated: 5/18/2017

* 24 New Models are added, and these spec-sheets are available.(Updated 2023-10-17)

ICS(P)B Cartesian configuration type with battery-less absolute encoder equipped as standard.

* Home return and home sensor not necessary.
* Removal of current work-pieces is not necessary even in emergency stop.

3x lead ball screws ISB/ISDB

3x lead ball screws (High-Speed) type added to ISB/ISDB series

Catalog #: CE0245-1A (1216)
Pages: 24
File Size: 6.1MB
Last Updated: 01/05/2017

Introducing a high-speed actuator that reduces production costs by reducing cycle time.
* Max Speed 2,500mm/s
* Max Acceleration/Deceleration 3.0G
* Reduced Cycle Time.

 
View All Product Types

Login Area & Phone Support

manuals-cad-link iai-support-lines Western US: 800-736-1712 Central US: 800-944-0333 Eastern US: 678-354-9470

 


CONTACT OUR EXPERTS







    Your Name
    *(required)

    Your Email
    *(required)

    Your Phone#
    *(required)

    What is the best way to contact you?

    *(required)

    EmailPhone

    Are you using IAI product?

    *(required)

    YesNo

    Your Company

    Your Title

    Street Address

    City

    State/Region
    *(required)

    Zip/Postal Code
    *(required)

    COUNTRY
    *(required)

    District/County (if any)

    Inquiry Category
    *(required)

    Subject
    *(required)

    Your Message
    *(required)

    Your Preferred Distributor Name (if any)

    Additional Interest

    *

    A confirmation email will be sent to your email address.

    Read more about how we use your info >
    here


    Shares
    Share This