West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Controller








Built-in Controller: EC | RCP6S
RCP6S Option Units: RCM-P6GW | RCM-P6GWG | RCM-P6HUB | RCB-P6PLC | RCM-P6PC | RCM-P6AC | RCM-P6DC

Unit-linkage type Position controller: RCON-GW | RCON-GWG | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | (SCON)
Unit-linkage type Program controller: RSEL-G | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | RCON-EXT-NP | RCON-EXT-PN | (SCON) | RCON-NP | RCON-PN
Unit-linkage type units for ELECYLINDER: REC-GW | RCON-EC

Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): RSEL-SXBA | RSEL-SXBB | RSEL-SXGA | RSEL-SXGB | RSEL-SXZCY | RSEL-SXZCZ | RSEL-SXZDY | RSEL-SXZDZ | RSEL-SXZEY | RSEL-SXZEZ

Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: PCON-CB | PCON-CGB | PCON-CFB | PCON-CGFB
Position Controllers for Pulse Press: PCON-CBP | PCON-CGBP
Position Controller for RoboCylinder: PCON-CYB | PCON-PLB | PCON-POB
Position Controller for RCA/ RCA2: ACON-CB | ACON-CGB
Position Controller for RCD: DCON-CB | DCON-CGB
Position Controller for RoboCylinder: ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB

Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SCON-CB | SCON-CGB
Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): SCON-CB | SCON-CGB

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SSEL-CS
Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: MSEL-PC | MSEL-PG | MSEL-PCF | MSEL-PGF |
Program Controller for SCARA robot IXP: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4

Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: XSEL-RA | XSEL-SA | XSEL-P | XSEL-Q
Program Controller for SCARA robot IXA: XSEL-RAX3 | XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX3 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8
Program Controller for SCARA robot IX: XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8 | XSEL-RAXD8 | XSEL-SAXD8 | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6

24VDC Power supply: PSA-24 (without fan) | PSA-24L (with fan)

Touch Panel Teaching Pendant (Universal for Position/ Program controller):
  • TB-03 (Wireless connection for ELECYLINDER only) or (Cable connect to ELECYLINDER and controllers)
  • TB-02 (Cable connect to ELECYLINDER and controllers)

  • Teaching Software (Windows7/10) for Position Controller: IA-OS | IA-OS-C
    Teaching Software (Windows7/10) for Program Controller: IA-101-N | IA-101-X-MW-JS | IA-101-XA-MW | IA-101-X-USBS | IA-101-X-MW | IA-101-X-USBMW



    A New Model added to 2024 General Controller Catalog:

    SCON2, ADTB, BKR-01

    + X-SEL2


     

    General Catalog 2024 Controller Reference



    General Catalog 2024 Controller Reference

    * This is volume 8 for controllers from the 2024 IAI General Catalog.

     
    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)
    1A2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR)4212026-04
    Teach Pendant




    TB-03E | TB-02E
    TB-03P | TB-02P
    ADTB
    TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog

    TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog?
    Setting and Trial operation using 100/200VAC Power for 24VAC-driven actuators ( ELECYLINDER®? and RCP series ROBO Cylinder®? ) prior to system electric wiring are possible since the teaching pendant has its own power supply unit!
    * Wireless connection enables configuration and trial operation even in places out of reach.
    * Monitor the operating status for up to 16 axes while receiving wireless data from the ELECYLINDER®.

    Learn more

    3ACE0275-3A (2024AUG)162024-08
    (1A: 2020-12)
    Teach Pendant



    TB-03 TB-03 Wireless Data Setting Teach Pendant Catalog

    TB-03 Wireless Data Setting Teach Pendant Catalog ?

    Teaching Pendant with Wireless Data Setting Function for ELECYLINDER®
    Less wiring, simple and swift with wireless connection.
    * Status monitoring makes daily maintenance easier and shortens trouble recovery time
    * Supports position/program controller

    Learn More

    * Please also check our General Controller Catalog for latest information

     
    1ACE0254-1A (1117)42017-11
    Teach Pendant

    TB-02 TB-02 Touch Panel Teaching Pendant Catalog

    TB-02 Touch Panel Teaching Pendant Catalog
    With the 7-inch touch panel equipped, it is easier to see, and with new functions equipped, it is easier to use. Anyone can operate with ease.

    Learn More

    * Please also check our General Controller Catalog

     
    2.1ACE0239-2.1A-061682016-06

    Stay Informed by Following Us

    [et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]