West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Less wiring, simple, and swift with wireless connection

TB-03

Touch Teaching Pendant
 

With Wireless Data Setting
Function for the ELECYLINDER®


Download the Full Catalog

Tb 03 data setting illust
 

1.

Teaching Pendant can Set Operating Conditions with Wireless Connection

Position adjustment and operating conditions can be set by the teaching pendant from outside the equipment, even without a cable connection to the ELECYLINDER®.

* Actuator operation requires cable connection.  


Tb 03 wireless connection

 
 

2.

Status Monitoring Makes Daily Maintenance Easier and Shortens Trouble Recovery Time

TB-03 can monitor the operating status of up to 16 axes while receiving wireless data from the ELECYLINDER®.
Error recovery time also can be shortened by troubleshooting with wireless communication.

 

 
 

3.

 
Supports Position / Program Controller

Dedicated cables can connect the TB-03 teach pendant to all the controllers.
The same functions and operation of the previous TB-02 are available.

BlanklineTb 03 controller support1Tb 03 controller support2

 

Connections


  • Wireless connection (ELECYLINDER® only)
BlanklineTb 03 wireless connectionTb 03 wl connectable only

Caution: Certification issues limit the countries in which wireless communication can be used. Contact our sales personnel for details.

 

 
• Wired connection (cable connection)
Blankline w100pxTb 03 wired connection
Pcon [ELECYLINDER®]

 EC

[Position Controller]

PCON-CB/CFB/CGB/CGFB

ACON-CB/CGB

DCON-CB/CGB

SCON-CB/CGB

MCON-C/CG/LC/LCG

RCP6S *1

 

PCON-CYB/PLB/POB

ACON-CYB/PLB/POB

DCON-CYB/PLB/POB

SCON-CAL/CGAL

MSCON

Program controller [Program Controller]

MSEL-PC/PG/PCX/PGX

ASEL-CS

PSEL-CS

SSEL-CS

 

X sel controller2 [Program Controller]

XSEL-RA/SA/RAX/SAX/RAXD/SAXD

XSEL-P/Q/PCT/QCT/PX/QX

TTA

 

 


 *1 A gateway unit or PLC connection unit is required in order to operate RCP6S.
 

Teaching Pendant Related Posts

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....

Controller Lineup from General Catalog

Controller Lineup from General Catalog

Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.

 

 

Please Add Us to Your Networks


   [et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]