West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Trial Operation using 100/200VAC for
24VDC-driven actuators can be performed

TB-03E/P


TB-03E/P, TB-02E/P
Touch Panel Teaching Pendant


For
ELECYLINDER® and/or
RCP series of ROBO Cylinder®︎


Teaching Pendant TB 03E 02E CE0275 3A web banner 1200

Trial Operation using 100/200VAC for
24VDC-driven actuators can be performed

TB-03E/P


TB-03E/P, TB-02E/P
Touch Panel Teaching Pendant


For
ELECYLINDER® and/or
RCP series of ROBO Cylinder®︎


Go To Full Catalog (for latest information)
(Some phones/tablets might not properly display the PDF on this webpage.)

 
☝
Please use scroll bar if other pages are hidden.
(* Some phones/tablets might not properly display the PDF on this webpage.)
Contents Summary:

TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit ADTB
for ELECYLINDER®︎ and/or ROBO Cylinder®︎

Start up is very efficient!
Touch panel teaching pendants TB-03/02 are equipped with a power supply unit for driving.
→ Power supply unit requires 100/200VAC to operate actuators.
Trial operation of actuator and data setting can be performed when using a teaching pendant with a dedicated power supply unit (ADTB).
The ELECYLINDERs and RCP series ROBO Cylinders are supported.
 

Teaching Pendant Related Posts

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update File

TB-02 / TB-03 Firmware Update FileUpdate procedure Download the update file (ZIP file). Unzip the downloaded update file (ZIP file). Put the unzipped ".pct" file directly in the root folder of the SD card and update. [Update file] Common files for TB-02 and TB-03....

Controller Lineup from General Catalog

Controller Lineup from General Catalog

Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.

TB-02 Touch Panel Teaching Pendant

TB-02 Touch Panel Teaching Pendant

TB-02 is 7-inch touch panel teaching pendant. It is easy to see and easy to use. It also can be used for both position controllers and program controllers.

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]