IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Gripper | Standard | RCP6-GRT7 Thin Gripper Catalog | RCP6-GRT7 Thin Gripper Catalog New Type Equipped with Battery-less Absolute Encoder. Flat shape, thin size with height of 39 mm achieved. - High Rigidity - High Grip Force - Improved Mounting Freedom Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CE0252-1A (0717) | 12 | 2017-07 |
RCP6-GRT7 Thin Gripper Catalog