IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Gripper | Standard | RCP6(S)-GRST Long stroke gripper type Catalog | RCP6(S)-GRST Long stroke gripper type Catalog * Long stroke gripper is ideal for grasping large workpieces * High grip force of up to 440N * Equipped with a Battery-less absolute encoder as standard * Built-in controller type available Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CE0260-1A (0618) | 24 | 2018-06 |
RCP6(S)-GRST Long stroke gripper type Catalog