IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2024 General Controller Catalog: SCON2, ADTB, BKR-01 + X-SEL2 | General Catalog 2024 Controller Reference | General Catalog 2024 Controller Reference * This is volume 8 for controllers from the 2024 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | 2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR) | 421 | 2026-04 | |
| Wrist Unit | Standard | WU-S | WU-M Applicable Controllers: MSEL-PC | MSEL-PG | WU Wrist Unit Catalog | WU Wrist Unit Catalog Rotating joint 2-axis Wrist Unit is now available! IAI's Unique design makes the parts light and compact. Ideal for reducing the cost of equipment such as 6-axis articulated robots. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1.1A | CE0251-1.1A (2022AUG) | 20 | 2022-08 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
General Catalog 2024 Controller Reference
WU Wrist Unit Catalog