IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | (Expanded functionality) | New functionalities have been added. | EC MF Option Functionality Flyer | ELECYLINDER MF Option Expanded Functionality Flyer The ELECYLINDER gains new functions including position monitoring, overload level monitoring, and motion settings. | 1A | FE_EC-MF-option_1A (2026AUG) | 2 | 2026-08 |
| Cartesian Multi-axis | Standard | IK Series Multi-Axes Systems Catalog | IK Series Multi-Axes Systems Catalog Low price & compact ROBO Cylinder® configuration. Newest Additions to the Series: • Z-axis Table Type • ZR Unit Type (Rotation) Cartesian Robots have never been more affordable. The ROBO Cylinder® equipped as standard with a Battery-less Absolute Encoder has been added to the "IK Series". It helps reduce the design and assembly steps. The ROBO Cylinder® RCP6 Series has been adopted to achieve even higher speeds compared with conventional models. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 2A | CE0248-2.5A (2020APR) | 199 | 2020-04 | |
| Cartesian Multi-axis | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | IK Series Multi-Axes Systems Catalog The extensive lineup of the IK Series offers many multi-axes variations and can be easily integrated and prepared to your specific needs. The IK Series includes everything needed for fast and easy assembly. Note: The IK2 and IK3 Series (RCP2/RCS2 combination) have been moved to the Obsolete Products Archive. Notice for Discontinuation of IK series (RCP2 combination / RCS2 combination) - April 2023 Replacement Model: IK series (RCP6 combination) | 2A | CJ0120-2A-UST-3-1012 | 140 | 2012-10 |
EC MF Option Functionality Flyer
IK Series Multi-Axes Systems Catalog