Cycle Time Calculation Software
The cycle time of a single axis robot can be calculated from velocity, acceleration, deceleration, distance, and load weight.
Cycle time calculators are available to download and are divided into 10 types of files for different actuator types.
Please select the file that corresponds to the actuator you are using.

NOTE: This software operates with Excel macros. Select "Enable" if a warning message appears.

If it has already been disabled , switch the macro setting to " Enable all macros ".
++ Use cycle time calculators as a guide only. Please contact us before making any final selections. ++

If it has already been disabled , switch the macro setting to " Enable all macros ".
++ Use cycle time calculators as a guide only. Please contact us before making any final selections. ++
There are 10 different files for different actuator types.
Click Here if you need to reset the table to show entire list of files.
Click on a file name below to open it, or right-click to save it before use.
(File format: Microsoft/Excel)
Type | Classification | ||
---|---|---|---|
ELECYLINDER | Power saving Off | CycleTimeCalcEN_24VPM_EC_BU.xlsb | |
ELECYLINDER | Power saving On | CycleTimeCalcEN_24VPM_EC_NRML.xlsb | |
ROBO Cylinder I | CycleTimeCalcEN_AC200V_(ISA_LSA_etc).xlsb | ||
ROBO Cylinder II | Supports off-board tuning | CycleTimeCalcEN_AC200V_(Models-compatible-with-off-board-tuning).xlsb | |
ROBO Cylinder II | Off-board tuning not supported | CycleTimeCalcEN_AC200V_(Models-not-compatible-with-off-board-tuning).xlsb | |
(24V servo) | Supports off-board tuning | CycleTimeCalcEN_AC24V_(Models-compatible-with-off-board-tuning).xlsb | |
(24V servo) | Off-board tuning not supported | CycleTimeCalcEN_AC24V_(Models-not-compatible-with-off-board-tuning).xlsb | |
(pulse motor) | CycleTimeCalcEN_24VPM_RCP3_or-earlier.xlsb | ||
(pulse motor) | High output On | CycleTimeCalcEN_24VPM_RCP4_BU.xlsb | |
(pulse motor) | High output Off | CycleTimeCalcEN_24VPM_RCP4_NRML.xlsb |