IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2024 General Controller Catalog: SCON2, ADTB, BKR-01 + X-SEL2 | General Catalog 2024 Controller Reference | General Catalog 2024 Controller Reference * This is volume 8 for controllers from the 2024 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | 2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR) | 421 | 2026-04 | |
| ROBO Cylinder® | Standard Cleanroom | RCP4-SA3C | RCP4-RA3C | RCP4-SA3R | RCP4-RA3R | RCP4CR-SA3C Applicable controllers: MSEP-C | MSEP-LC | PCON-CA | MSEL-PC | MSEL-PG Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog | RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type. - RCP4-SA3R - Side-mounted Motor, Slider Type - RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 3A | CE0220-3A (1215) | 16 | 2015-12 |
| Gripper | Standard | RCD-GRSN | RCP2-GRSS | RCP2-GRLS | RCP4-GRSML | RCP4-GRSLL | RCP4-GRSWL | RCP4-GRLM | RCP4-GRLL | RCP4-GRLW Applicable controllers: DSEP-C | DSEP-CW | DCON-CA | MSEP-C | PCON-CA | PCON-PL | PCON-PO | PCON-SE | PSEL-CS Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCD, RCP2, RCP4 Vertical Grippers Catalog | RCD, RCP2, RCP4 Vertical Grippers Catalog High-speed Opening/Closing and High Grip Force, the ROBO Cylinder® Vertical Grippers. - Slider Type and Lever Type - Supporting Multi-point Positioning, Adjustable Gripping Force - Highly Rigid, Accurate Guide and Driving Part - Self-locking Mechanism to Prevent the Work Part from Dropping upon Power Off - Ultra-compact Slider Type: RCD-GRSNA Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CJ0207-1A-UST-2-0914 | 32 | 2014-09 |
| ROBO Cylinder® | Water-proof | RCP4W-RA6C | RCP4W-RA7C Applicable controllers: PCON-CA | PCON-CFA Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP4W-RA Water-proof Radial Cylinder Series Catalog | RCP4W-RA Water-proof Radial Cylinder Series Catalog IP67 Water-proof Radial Cylinder, the newest addition to the dust-proof/ splash-proof ROBO Cylinder® RCP4W series. Built-in guide to achieve longer strokes while accommodating a radial load on the rod! Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CJ0205-1A-UST-2-0214 | 16 | 2014-02 |
| ROBO Cylinder® | Dust-proof Splash-proof | Applicable Controllers: PCON-CB, MSEL, RCON, RSEL Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP4W Dust/Splash-proof Series Catalog | RCP4W Dust/Splash-proof Series Catalog A first for slider-type ROBO Cylinders! Dust-proof/Splash-proof performance of IP65, plus at-will installation configuration flexibility. You can select either industrial grease (Daphne Eponex No. 2) (standard) or food grade grease (Medallion FM No.1) for the guides and ball screw in the actuator. Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 2A | CJ0189-2A-UST-2.1A (2023AUG) | 15 (16) | 2023-08 (2014-02) |
| ROBO Cylinder® | Standard Cleanroom | Additional Models: Notice for Discontinuation of PCON-CA/CFA - October 2021 | RCP4 High Speed/Power Series CatalogAdditional Models: RCP4 Smaller models (Width: 32mm) | RCP4 High Speed/Power Series Catalog PowerCON Brings 150% the Output, 1.5 Times the Speed and Double the Payload Achievable with Standard Controllers The side-mounted motor specification and cleanroom specification (class 10) have been added to the power controller RCP4 series. Additional Models: (Updated: 2023-08) RCP4 Smaller models (Width: 32mm) Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 4A | CJ0182-4A-UST-1.2A (2023AUG) | 43 (52) | 2023-08 (2013-01) |
| ROBO Cylinder® | Standard Water-proof Splash-proof Dust-proof Cleanroom | Note: RCL Series have been moved to the Obsolete Products Archive. Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() *Please click on the catalog section links on the right. | * This catalog contains information from 2014. Product details in any catalog can change over time. - Check our latest catalogs for the newest models. - Model not listed? Contact IAI for assistance. Download a Specific ROBO Cylinder General Catalog Section or use the Sizing Tool to find models with specific specs. - 0 Additional Models (Catalog CE0235) * Replaced with Battery-less Absolute Encoder Models for RCA, RCACR, RCS2, RCS2CR, RCS3, RCS3CR series * Note for RCA2 model: The robot cable is not standard for A6: RCON/RSEL controller type. Please contact IAI for the robot cable. - 1 Overview Preface / Pre 1-54 - 2 Slider types / Page 1-144 (Temporarily unavailable. Being updated.) - 3 Rod types / Page 145-300 (Temporarily unavailable. Being updated.) - 4 Table, Arm, and Flat types / Page 301-370 (Temporarily unavailable. Being updated.) - 5 Gripper and Rotary types / Page 371-416 - 6 Linear Servo types / Page 417-442 - 7 Cleanroom types / Page 443-492 - 8 Dust and Splash-Proof types / Page 493-522 - 9 Controllers / Page 523-718 * Newer controller volume is available from the link below. Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. - 10 Technical Reference and Index / A 1-135 Note: RCL Series have been moved to the Obsolete Products Archive. Notice for Discontinuation of RCL-SA5L / SM5L (2022MAR) Discontinuation Notice for RCL series (2023JAN) Note for Discontinuation and Replacement models * Note for discontinuation of Incremental encoder, Absolute encoder products (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8) Now Available: Battery-less Absolute Encoder * Note: Battery-less Absolute Encoder type is now available for RCS3P-SA8C, -SA8R, -SS8C, -SS8R, RCS3PCR-SA8C, -SS8C Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 2A | CJ0203-2A-UST-1-0614 | 907 | 2014-06 |
| Controller | MSEL-PC | MSEL-PG | MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog | MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog For RCP5 / RCP4 / RCP3 / RCP2. Control a maximum of 4 axes available with pulse motor mounted ROBO Cylinder. Also available for interpolation operation. Learn More * Please also check our General Controller Catalog Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | CJ0222-1A-UST-1-1214 | 12 | 2014-12 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
General Catalog 2024 Controller Reference
RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog
RCD, RCP2, RCP4 Vertical Grippers Catalog
RCP4W-RA Water-proof Radial Cylinder Series Catalog
RCP4W Dust/Splash-proof Series Catalog
RCP4 High Speed/Power Series Catalog
RCP4 Smaller models (Width: 32mm)
MSEL-PC/PG Program Controller for ROBO Cylinder® Catalog