West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

High-Precision & High-Speed Single Axis Robot

ISB / SSPA Series

ISB, ISPB, SSPA, ISDB, ISPDB, ISDBCR, ISPDBCR, SSPDACR, ISDACR, ISPDACR, ISBCR, ISPDBCR
ISB Catalogs

 

A major revamp of the single-axis robot IS series with improvements all around—from preciseness, rigidity and payload capacity to speed and acceleration/deceleration.

 

1. Improved Preciseness

  • The positioning repeatability is twice as high as with a similar conventional product

Isb p1 1 image

  • Due to an improved preciseness of the guide, the dynamic straightness of the slider is now
    0.015 mm/m or less. (*)

    * Based on the SSPA of high straightness, precision specification.
       Refer to P. 12 of the product catalog for details.

 

2. Improved Rigidity

  • The SSPA series is an iron base type. It has more than twice the allowable moment in the Mc direction in comparison to the old model of the same size.

Isb p1 2 image1

[ Comparison between the large iron base type (SSPA-LXM) and the old model ]
• The same payload and Mc-direction rigidity are achieved at a cross-section area of just 60%
that of a conventional product of an extra-large type (ISA-WXM).

Isb p1 2 image2

 

  • The long slider type has a longer slider compared to the standard model. Compared to the old model of the same size, the allowable Mc is increased by 10 to 20%.

    *Long slider type is only for the ISB/ISPB series.

Isb p1 2 image3

 

3. Medium and small types have been added to the iron base series
    (IS Cast: SSPA/SSPDACR)

Isb p2 3 image

 

4. Performance Upgrade

(Note: Specifications will vary depending on the model and lead.)

  • The payload has increased by approx. 10% with all models.
  • The maximum stroke has become longer with all models except for those with an intermediate support.
  • The rated acceleration has increased from 0.3 G to 0.4 G, while the maximum acceleration has increased from 1.0 G to 1.2 G.
  • The maximum speed of 2500 mm/s (*) is now possible. *Based on the SSPA of lead 50.
  • The maximum speed has increased from 1000 mm/s to 1800 mm/s with M/L-size types of the simple, dustproof specification or cleanroom specification.
Isb p2 4 image

 

5. Easier to Use

  • ❶ AQ seal is a standard feature.
  • ❷ Easier to grease the ball screw and guide.
  • ❸ A reference surface is set on the slider.
  • ❹ Greater flexibility of mounting.
  • ❺ Four cable exit directions to choose from.
  • ❻ The top of the motor does not contact the load on the slider.

Isb p2 5 image

 

Model Description

Isb model description 800

Isb 3x lead ball screws sp thin banner

Isb 3x lead ball screws model description

 
    Please Add Us to Your Networks

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]