XSEL2 Program Controller
The XSEL2 Complete Controller: Complete with 8 functions! Equipped with CODESYS PLC software and peripheral functions. OPC US server equipped to communicate across multiple industrial networks.
The XSEL2 Complete Controller: Complete with 8 functions! Equipped with CODESYS PLC software and peripheral functions. OPC US server equipped to communicate across multiple industrial networks.
ROBO Pump®: Factory Airless Vacuum Pump for lightweight pick & place applications.
Compact Electric Cylinder – Min. length of 59.5 mm, built-in controller, servo motor & encoder. 3 types (Rod, Table), 24V AC Servo Motor
TB-03E/P, TB-02E/P touch screen teaching pendant for ELECYLINDER® or RCP series of ROBO Cylinder®︎ – Trial Operation with 100/200VAC for 24VDC-driven actuator can be performed.
2024 Digest Catalog Overview with Application Example Videos – 40+ videos are available, Latest Product Lineup
Max. Stroke: 2600mm, Max. Speed: 1500mm~2000mm/s, Max. Payload: 11kg~25kg, Low cost and Easy to Operate, Electric Cylinder from IAI America
IP40, IP43 or IP44 protection – can be used for machining processes that generate dust, etc.
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
ELECYLINDER series – Cleanroom Type Product Page – ISO Class 2.5/3 compliant (ISO 14644-1), Wide Slider type available
ELECYLINDER® series – Long Stroke Slider Models are added – Max Payload: 50kg, Max Stroke: 1500mm, Unlimited Installation Orientation
Electric Stopper Cylinder Products from IAI America – Three models from ELECYLINDER® series and two other models are also available.
Supports high load moment and large overhang applications. Max Payload: 4 to 66 kg, Stroke: 50 to 800 mm, An Example Overhang: 400mm, 40kg
Five Electric Stopper Cylinders are available from IAI. In addition, new mini stopper model is coming soon.
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg
Gripper, 2-point positioning, Built-in controller, Easy setting, Easy cable setup, Four Variations available (Small, Medium and Large types)
IXA High-Payload/Long-Arm Models – Max. Payload: 50kg, Max. Total Arm length: 1200mm, Operation range: 2400mm
Controller Lineup from IAI General Catalog – Check our Positioner, Programmable, Ladder-programable, Multi-axis controllers. Built-in Controller and Teaching Pendant are also available.
EC-ST11 – Short Type Electric Stopper Cylinder in ELECYLINDER series from IAI. In addition, new mini stopper model is coming soon.
Ultra Mini ELECYLINDER® – Solutions for small air cylinder problems! Body Width: 32 or 42 mm, Height: 24.5, 25, 26 mm, Stroke: 10-30, 10-50, 50-200 mm
IXA SCARA Robot – IAI’s latest SCARA series has high-speed, high-payload, short, mid, long arm, cleanroom, splash and dust proof types.
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Download specific model specs, manuals, and CAD files – Select from the pull-down menus or type in the search box to quickly filter
Simple Operation without Programming, Easily Register the Start and End Points, Adjust Accel., Speed, Decel. Settings Individually
ELECYLINDER® (Electric Cylinder) High Rigidity Radial Cylinder models and features – 4-Row Liner Guides, Load Heavy Things on the Rod Tip.