IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Controller | SCON2 Controller: Functional Safety Unit: | ![]() | SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. - Simple Operation for Functional Safety with a Single Axis Actuator - Safe Stopping Possible Without a Drive-Source Cutoff - No Fence Needed for Use of a Single Axis Actuator | 1.1A | CE0401-1.1A (2024MAY) | 36 | 2024-05 | |
Technical Reference | Technical Reference | ![]() | 2021 General Technical Reference Contains various technical explanations for IAI products such as: - Allowable Moment - Operational Life - Caution when Using a guide with a Rod or Slider Type - Structure of a Single-Axis Robot - Types of Robot Feedback Control - Ballscrew Accuracy - Etc. | 1A | General-Catalog-2021_Technical-Reference_CE9001-1-1A (2022MAR) | 216 | 2022-03 | |
Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2023 General Controller Catalog: SCON2 *Please download the PDF from the link on the right. | ![]() * SCON2 is added in 2023 General Catalog: SCON2 + SU ![]() *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | General Catalog 2022 Controller Reference * This is the volume 8 (volume for controller) of 2022 IAI General Catalog. - - - SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | 1.1A | Genaral-Catalog-2022-Controller-CE9002-1.1A (2024MAR) | 394 | 2024-03 | |
ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ![]() *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Newest Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |
Rotary Chuck Gripper | Standard | ![]() | RCP6-RTCK Rotary Chuck can be rotated to any angle. Motorized rotation and gripping consolidated into a single unit. Learn More | 1A | CE0262-1A (0219) | 28 | 2019-01 | |
Gripper Solenoid | Standard | Solenoid Grippers: Driver box: GRS-DB | ![]() | GRS Solenoid Gripper type Catalog * ON/OFF control with a single wire * Small, affordable, easy to operate! * Low price * Long life Learn More (Compact, Mini, Small Size) | 1A | CE0258-1A (0618) | 12 | 2018-06 |
ROBO Cylinder® | Standard Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: | ![]() | RCS4 / RCS4CR ROBO Cylinder® Catalog * Off-board Tuning information added * Servo type Robo Cylinder with Battery-less Absolute Encoder as Standard * Home return not required and Battery replacement not required * An abundant lineup of 54 models * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More RCS4 series Off Board Tuning Information | 1.6A | CE0255-1.6A (2020NOV) | 202 | 2020-11 |
ROBO Cylinder® | Dust-proof Splash-proof | RCP5W-RA10C | ![]() | RCP5W-RA10C - Specification PDF Only | 1A | RCP5WRA10C-Only(2020MAR) | 38 | 2020-03 |
ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | ![]() | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 |
ROBO Cylinder® Mini | Dust-proof Splash-proof Cleanroom | ![]() | Mini ROBO Cylinder® Cleanroom / Dust / Splash-Proof Catalog Cleanroom, dust-proof and splash-proof models have been added to 5 types, with 3 sizes of each type, for a total of 15 models. Models are available with the same shape as a typical air cylinder. This ROBO Cylinder can be used in applications where limited space previously required air cylinders. Learn More Additional Information: Release of the optional compact connector for the compact models of RCA2 and change of the cable for RCM-P6AC (2019-03-28) NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. (Micro, Compact, Mini, Small Size) | 1A | CE0253-1A (0917) | 40 | 2017-09 | |
ROBO Cylinder® | Standard | *Motor Types: 12W~3300W 12W Type: 20W Type: 30W Type: 60W Type: 100W Type: 150W Type: 200W Type: 300W Type: 400W Type: 600W Type: 750W Type: 3000W Type: 3300W Type: | ![]() | RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog Compact and low-thrust rod type actuator that can even be used for simple pressing. The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment. A High-Payload Type without Load Cell is also available. *SCON-CB/CGB Controller pages are updated (2024-06-14) Learn More NOTE: * If a Load Cell Calibration Certificate is required from the load cell vendor, there is an extra charge and it must be ordered on the same PO as the actuator. Ordering the certificate after purchasing the actuator will require sending the load cell back to Japan. | 3.9A | CE0237-3.9A (2024JUN) | 68 | 2024-06 |
ROBO Cylinder® | Standard Cleanroom | RCP4-SA3C | RCP4-RA3C | RCP4-SA3R | RCP4-RA3R | RCP4CR-SA3C Applicable controllers: MSEP-C | MSEP-LC | PCON-CA | MSEL-PC | MSEL-PG Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP4-SA3/RA3, RCP4CR-SA3 New Additions Catalog SA3/RA3 Type with 32mm Actuator Width Now Has a Side-mounted Motor Type. - RCP4-SA3R - Side-mounted Motor, Slider Type - RCP4-RA3R - Side-mounted Motor, Radial Cylinder Rod Type Learn More | 3A | CE0220-3A (1215) | 16 | 2015-12 |
ROBO Cylinder® | Standard | RCS3-CT8C | RCS3-CTZ5C Applicable controllers: XSEL-PCT | XSEL-QCT | SCON-CA | ![]() | RCS3-CT8C Slider/CTZ5C Table High-speed Types Catalog High-speed type — Max. speed of 2500 mm/s and max. acceleration of 3.2 G. (Instantaneous max. acceleration of 4.8 G) | 1A | CJ0210-1A-UST-2-0814 | 8 | 2014-08 |
ROBO Cylinder® | Water-proof | RCP4W-RA6C | RCP4W-RA7C Applicable controllers: PCON-CA | PCON-CFA Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP4W-RA Water-proof Radial Cylinder Series Catalog IP67 Water-proof Radial Cylinder, the newest addition to the dust-proof/ splash-proof ROBO Cylinder® RCP4W series. Built-in guide to achieve longer strokes while accommodating a radial load on the rod! | 1A | CJ0205-1A-UST-2-0214 | 16 | 2014-02 |
ROBO Cylinder® Mini | Standard | ![]() | Mini ROBO Rod / Table Type Brake Option Catalog Mini ROBO Cylinder rod type / table type with brake option has been added. Adding a brake to the rear of the main body will change the size and appearance of the actuator. | 1A | CJ0209-1A-UST-1-1013 | 4 | 2013-10 | |
ROBO Cylinder® | Standard Dust-proof Cleanroom | ERC3-SA | ERC3-RA | ERC3CR-SA | ERC3D-SA | ![]() | ERC3 Series Built-in Controller Catalog Transform your factory with the efficiency-improving, space-saving ERC3 ROBO Cylinder®. - Saves space with a built-in controller - Supports wide-ranging operations with longer strokes - Payloads and speeds have been increased by 1.5 times - Most affordable in our ROBO Cylinder® series! | 4A | CJ0184-4A-UST-2.1A (2023AUG) | 52 (56) | 2023-08 (2014-02) |
ROBO Cylinder® | Dust-proof Splash-proof | Applicable Controllers: PCON-CB, MSEL, RCON, RSEL Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP4W Dust/Splash-proof Series Catalog A first for slider-type ROBO Cylinders! Dust-proof/Splash-proof performance of IP65, plus at-will installation configuration flexibility. You can select either industrial grease (Daphne Eponex No. 2) (standard) or food grade grease (Medallion FM No.1) for the guides and ball screw in the actuator. | 2A | CJ0189-2A-UST-2.1A (2023AUG) | 15 (16) | 2023-08 (2014-02) |
ROBO Cylinder® Mini | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. | ![]() | Mini ROBO Cylinder® Catalog Achieve all the performance and benefits of electric actuation in a durable, yet compact size. IAI’s Mini ROBO Cylinder® variations have been expanded with additional RCS2 series and additional stroke 50/75 mm. Additional Information: Release of the optional compact connector for the compact models of RCA2 and change of the cable for RCM-P6AC (2019-03-28) NOTE: Please check our latest "General controller reference catalog PDF" and/or contact us to confirm current controller lineup. Please check the following information only if you have an initial model of RCA2 series. Discontinuation Notice and Replacement Model Information (2023-07-22) (Compact, Mini, Small Size) | 6A | CJ0143-6A-UST-1-1112 | 168 | 2012-11 |
ROBO Cylinder® Mini | Standard | RCD-RA1DA Applicable controllers: DSEP-C | DSEP-CW | MSEP-C | MSEP-LC | DCON-CA | ![]() | RCD Mini Cylinder Catalog Ultra-compact motorized cylinder with 12mm cross-section and a body length as short as 60 mm. Learn More (Micro, Compact, Mini, Small Size) | 3A | CJ0185-3A-UST-2-0415 | 4 | 2015-04 |
ROBO Cylinder® | Standard Cleanroom | ![]() | RCS3(P)-SA8/SS8 RCS3(P)CR-SA8/SS8 Catalog 1.8 times the maximum speed, 1.3 times the payload. Enjoy significantly higher traveling performance and positioning repeatability. Side-Mounted Motor Type has been added to the lineup. Note for Discontinuation and Replacement models * Note for discontinuation of Incremental encoder, Absolute encoder type (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8) Available Encoder Now: Battery-less Absolute Encoder * Note: Now Battery-less Absolute Encoder type is added to RCS3P-SA8C, -SA8R, -SS8C, -SS8R, RCS3PCR-SA8C, -SS8C | 2A | CJ0165-2A-UST-1-0111 | 20 | 2011-01 | |
ROBO Cylinder® | Standard | ![]() | RCS2-SRA7 Short Body Type Brochure The new compact rod type electric actuator have been engineered to achieve an even smaller foot print and is 21.5mm shorter than the previous model. (Compact, Small Size) | 1A | CJ0140-1A-UST-1-0409 | 4 | 2009-04 | |
ROBO Cylinder® | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | RCP2 / RCA-SRA Short Length Type Catalog The new RCP2 / RCA-SRA series short type electric actuator length has been reduced by up to 45%. Double guides are available offering versatile installation. | 1A | CJ0131-1A-Oct-2008 | 24 | 2008-10 |
ROBO Cylinder® Micro | Standard | ![]() | RCL-SA Micro Slider Brochure The MicroSlider RCL-SA is a space saving ultra compact linear servo slider optimized for high speed load transfer. 3 sizes to choose from, the MicroSlider offers 2G acceleration and a max stroke of 64mm. (Micro, Compact, Mini, Small Size) | 1A | CJ0130-1A | 4 | 2008-08 | |
ROBO Cylinder® Micro | Standard | ![]() | RCL Micro Cylinder® Brochure Ultra-small Linear Servo Cylinder perfect for installation in confined spaces. (Micro, Compact, Mini, Small Size) | 2A | RCL- CJ0123-2A | 4 | 2011-07 | |
ROBO Cylinder® | Standard | RCS2-RA13R Applicable controllers: SCON-CB-750 | * The latest information for this model is now in the Servo Press catalog CE0237.![]() Please click the above image to open our Servo Press product page. | * The latest information for this model is now in the Servo Press catalog CE0237. Please click the following link to open our Servo Press product page. IAI Servo Press Product Page This servo press provides high-precision positioning control and maximum of 1 ton, 19600 (N). The series has a variety of models and the maximum pushing force of largest model is 50,000 (N). This makes it easy to set the pressing force adjustment and position control that are difficult to do with hydraulic presses. | 2A | CJ0107-2A | 16 | 2011-07 |
Single-Axis Actuator | Standard | Wide Type: Wide Mid-support Type: | ![]() | IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog Large single-axis types with a 400kg horizontal payload are available now! Mid Support suppresses deflection of the ball screw, making long-stroke and high-speed operations possible. - Max stroke 3000 mm. - Maximum speed 2500 mm/s. - Max acceleration/deceleration 1.2G. - Max payload capacity: Horizontal 400kg , Vertical 80kg. | 2A | CE0276-2A (2022JUL) | 20 | 2022-07 |
Single-Axis Actuator | Standard Dust-proof | 105mm Body width, 100W motor type: 134mm Body width, 200W motor type: 134mm Body width, 400W motor type: | ![]() | IFA High-speed Belt Driven Actuator The long 3200mm stroke IFA can move 40kg up to 3000mm/sec! - Max stroke: 3200mm - Max payload: 40kg - Max speed: 3000mm/s - The high speed and acceleration shortens cycle times. | 1A | CE0288-2.1A (2022MAR) | 32 | 2022-03 |
Single-Axis Actuator | Standard | ![]() | NSA Rotating Nut Type Actuator Catalog Ultra-high speed with long stroke. The very latest rotating nut type actuator -NSA. Equipped with a Battery-less absolute encoder. - Stroke: 2,300mm - Max. speed: 2,500mm/s - Max. payload: 120kg Learn More * Notice of addition of NSA cable track receiver (track catcher) Applicable Models: NSA series with the stroke of 1800mm or more (NSA-LXMM, NSA-LXMS, NSA-WXMM, NSA-WXMS) | 2A | CE0266-2A (2020AUG) | 72 | 2020-08 | |
Single-Axis Actuator | Standard Dust-proof Cleanroom | A complete set of two ISB Series PDFs in a zip file. ISB/SSPA Single-Axis Robot Series Catalog High Precision Type: High Rigidity Type: Simple Dustproof Type: Cleanroom High Precision Type: Cleanroom Small High Rigidity Type: Cleanroom Standard Type: Cleanroom Electric Static Protection Type: IS(P)B-WXM Large Single-Axis Robot Series Catalog Wide Type: Wide Mid-support Type: | ![]() | Download this complete set of two ISB Series PDFs in a zip file. See below for details. ISB/SSPA Single-Axis Robot Series Catalog #CE0172-2A-UST-2.5A (0618) A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration. * High-precision type is available and positioning repeatability is up to ±3µm. IS(P)B-WXM LARGE Single-Axis Robot Series Catalog #CE0276-1A (2020SEP) Large single-axis types with a 400kg horizontal payload are available now! - Maximum stroke 3000 mm. - Maximum speed 2500 mm/s. - Maximum acceleration/deceleration 1.2G. - Maximum payload capacity: Horizontal 400kg , Vertical 70kg. | CE0172-2A-UST-2.5A (0618) CE0276-1A (2020SEP) | 2020-10 | ||
Single-Axis Actuator | Standard | ![]() | ISB/ISDB Equipped with 3x Lead Ball Screws Catalog Introducing a high-speed actuator that reduces production costs by reducing cycle time. - Max. Speed 2,500mm/s - Max. Acceleration/Deceleration 3.0G Learn More | 1A | CE0245-1A (1216) | 24 | 2017-01 | |
Single-Axis Actuator | Standard Cleanroom | ![]() | ISA/ ISPA-W ISDACR/ ISPDACR-W Super Large Single-Axis Robots Catalog These Super Large Single-Axis Robots (Standard / Cleanroom Types) are capable of transferring loads weighing up to 150 kg for a maximum distance of 2500 mm. The maximum speed of 2000 mm/sec and maximum acceleration / deceleration of 1 G will help shorten your cycle time. | 3A | ISPAW-CJ0088-3A-UST-2-0615 | 16 | 2015-06 | |
Single-Axis Actuator | Standard | ![]() | Click to a specific catalog section: P000-040: ISA/ISPA Single-Axis (16.7MB) P041-066: ICSA/ICSPA Cartesian (4.2MB) P067-144: ICSA2/ICSPA2 Two-Axes Cartesian Model Specs (22.2MB) P145-240: ICSA3/ICSPA3 Three-Axes Cartesian Model Specs (11.4MB) P241-245: ISA/ISPA Technical Reference (2.0MB) The ISPA is a high-precision positioning system comprised of a base, linear guides, ball screw and AC Servo motor. It achieves high rigidity through a smaller size and a Base-Integrated Guide Structure. | 4A | CJ0063-4A-UST-1-0213 | 41 | 2013-02 | |
Single-Axis Actuator | Standard | ![]() | FS-L Large Flexible System Belt Drive Series Catalog The FS-L series actuator provides up to 3000mm stroke. High-Speed and High-Payload types available. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. FS-LO guide module has been added. | 1A | FS-L-Series-UST-1-0213 | 9 | 2013-02 | |
Single-Axis Actuator | Standard | ![]() | FS Flexible System Belt Drive Series Catalog The FS series single-axis actuator was designed for light work, and high speed positioning. The timing belt enables the FS series to perform quietly at high speeds. This high speed capability combined with high acceleration allows for short cycle times. | 1A | FS_Catalog | 9 | 2011-07 | |
Single-Axis Actuator | Splash-proof | ![]() | ISWA / ISPWA Splash-Proof Robot Catalog The lineup of Splash-Proof Sliders has been extended. You can now choose a splash-proof actuator of desired size to match your specific application. | 2A | ISWA-CJ0069-2A-UST-1-1009 | 8 | 2009-10 | |
Single-Axis Actuator | Standard | * The above original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers | *The following catalog is showing NS series with old part numbers.![]() | * The original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers * The following catalog is showing NS series with old part numbers. NS Rotating Nut Linear Actuator Catalog A nut rotating single-axis actuator that provides long stroke and high speed. Maximum speed of 2400mm/s and a maximum acceleration of 1G greatly reduces cycle time. * Notice for Change of External View of NS-LXMXSA Please also check NSA series | 4A | CJ0108-4A-1-UST-0709 | 24 | 2009-07 |
Single-Axis Actuator | Standard | ![]() | IF Belt Drive Type Actuator Catalog The IF is a high-rigidity belt-driven single-axis actuator. The IF Series has proven itself in providing torsional rigidity, reliability, and high speeds. | 5A | IF-UST-5-0409 | 8 | 2009-04 | |
Single-Axis Actuator | Dust-proof Cleanroom | ![]() | ISDA/ ISPDA ISDACR/ ISPDACR Dust-Proof / Cleanroom Actuators Catalog The dust-proof type and cleanroom type both adopt a protective structure made of a stainless steel. You can set a maximum acceleration / deceleration of up to 1 G. | 2A | ISDA_CJ0085-2-UST-2A | 20 | 2008-06 | |
Single-Axis Rotary | Standard Cleanroom | ![]() | DDA Direct Drive Motor Series Catalog Introducing the direct drive motor DDA Series boasting ultimate usability with high speed, high payload, high accuracy, and easy to control. Learn More Please check Changes to the DD/DDA Series encoder due to discontinued encoder * Note for discontinuation of encoder, replacement models with new part numbers and how to handle controllers (SCON/RCON-SC, XSEL, SSEL) | 1A | CE0242-1.1A (2023JUN) | 20 | 2023-06 | |
Single-Axis Rotary | Standard | DD series was discontinued. Replacement Model is DDA series. Please check DDA series for the details. Please check Changes to the DD/DDA Series encoder due to discontinued encoder * Note for discontinuation of encoder, replacement models with new part numbers and how to handle controllers (SCON/RCON-SC, XSEL, SSEL) | 2A | CJ0199-2A-UST-1-0814 | 12 | 2014-08 | ||
Single-Axis Rotary | Standard | ![]() | RS Rotary System Series Catalog The RS series rotary actuator is compact, powerful and lightweight. Small size (RS-30) and Medium size (RS-30) are available for your particular application. (Compact, Mini, Small Size) | 1A | RS-3A-UST-1-0213 | 6 | 2013-02 | |
Single-Axis Linear Servo Actuator | Standard | ![]() | LSAS-N10/N15 Linear Servo Actuator Quasi-Absolute Type Catalog Introducing a new type of absolute linear servo actuator requiring no battery — The Quasi-Absolute Encoder is a new encoder offering the advantages of both incremental and absolute encoders. * High-precision. The positioning repeatability is up to ±5µm. | 1A | CJ0174-1A-UST-1-0111 | 16 | 2011-01 | |
Single-Axis Linear Servo Actuator | Standard | ![]() | LSA-N10 Mid-Size Linear Servo Actuators Catalog The New LSA-N10 medium sized linear servo actuator features high performance 3G acceleration, max speed of 2,500mm/s and thrusts of up to 162N. Available in strokes up to 4,100mm. * High-precision. The positioning repeatability is up to ±5µm. | 1A | CJ0141-1A-UST-1-0409 | 4 | 2009-04 | |
Single-Axis Linear Servo Actuator | Standard | ![]() | LSA Linear Servo Actuator Series Catalog Replacing the ball screw with no-friction magnets, the LSA series delivers exceptional repeatability at ultra-high speeds. To dramatically reduce cycle time, the LSA can accelerate or decelerate much faster (3G) than advanced ball screw actuators. * High-precision. The positioning repeatability is up to ±5µm. | 3A | CJ0094-3A-UST-2-1108 | 68 | 2008-11 | |
Controller | Gateway units (Positioner type): (For situations where the stop position will be registered in the position data, and then the position number will be specified for operation.) Program type: (For situations where Cartesian coordinate system operation is performed for multiple axes combining single axes.) ELECYLINDER Unit: (For situations where ELECYLINDER with ACR option is operated over a fieldbus.) | ![]() | R-Unit Catalog This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods. - Unit-connecting controllers support a wide array of combinations! This allows for mixed control of actuators with both a 24V motor and 200V motor. - You can use the same driver units if you want to switch the master unit based on the control method. - Saves space inside the control panel. RCON can control driver units for up to 16 axes of actuators with a single gateway. * Please also check our General Controller Catalog | 2A | CE0272-2.17A (2023APR) | 92 | 2023-07 | |
Controller | SCON-CAL | SCON-CGAL | ![]() | SCON-CAL: Position Controller for Single-axis Robots / Cartesian Robots / ROBO Cylinder® RCS2/RCS3 Catalog The SCON-CAL measures only 49 mm wide, 158 mm high and 116 mm deep, making it substantially smaller than the SCON-CA. Multiple SCON-CALs can be installed without leaving any space in between. Learn More Notice for Discontinuation of SCON-CAL/CGAL controller and Replacement Notes for SCON-CAL/CGAL to SCON-CB/CGB - September 2023 * Please also check our General Controller Catalog | 1A | CJ0221-1A-UST-1-1214 | 16 | 2014-12 | |
Controller | SCON-CA | ![]() | SCON-CA Single-axis/ Linear Servo Actuator Position Controller for RCS2/RCS3 Catalog - Offboard tuning to increase the actuator's load capacity - Supports major field networks - Vibration control function that shortens cycle time - Force control function for accurate push-motion Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available. For SCON-C/CG to SCON-CB/CGB: Replacement Precaution Notes for Discontinued Controllers to Successor Models (Document's date: June 2022) For SCON-CA/CGA/CAL/CGAL to SCON-CB/CGB Replacement Precaution Notes for Discontinued Controllers to Successor Models - September 2023 | 1A | CJ0173-1A-UST-1-0312 | 16 | 2012-03 | |
Controller | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6 | ![]() | XSEL-PX/QX Large Capacity SCARA Controller Catalog A large-capacity SCARA controller capable of controlling up to six axes. The X-SEL PX/QX can control SCARA robots plus up to two axes in a combination of single-axis and/or cartesian robots. Conveyor tracking function is also possible. * Please also check our General Controller Catalog | 1A | CJ0091-Mar.0106-1 | 4 | 2006-03 | |
Controller | ![]() | X-SEL High-Function Multi-Axes Controller Catalog You can operate your single-axis/cartesian robot according to the preferred control method. The X-SEL controllers support representative field networks such as DeviceNet, CC-Link, ProfiBus and Ethernet. * Please also check our General Controller Catalog | 3A | XSEL-UST-3-0609 | 36 | 2009-06 |