West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

New Products and Updates – Page 2

air to electronic 2pflyer

Mini ROBO Cylinder and EC: Switching from Air to Electric

Catalog #: EC_and_Mini-ROBO-Cylinder
_Switching_from_Air_to_Electronic_2pFlyer_20210209
Pages: 2 | File Size: 0.5 MB
Last Updated: 2021-FEB

Do you find it difficult to switch?

  • Electric cylinders are available at equivalent sizes to replace air cylinders.
  • Mini ROBO Cylinders are compact thanks to a hollow motor that shortens the overall length.
300 ec 2pflyer digital transformation 20210201

ELECYLINDER® Achieves DX* of the Production Line

Catalog #: EC_2pflyer_degital_transformation_20210201
Pages: 2 | File Size: 0.6 MB
Last Updated: 2021-FEB

* DX = Digital Transformation
ELECYLINDER transforms the production line by using digital advancements to improve efficiencies.

  • Digitally setting accurate travel times eliminates bottlenecks and brings significant cost savings.
300 RCON 2pflyer added 3 motion networks 20210201

Introducing IAI Controllers Supporting Motion Networks

Catalog #: RCON_2pflyer_added_3_motion_networks_20210201
Pages: 2 | File Size: 0.5 MB
Last Updated: 2021-FEB

IAI's RCON driver-linkage type controller now supports three motion networks!

  • MECHATROLINK-Ⅲ , EtherCAT , SSCNETⅢ / H
  • High-speed operations synchronized with general-purpose servo motors are possible.
  • Great for short cycle-time automation equipment used in packaging and picking electronics components.
RCS4 CE0255 1.6A 300px cover

RCS4 / RCS4CR ROBO Cylinder®

Catalog #: CE0255-1.6A (2020NOV)
Pages: 202
File Size: 30 MB
Last Updated: 2020-NOV

* Off-board Tuning information added
* Servo Motor Type
* Battery-less Absolute Encoder means Home return not required, Battery replacement not required
* An abundant lineup of 54 models

EC IntroCatalog CE0268 1A front

ELECYLINDER®︎ Introduction Catalog

Catalog #: CE0268-1A (2020JUN)
Pages: 64 | File Size: 23.6MB
Last Updated: 2020-OCT

An easy to follow introduction to ELECYLINDER actuator types.
- Simple Setup. Only the start point and end point are required.
- Optional built-in push-button digital speed controller.
- Wireless connection option.
- 5 times longer life and 1/5 electrical consumption than an air cylinder.
- Easily repairable in the event of a breakdown.

isp single axis set covers

Complete Set of Two ISB Series Catalogs

Zip File Set: 12 MB - Last Updated: 2020-10

ISB/SSPA Single-Axis Robot Series Catalog
Catalog #: CE0172-2A-UST-2.5A (0618) - Pages: 80
A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration.
* High-precision type is available and positioning repeatability is up to ±3µm.

IS(P)B-WXM LARGE Single-Axis Robot Series Catalog
Catalog #: CE0276-1A (2020SEP) - Pages: 10
Large single-axis types with a 400kg horizontal payload are now available!
- Maximum stroke 3000 mm.
- Maximum speed 2500 mm/s.
- Maximum acceleration/deceleration 1.2G.
- Maximum payload capacity: Horizontal 400kg , Vertical 70kg.

NSA CE0266-2A cover

NSA Rotating Nut type Actuator

Catalog #: CE0266-2A (2020AUG)
Pages: 72 | File Size: 9 MB
Last Updated: 2020-08

* New Models Added *
Ultra-high speed with long stroke.
Equipped with a Battery-less absolute encoder.
- Stroke: 2,300mm
- Max. speed: 2,500mm/s
- Max. payload: 120kg

CRS CE0274-1A cover

CRS Cartesian Type 6-Axis Robot

Catalog #: CE0274-1A (2020AUG)
Pages: 68 | File Size: 9.5 MB
Last Updated: 2020-08

Robot with 6 degrees of freedom combining 3 cartesian and 3 rotational axes.

  • Operations with a high degree of freedom are possible including rotation and turning.
  • Many variations and combinations are available.
  • An optimal stroke size can be selected for each of X, Y and Z axes.
  • Battery-less absolute encoders are equipped standard.
r unit ce0272 1a cover

R-Unit Controller Series

Catalog #: CE0272-1A (2020AUG)
Pages: 80 | File Size: 17 MB
Last Updated: 2020-08

This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.

  • Unit-connecting controllers support a wide array of combinations!
  • Use the same driver units
  • Saves space inside the control panel

2020 Gripper & Rotary Products Lineup

Catalog #: N/A
Pages: 4 | File Size: 2.8 MB
Last Updated: 2020-MAY

Lineup Overview of Grippers and Rotaries

2020 Gripper & Rotary Products Specifications Chart

Catalog #: N/A
Pages: 2 | File Size: 0.5 MB
Last Updated: 2020-MAY

Specifications Chart of Grippers and Rotaries

EC Stopper Cylinder

Catalog #: CE0270-1A
Pages: 2 | File Size: 0.6 MB
Last Updated: 2020-MAR

New Stopper Cylinder type has been added to the ELECYLINDER series.

  • Ideal as a workpiece-stopper on a conveyor line without air source.
  • Workpieces up to 50kg.

New Additions to the ELECYLINDER Series Digest Brochure

Catalog #: Lineup-from (CE0250-10A-2019-10)
Pages: 12
File Size: 3.7 MB
Last Updated: 10/23/2019

New types have joined the EC family.
- Small types (Sliders) (Radial Cylinders)
- High-rigidity types (Sliders) (Radial Cylinders)
- Splash-proof type (Radial Cylinders)
- Side-mounted motor types

EC ELECYLINDER - Main Catalog

Catalog #: CE0250-10A (0919)
Pages: 132 | File Size: 29 MB
Last Updated: 08/12/2019

We're ushering in a new era of easy electric cylinders.
Simple / High performance / Profitable / Wireless
Equipped with a Battery-less absolute encoder.

New additions:
- IP67 Dust/Splash-proof Radial Cylinder types

Product Overview - version 30.8A

Catalog #: CE0033-30.8A Overview (0319)
Pages: 8 | File Size: 3.4 MB
Last Updated: 03/09/2019

See what IAI has to offer! Discover our full range of motion control systems, including the New ELECYLINDER® (added to the series: Mini Rod, Mini Table, High Rigidity Slider, Radial Cylinder, and Waterproof type), SCARA robots, Cartesian robots, linear actuators, table top robots, intelligent controllers & software, and ROBO Cylinder®.

RCON

Catalog #: CE0264-1A (0619)
Pages: 40 | File Size: 9.3 MB
Last Updated: 06/24/2019

Save space inside the control panel.
RCON is recommended for actuators with two axes or more.
Save up to 85% of control panel space.
- Up to 16 axes of actuators can be connected
- Can be connected to various field networks.
- Predictive maintenance/preventative maintenance function

RCP6-RTFML Hollow Rotary

Catalog #: CE0261-1A
Pages: 12 | File Size: 3.2 MB
Last Updated: 01/09/2019

  • Slim and lightweight with large-diameter hollow shaft of φ49, suitable for combined axes
  • Thin type with rotation part 47mm thickness, with unit weight of 2.2 kg
  • Can be combined with Cartesian axis, Gripper or Wrist Unit

RCP6-RTCK Rotary Chuck

Catalog #: CE0262-1A
Pages: 28 | File Size: 3.9 MB
Last Updated: 01/09/2019

  • Can be rotated to any angle
  • Motorized rotation and gripping consolidated into a single unit
  • Multipoint positioning of the rotation part
  • Compact size
  • Highly flexible installation
RCS3 Servo Press

RCS3 Servo Press Compatible ROBO Cylinder with Load Cell

Catalog #: CE0237-3.8A (2024APR)
Pages: 52 | File Size: 12.6 MB
Last Updated: 04/26/2024

* Rod type actuators that can be used for simple pressing
* High-payload Rod Type also available

The high-precision position control enables easy adjustment of the push force and the position control.
Updates: The payloads have been greatly improved for RCS3-RA10R and RCS2-RA13R.

 

LOGIN AREA / PHONE SUPPORT

manuals-cad-link iai-support-lines Western US: 800-736-1712 Central US: 800-944-0333 Eastern US: 678-354-9470

 


CONTACT OUR EXPERTS


    Your Name
    *(required)

    Your Email
    *(required)

    Your Phone#
    *(required)

    What is the best way to contact you?

    *(required)

    EmailPhone

    Are you using IAI product?

    *(required)

    YesNo

    Your Company

    Your Title

    Street Address

    City

    State/Region
    *(required)

    Zip/Postal Code
    *(required)

    COUNTRY
    *(required)

    District/County (if any)

    Inquiry Category
    *(required)

    Subject
    *(required)

    Your Message
    *(required)

    Your Preferred Distributor Name (if any)

    Additional Interest

    *

    A confirmation email will be sent to your email address.

    Read more about how we use your info >
    here


    Shares
    Share This