West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Controller



Gateway units (Positioner type):
(For situations where the stop position will be registered in the position data, and then the position number will be specified for operation.)
RCON-GWG-CC (CC-Link)
RCON-GWG-CIE (CC-Link IE Field)
RCON-GWG-DV (DeviceNet)
RCON-GWG-EC (EtherCAT)
RCON-GWG-EP (EtherNet/IP)
RCON-GWG-ECM (EtherCAT motion)
RCON-GWG-PR (PROFIBUS-DP)
RCON-GWG-PRT (PROFINET IO)
RCON-GWG-ML3 (MECHATROLINK III)
RCON-GWG-SSN (SDCNET III/H)

Program type:
(For situations where Cartesian coordinate system operation is performed for multiple axes combining single axes.)
RSEL-G-E
RSEL-G-NP (NPN PIO specification)
RSEL-G-PN (PNP PIO specification
RSEL-G-CC (CC-Link)
RSEL-G-CC2 (CC-Link)(bifurcated connector supplied)
RSEL-G-CIE (CC-Link IE Field)
RSEL-G-DV (DeviceNet)
RSEL-G-DV2 (DeviceNet)(bifurcated connector supplied)
RSEL-G-EC (EtherCAT)
RSEL-G-EP (EtherNet/IP)
RSEL-G-PR (PROFIBUS-DP)
RSEL-G-PRT (PROFINET IO)

ELECYLINDER Unit:
(For situations where ELECYLINDER with ACR option is operated over a fieldbus.)
REC-GW-CC (CC-Link)
REC-GW-CIE (CC-Link IE Field)
REC-GW-DV (DeviceNet)
REC-GW-EC (EtherCAT)
REC-GW-EP (EtherNet/IP)
REC-GW-PR (PROFIBUS-DP)
REC-GW-PRT (PROFINET IO)
R-Unit Catalog

R-Unit Catalog
This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.
- Unit-connecting controllers support a wide array of combinations! This allows for mixed control of actuators with both a 24V motor and 200V motor.
- You can use the same driver units if you want to switch the master unit based on the control method.
- Saves space inside the control panel. RCON can control driver units for up to 16 axes of actuators with a single gateway.

 
* Please also check our General Controller Catalog

Notice of New Additional Set Model Numbers for PC Software IA-101
* Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)


 
2ACE0272-2.17A (2023APR)922023-07

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]