IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Single-Axis Actuator | Standard | NSA Rotating Nut Type Actuator Catalog | NSA Rotating Nut Type Actuator Catalog Ultra-high speed with long stroke. The very latest rotating nut type actuator -NSA. Equipped with a Battery-less absolute encoder. - Stroke: 2,300mm - Max. speed: 2,500mm/s - Max. payload: 120kg Learn More * Notice of addition of NSA cable track receiver (track catcher) Applicable Models: NSA series with the stroke of 1800mm or more (NSA-LXMM, NSA-LXMS, NSA-WXMM, NSA-WXMS) | 2A | CE0266-2A (2020AUG) | 72 | 2020-08 |
NSA Rotating Nut Type Actuator Catalog