West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Cartesian 6-Axis RobotStandard
CRS-XBA-1-WA (24V stepper motor) |
CRS-XBA-3-WA (24V stepper motor) |
Controller: RSEL-SXBA (for CRS)

CRS-XBB-1-WA (24V stepper motor) (200V AC servo motor) |
CRS-XBB-3-WA (24V stepper motor) (200V AC servo motor) |
Controller: RSEL-SXBB (for CRS)

CRS-XGA-1-WA (24V stepper motor) |
CRS-XGA-3-WA (24V stepper motor) |
Controller: RSEL-SXGA (for CRS)

CRS-XGB-1-WA (24V stepper motor) (200V AC servo motor) |
CRS-XGB-3-WA (24V stepper motor) (200V AC servo motor) |
Controller: RSEL-SXGB (for CRS)

CRS-XZCY1-WA (24V stepper motor) |
Controller: RSEL-SXZCY (for CRS)

CRS-XZCZ1-WA (24V stepper motor) |
Controller: RSEL-SXZCZ (for CRS)

CRS-XZDY1-WA (24V stepper motor) |
Controller: RSEL-SXZDY (for CRS)

CRS-XZDZ1-WA (24V stepper motor) |
Controller: RSEL-SXZDZ (for CRS)

CRS-XZEY1-WA (24V stepper motor) (200V AC servo motor) |
Controller: RSEL-SXZEY (for CRS)

CRS-XZEZ1-WA (24V stepper motor) (200V AC servo motor) |
Controller: RSEL-SXZEZ (for CRS)
CRS Cartesian Type 6-Axis Robot

CRS Cartesian Type 6-Axis Robot
Robot with 6 degrees of freedom combining 3 cartesian and 3 rotational axes.
Operations with a high degree of freedom are possible including rotation and turning.

• Many variations and combinations are available.
• An optimal stroke size can be selected for each of X, Y and Z axes.
• Battery-less absolute encoders are equipped standard.
Learn More


1ACE0274-1A (2020AUG)682020-08

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]