IAI Catalogs Search Index
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Catalog Name (Right-click to save PDF) | Edition | Catalog # | Pgs | Last Updated |
|
---|---|---|---|---|---|---|---|---|
ELECYLINDER | Standard Splash-proof Dust-proof | The latest complete set of 3 EC Series PDFs in a zip file. ELECYLINDER® Introduction Catalog Easy to follow introduction to ELECYLINDER actuator types. Slider: Standard, Belt drive, High rigidity Rod: Standard, Radial cylinder, High rigidity Table: Mini type Rotary Stopper cylinder ELECYLINDER® Large Slider Type Catalog Large Slider Type: Applicable Controllers: (Note) The EC series is equipped with a built-in controller. The 200v motor power unit "PSA-200" is required for EC-S13/S13X/S15/S15X models to operate. New additions for EC Belt Driven Type | ![]() | Download this latest complete set of 3 EC Series PDFs in a zip file. See below for details. ELECYLINDER® Introduction Catalog An easy to follow introduction to ELECYLINDER actuator types. - Simple Setup. Only the start point and end point are required. - Built-in controller. - Optional built-in digital speed controller. - Wireless connection option. - 5 times longer life and 1/5 electrical consumption than an air cylinder. - Easily repairable in the event of a breakdown. ELECYLINDER® Large Slider Type Compared to the conventional pulse motor model this large slider type has a longer stroke and operates at higher speeds. - Maximum stroke 2500mm. - Maximum speed 2000m/s. - Maximum payload 108kg. - Standard-equipped with battery-less absolute encoder. - Compatible with wireless teaching. - Motor drive DC power unit can supply power for up to 6 axes. New Additions for EC Belt Driven Type - New additions consists of EC Belt types with built-in Digital Speed Controller with buttons to allow setting up positions, acceleration, velocity, deceleration. | CE0268-1A (2020JUN) CE0273-2A (2020AUG) ECBelt Type with Digital Speed Controller (2020OCT) | 2020-10 |