West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ROBO Cylinder®Standard

Cleanroom





Slider Type: RCS4-SA4C | RCS4-SA6C | RCS4-SA7C | RCS4-SA8C | RCS4-SA4R | RCS4-SA6R | RCS4-SA7R | RCS4-SA8R
Wide Slider Type: RCS4-WSA10C | RCS4-WSA12C | RCS4-WSA14C | RCS4-WSA16C | RCS4-WSA10R | RCS4-WSA12R | RCS4-WSA14R | RCS4-WSA16R
Rod Type: RCS4-RA4C | RCS4-RA6C | RCS4-RA7C | RCS4-RA8C | RCS4-RA4R | RCS4-RA6R | RCS4-RA7R | RCS4-RA8R
Radial Cylinder: RCS4-RRA4C | RCS4-RRA6C | RCS4-RRA7C | RCS4-RRA8C | RCS4-RRA4R | RCS4-RRA6R | RCS4-RRA7R | RCS4-RRA8R
Wide Radial Cylinder: RCS4-WRA10C | RCS4-WRA12C | RCS4-WRA14C | RCS4-WRA16C | RCS4-WRA10R | RCS4-WRA12R | RCS4-WRA14R | RCS4-WRA16R
Table Type: RCS4-TA4C | RCS4-TA6C | RCS4-TA7C | RCS4-TA4R | RCS4-TA6R | RCS4-TA7R
Cleanroom Slider Type: RCS4CR-SA4C | RCS4CR-SA6C | RCS4CR-SA7C | RCS4CR-SA8C
Cleanroom Wide Slider Type: -WSA10C | RCS4CR-WSA12C | RCS4CR-WSA14C | RCS4CR-WSA16C
Applicable Controllers: SCON-CB | SCON-CGB | SCON-LC | SCON-LCG | SCON-CAL | SCON-CGAL | MSCON-C | SSEL-CS | XSEL-P | XSEL-Q | XSEL-RA | XSEL-SA
RCS4 / RCS4CR ROBO Cylinder® Catalog

RCS4 / RCS4CR ROBO Cylinder® Catalog
* Off-board Tuning information added
* Servo type Robo Cylinder with Battery-less Absolute Encoder as Standard
* Home return not required and Battery replacement not required
* An abundant lineup of 54 models
* High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type.
Learn More


Latest Controller Information
In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.



RCS4 series Off Board Tuning Information

Notice: Updated Option, Controller and Cable Specifications
Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly.

 
1.6ACE0255-1.6A (2020NOV)2022020-11

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]