New Products and Updates – Page 2
TB-03E/TB-02E teaching pendant with dedicated power supply unit
Catalog #: CE0275-1A (2020DEC)
Pages: 12 | File Size: 0.8 MB
Last Updated: 2020-DEC
Trial operation and data setting of an ELECYLINDER® prior to system electric wiring are possible since the teaching pendant has its own power supply unit!
- Wireless connection enables configuration and trial operation even in places out of reach.
- Monitor the operating status for up to 16 axes while receiving wireless data from the ELECYLINDER®.
RCS4 / RCS4CR ROBO Cylinder®
Pages: 202
File Size: 30 MB
Last Updated: 2020-NOV
* Off-board Tuning information added
* Servo Motor Type
* Battery-less Absolute Encoder means Home return not required, Battery replacement not required
* An abundant lineup of 54 models
ELECYLINDER®︎ Introduction Catalog
Pages: 64 | File Size: 23.6MB
Last Updated: 2020-OCT
An easy to follow introduction to ELECYLINDER actuator types.
- Simple Setup. Only the start point and end point are required.
- Optional built-in push-button digital speed controller.
- Wireless connection option.
- 5 times longer life and 1/5 electrical consumption than an air cylinder.
- Easily repairable in the event of a breakdown.
Complete Set of Two ISB Series Catalogs
ISB/SSPA Single-Axis Robot Series Catalog
Catalog #: CE0172-2A-UST-2.5A (0618) - Pages: 80
A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration.
* High-precision type is available and positioning repeatability is up to ±3µm.
IS(P)B-WXM LARGE Single-Axis Robot Series Catalog
Catalog #: CE0276-1A (2020SEP) - Pages: 10
Large single-axis types with a 400kg horizontal payload are now available!
- Maximum stroke 3000 mm.
- Maximum speed 2500 mm/s.
- Maximum acceleration/deceleration 1.2G.
- Maximum payload capacity: Horizontal 400kg , Vertical 70kg.
NSA Rotating Nut type Actuator
Catalog #: CE0266-2A (2020AUG)
Pages: 72 | File Size: 9 MB
Last Updated: 2020-08
* New Models Added *
Ultra-high speed with long stroke.
Equipped with a Battery-less absolute encoder.
- Stroke: 2,300mm
- Max. speed: 2,500mm/s
- Max. payload: 120kg
CRS Cartesian Type 6-Axis Robot
Catalog #: CE0274-1A (2020AUG)
Pages: 68 | File Size: 9.5 MB
Last Updated: 2020-08
Robot with 6 degrees of freedom combining 3 cartesian and 3 rotational axes.
- Operations with a high degree of freedom are possible including rotation and turning.
- Many variations and combinations are available.
- An optimal stroke size can be selected for each of X, Y and Z axes.
- Battery-less absolute encoders are equipped standard.
R-Unit Controller Series
Catalog #: CE0272-1A (2020AUG)
Pages: 80 | File Size: 17 MB
Last Updated: 2020-08
This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods.
- Unit-connecting controllers support a wide array of combinations!
- Use the same driver units
- Saves space inside the control panel
ELECYLINDER® Rotary Type
Catalog #: CE0271-1A (2020JUN)
Pages: 20 | File Size: 2.5 MB
Last Updated: 2020-06
New Rotary type has been added to the ELECYLINDER series.
- Smooth acceleration and deceleration eliminates impacts.
- 2-point positioning.
- Built-in controller.
- Wireless connection option.
2020 Gripper & Rotary Products Lineup
Catalog #: N/A
Pages: 4 | File Size: 2.8 MB
Last Updated: 2020-MAY
Lineup Overview of Grippers and Rotaries
2020 Gripper & Rotary Products Specifications Chart
Catalog #: N/A
Pages: 2 | File Size: 0.5 MB
Last Updated: 2020-MAY
Specifications Chart of Grippers and Rotaries
EC Stopper Cylinder
Catalog #: CE0270-1A
Pages: 2 | File Size: 0.6 MB
Last Updated: 2020-MAR
New Stopper Cylinder type has been added to the ELECYLINDER series.
- Ideal as a workpiece-stopper on a conveyor line without air source.
- Workpieces up to 50kg.
New Additions to the ELECYLINDER Series Digest Brochure
Pages: 12
File Size: 3.7 MB
Last Updated: 10/23/2019
New types have joined the EC family.
- Small types (Sliders) (Radial Cylinders)
- High-rigidity types (Sliders) (Radial Cylinders)
- Splash-proof type (Radial Cylinders)
- Side-mounted motor types
EC ELECYLINDER - Main Catalog
Catalog #: CE0250-10A (0919)
Pages: 132 | File Size: 29 MB
Last Updated: 08/12/2019
We're ushering in a new era of easy electric cylinders.
Simple / High performance / Profitable / Wireless
Equipped with a Battery-less absolute encoder.
New additions:
- IP67 Dust/Splash-proof Radial Cylinder types
Product Overview - version 30.8A
Catalog #: CE0033-30.8A Overview (0319)
Pages: 8 | File Size: 3.4 MB
Last Updated: 03/09/2019
See what IAI has to offer! Discover our full range of motion control systems, including the New ELECYLINDER® (added to the series: Mini Rod, Mini Table, High Rigidity Slider, Radial Cylinder, and Waterproof type), SCARA robots, Cartesian robots, linear actuators, table top robots, intelligent controllers & software, and ROBO Cylinder®.
RCON
Catalog #: CE0264-1A (0619)
Pages: 40 | File Size: 9.3 MB
Last Updated: 06/24/2019
Save space inside the control panel.
RCON is recommended for actuators with two axes or more.
Save up to 85% of control panel space.
- Up to 16 axes of actuators can be connected
- Can be connected to various field networks.
- Predictive maintenance/preventative maintenance function
RCP6-RTFML Hollow Rotary
Catalog #: CE0261-1A
Pages: 12 | File Size: 3.2 MB
Last Updated: 01/09/2019
- Slim and lightweight with large-diameter hollow shaft of φ49, suitable for combined axes
- Thin type with rotation part 47mm thickness, with unit weight of 2.2 kg
- Can be combined with Cartesian axis, Gripper or Wrist Unit
RCP6-RTCK Rotary Chuck
Catalog #: CE0262-1A
Pages: 28 | File Size: 3.9 MB
Last Updated: 01/09/2019
- Can be rotated to any angle
- Motorized rotation and gripping consolidated into a single unit
- Multipoint positioning of the rotation part
- Compact size
- Highly flexible installation
RCS3 Servo Press Compatible ROBO Cylinder with Load Cell
Pages: 52 | File Size: 12.6 MB
Last Updated: 04/26/2024
* Rod type actuators that can be used for simple pressing
* High-payload Rod Type also available
The high-precision position control enables easy adjustment of the push force and the position control.
Updates: The payloads have been greatly improved for RCS3-RA10R and RCS2-RA13R.