ASSISTING THE WORLD THROUGH ADVANCED ROBOTIC TECHNOLOGY
IAI systems and components cover a full range of medical applications including infectious disease testing, molecular diagnostics, tissue and blood sampling, genomic research, cancer research, pharmaceuticals, and medical device production. The latest system project of IAI integrated a 3-axis Cartesian Robot into a cancer screening apparatus to assist in a ground-breaking process to detect and identify several types of cancers.
Currently, IAI is assisting the medical community by providing robotic components for Covid-19 molecular lab testing systems. The current pandemic has created an urgent need for multiple testing and diagnostic tools to be readily available for use worldwide. The pressing concern is for expedited delivery, installation, and programming to quickly integrate and optimize production.
IAI expedites delivery by stocking hundreds of electric actuator components that are easily combinable to meet precise customer specifications. This production method reduces turn-around time to a minimum and provides complete pre-assembled products ready for use upon delivery. Customizable options based on specified applications include: Size/footprint, speed/acceleration, payload, XYZ-ZR-axis configurations, and orientation of actuators.
IAI Cartesian robots come in hundreds of configurations in 2-axis to 6-axis combinations and are equipped with a High-Resolution Battery-less Absolute Encoder as standard. (No battery, No maintenance, No replacement, and No home return since the current position is always known). There is on-board programming for ease of operation. A ZR-Axis (vertical/rotation) option is now available to enable camera systems for image processing and analysis while load moving.
Straight forward programming language and pre-formatted products make it easy to integrate all IAI products with other components and to be up and running quickly.
There are four distinct IAI Robot Series to meet your needs:
- CRS 6-Axis ROBOT is excellent for high speed and accurate pick-and-place operations.
With 6 degrees of freedom combining 3 Cartesian and 3 rotational axes, operations with a high level of freedom are possible, including rotation and turning.The CRS has many variations available. You can select the optimal system based on your payload, stroke travel, and installation space. There are combinations that are ideal for three-dimensional movements within a specified work envelope and combinations that are perfect for accessing difficult to reach locations such as loading and unloading machines or storage shelves.
- The IK ROBO Cylinder ® Series – An affordable compact option for lighter weight multi-axis applications. Offering 516 user options. The battery-less absolute encoder is standard.
- ICSB Series - Full Cartesian gantry systems (up to 3-meter spans) for large payloads and robust applications. Offering 954 variations. 726 of which are compatible with the battery-less absolute encoder.
- TTA Table Top system – a compact design that is extremely flexible, precise, and multi-functional. No assembly required. Arrives pre-fabricated with a built-in controller ready for use. Excellent for medical office applications. Offering eight types for various operations as in pick and place and sorting applications. The dedicated ZR-axis option enables video image processing and analysis for micro-dosing applications in biotechnology.
- IXP/IXA SCARA Series – The IXP model is ultra-compact and cost-effective using 24VDC stepper motors to provide an affordable entry level into cleanroom automated testing. The IXA model uses 200VAC servo motors and has high speed payload capabilities. Both models in the series have excellent position repeatability and are equipped with battery-less absolute encoders.
Videos Related to Medical/Pharmaceutical Applications
Please click a video image to play.
Popular Products for Medical & Pharmaceutical Applications
Please click an image to go to the product information page.
IXA SCARA Robot – Dust-Proof / Splash-Proof type
IAI High-speed SCARA Robot – IXA series now has IP65 Dust-proof and Splash-proof specification models
IXA SCARA Robot – Cleanroom Specification
High-speed – ISO Class 3 Compliant, Max. Arm Length, First Arm:350mm, 2nd Arm:250, Max. Vertical stroke:330, Max. Payload: 10kg
IXA High-Speed SCARA Robot
IXA SCARA Robot – IAI’s latest SCARA series has high-speed, high-payload, short, mid, long arm, cleanroom, splash and dust proof types.
EC ELECYLINDER® Series – tab – Quick Select
Download specific model specs, manuals, and CAD files – Select from the pull-down menus or type in the search box to quickly filter
EC ELECYLINDER® Series – tab – Core Fatures
Simple Operation without Programming, Easily Register the Start and End Points, Adjust Accel., Speed, Decel. Settings Individually
EC ELECYLINDER® Series – tab – High Rigidity Radial Cylinder
ELECYLINDER® (Electric Cylinder) High Rigidity Radial Cylinder models and features – 4-Row Liner Guides, Load Heavy Things on the Rod Tip.
Medical & Pharmaceutical Application Examples and Related/Similar Applications
Please click an image to see the application details.
EC-07. Hand cream filling equipment – Synchronized speed control required – EC Slider
The speed can be set in increments of 0.01 mm/s, allowing the conveyor speed to follow the operation. Reduces conveyor downtime.
EC-08. Cosmetic conveyor sorting equipment – No degradation of speed due to aging
Since there is no degradation of speed due to aging, the allocation can be performed as set for a long period of time.
09. Pick and place medical bottles – IXA SCARA
The IXA cleanroom specification is ISO Class 3 compliant, making it ideal for operation in clean environments. Preliminary verification on a PC is possible by using simulation software.
10. Shampoo bottle filling equipment
The speed can be changed during movement, allowing the nozzle tip to move in accordance with the rate of rise of the liquid surface. By adjusting acceleration and deceleration, shampoo foaming can be prevented.
11. Pick and place Sloped Work – Vial bottles, oblique stocker
By combining Cartesian axes and wrist units, the cost can be reduced compared to Vertical articulated robots. In addition, the size of the safety fence can be reduced.
12. Barcode reading of specimen samples – Cleanroom Type Electric Actuators are adopted
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. The wide lineup of products allows for a combination of axes with cleanroom specifications.
Application Example: EC – Hand cream dispensing device
System Overview : Improvement Overview : Device for filling containers on a conveyor belt with...
EC – Deburring Device for Plastic Molding Products
A device to perform deburring of inside of lipstick caps. In the past, an air cylinder was used to...
EC – Sorting Device for Medicine Packages
A device for sorting medicine packages by scanning printed data on the package surface....
EC – Cutting Device for Medical Equipment Parts
A driving device to cut bundles of medical equipment parts. The customer has adopted an...
Easy Automation Concept Vol.10-2 Video #20
Example Video #20: System for soak-degreasing metal parts - Air cylinder vs IAI's ROBO Cylinder...
Easy Automation Concept Vol.3-2 Video #06
Example Video #06: Sequential Feeder for Non-woven Fabric Punching Line - 10 Air cylinder vs 1...



























