IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Summary of IAI models categorized by actuator type | 2026 IAI Robot Lineup Guide | 2026 IAI Robot Lineup Guide The updated Robot Lineup Guide provides a simplified overview of IAI's product line, organizing key products by actuator type. Now Available: - e-Wiring System - Tiny Wire Cylinder - 3 position mode spec. option for ELECYLINDER® - XSEL2 Controller - 3-Finger Gripper, ROBO Pump® - RCP6 High Rigidity 1500mm Long Stroke Type - Compact ELECYLINDER - Compact Vertical Gripper Learn More | 36.5A | CE0033-US36.5A (2026JUL) | 8 | 2026-07 |
| Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Digest of IAI Robot Lineup, Specification Outline and Applications. | 2025 IAI Industrial Robots Digest Catalog | 2025 IAI Industrial Robots Digest Catalog As a leading manufacturer of electric actuators/compact industrial robots, IAI always anticipates market needs and brings a variety of products to market each year. - Product Lineup - 2-point / 3-point Positioning ELECYLINDER - Multi-point Positioning - Multi-axis Products - Cleanroom/Dust & Splash-proof - Controller Products - Other Products - Specification List Outline - Applications Learn More | 4.1A | CE0405-4.1A (2026JUN) | 56 | 2026-06 |
| e-Wiring System | Standard Dust & Splash-proof | e-Wiring System Connection Unit to RCON master: On-Site Power Supply Unit: Connector with terminal resistor: End cover: Flat cables: Power & I/O connector: Cable fixing brackets: Pressure welding connector: Small EC Connection cable: EC connection cable: Dust & Splash Proof Cover [For branch sections]: | e-Wiring System / On-Site Power Supply Unit Catalog | e-Wiring System / On-Site Power Supply Unit Catalog Drastically reduce time spent on everything from initial design to maintenance. | 2A | CE0429-2A (2026JUN) | 20 | 2026-06 |
| ELECYLINDER | Standard | EC MICROCYLINDER Rod type Coupled motor: Rod type Side-mounted motor: Table type: Gripper Flat type: EC-GRB4 Gripper Vertical type: EC-GRC4 | EC MICROCYLINDER Flyer | EC MICROCYLINDER Flyer The rod type width is just 1cm, supporting full electrification of equipment. - It features a built-in encoder, providing a repeatability of ±0.02 mm. - Equipped with a Ø2.5 rolled ball screw, it achieves both compact size and high payload. - An In-line Controller is equipped with a built-in cable that can be installed inside the machine. | 1A | FE_Micro-Cylinder_1A (2026MAY) | 2 | 2026-05 |
| ELECYLINDER | Cleanroom | EC Ultra Large Slider Cleanroom Spec: | EC Ultra Large Slider Cleanroom Specification Flyer | EC Ultra Large Slider Cleanroom Specification Flyer Achieves a high level of cleanliness (ISO Class 2.5) as a general-purpose drive mechanism. - 2800mm stroke makes it one of the largest sliders in the industry! - Max Horizontal Payload: 400 kg. - Max Vertical Payload: 65 kg. | 1A | FE_EC-ultra-large-slider-cleanroom_1A (2026MAY) | 2 | 2026-05 |
| Gripper | Standard | Mini 3-Finger Gripper ROBO CYLINDER: Mini 3-Finger Gripper ELECYLINDER: | Mini 3-Finger Gripper Flyer | Mini 3-Finger Gripper Flyer - RCP6 version for multi-point positioning. - EC version for 2-point positioning. - Easy mounting on the tool tip due to its compact size! - 70N high grip force! The 30mm stroke is 3 times larger than the previous model (RCP2-GR3SS). - Electric operation allows for easy fine-tuning of speed and gripping force. | 1A | CE0435-1A (2026MAY) | 2 | 2026-05 |
| Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2024 General Controller Catalog: SCON2, ADTB, BKR-01 + X-SEL2 | General Catalog 2024 Controller Reference | General Catalog 2024 Controller Reference * This is volume 8 for controllers from the 2024 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 1A | 2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR) | 421 | 2026-04 | |
| ELECYLINDER | Standard (Tiny) | Rod type: Gripper type: | ELECYLINDER® Wire Cylinder Catalog | ELECYLINDER® Wire Cylinder Catalog You want motorized equipment but they're too big... Challenge Accepted! - The new motorized drive system that made even tinier actuators possible. - So small and lightweight that multiple axes can be installed together at a robot tip. | 1A | CE0420-1A (2025OCT) | 32 | 2025-10 |
| ELECYLINDER | Standard (Tiny) | Rod type: Gripper type: | ELECYLINDER® Wire Cylinder Flyer | ELECYLINDER® Wire Cylinder Flyer An industry first! A new wire driven control system for tiny ELECYLINDERs. - Any heat from the motorized wire controller can be kept separate from the actuator. - The wire controllers enable adjustments for position, speed, acceleration/deceleration, push/grip force. | 1A | CE0422-1A (2025AUG) | 2 | 2025-08 |
| ELECYLINDER | (New Option) | (New Option) | EC 3-Position Mode Specification Option (MF) | EC 3-Position Mode Specification Option (MF) ELECYLINDER just got smarter — 3-point positioning now possible with our new option! - Stops are possible not only at the forward and backward ends but also at intermediate positions. - The cycle time can be shortened by stopping at intermediate positions. | 1A | FE_EC-3position-mode-option-1A (2025APR) | 2 | 2025-04 |
| ELECYLINDER | Standard (Ultra Large) | Standard types: Long stroke types with intermediate support: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | ELECYLINDER® Ultra Large Slider | ELECYLINDER® Ultra Large Slider Suitable for Heavy Payloads — Largest payload among IAI Slider Type - In the case of emergency stops, the brake will be activated immediately. - Impact-less transference is possible thanks to being able to individually control the acceleration, deceleration, position, and speed settings. | 1A | CE0423-1A (2025MAY) | 2 | 2025-05 |
| ELECYLINDER | Standard (Mini Rod) | Mini-Rod type: Mini-Rod Double-guide type: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | EC-RP4/GD4 100mm Stroke Mini Rod | EC-RP4/GD4 100mm Stroke Mini Rod 100mm stroke has been added to the EC-RP4/GD4 Mini Rod series. - This increases the range of suitable applications. | 1A | CE0428-1A (2025MAY) | 1 | 2025-05 |
| ELECYLINDER | Standard (Compact) | Rod type without Guide: Rod type with Double Guide: Table type: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | EC Compact Type ELECYLINDER® (CRP, CGD, CTC) | EC Compact Type ELECYLINDER® (CRP, CGD, CTC) - Even with a total length of 59.5 mm, it has a built-in controller, servo motor, and encoder. - Choose from three types depending on the application. - Its small size allows it to fit in places where space is limited. - It can be used for a variety of applications such as positioning, lifting, pushing, etc. Learn more (Compact, Mini, Small, Slim) | 1.1A | CE0411-1.1A (2024AUG) | 44 | 2024-08 |
| ELECYLINDER | Standard (20mm width) | Slider type: Slider w/ Side-mounted motor: Radial Cylinder type: Radial Cylinder w/ Side-mounted motor: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to P. 27 for details on built-in controllers. | EC-S2/RR2 20mm Width ELECYLINDER® | EC-S2/RR2 20mm Width ELECYLINDER® Ultra-compact ELECYLINDER® with Built-in Controller. - Max Speed 300mm/s: Built-in linear guide keeps speed from decreasing. - Simple Grease Lubrication: The radial cylinder guide and ball screw can be batch lubricated. | 1.1A | CE0410-1.1A (2024APR) | 32 | 2024-07 (1.1A: 2024-07) (1A: 2024-04) |
| ELECYLINDER | Standard Water-proof Splash-proof Dust-proof Cleanroom | [Stepper Motor] Sliders: High Rigidity Sliders: Wide Slider: Belt Driven types: Sliders (side-mounted motor type): High rigidity sliders (side-mounted motor type): [200VAC Servo Motor] Sliders: [Stepper Motor] Rods: Radial Cylinders: High Rigidity Radial Cylinders: Radial Cylinders (side-mounted motor type): High Rigidity Radial Cylinders(side-mounted motor type): Mini Rod type: Mini Table type: Rod type with double-guide: [Stepper Motor] Grippers: Rotary: Stopper Cylinder: [Cleanroom Specification] Sliders: High Rigidity Sliders: [Dust-proof / Splash-proof Specification] Rods: Radial Cylinders: 3 New Models added to 2022 EC General Catalog: EC-RTC18 | EC-SRG11 | EC-SRG15 9 New Models added to 2023 EC General Catalog: 4 New Models added to 2023 EC General Catalog: *Please download the PDF from the link on the right. | ELECYLINDER® section of 2021 General CatalogAdditional PDF for 3 new models added in 2022 EC General Catalog: ![]() Additional PDFs for 9 new models added in 2023 EC General Catalog: ![]() Additional PDFs for 4 new models added in 2023 EC General Catalog: ![]() *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | ELECYLINDER® section of 2021 General Catalog Move over air hoses. Make some space for the ELECYLINDER®. EC Series provide super easy electric cylinder control. - A built-in digital speed controller lets you enter numbers precisely and check how long the positioning will take during the design stage. - Each EC includes a ball screw with a built-in linear guide, motor, battery-less absolute encoder, and controller! Learn More ELECYLINDER®︎ Size Selection Tool ELECYLINDER®︎ All Lineup 2023 - - - * 3 New Models Added in 2022: EC-RTC18 - EC-SRG11 - EC-SRG15 * 9 New Models of 80mm Width Slider Type, High-payload models added in 2023 * 4 New Models of 90mm & 110mm Width Rod Type Radical Cylinder, High-payload models added in 2023 *The above models are not in 2021 EC General Catalog. Please download the PDFs from the above links. | 1.2A | General-Catalog-2021_ELECYLINDR_CE9001-2-1.2A (2023JUN) | 397 | 2023-06 (2021-06) |
| ELECYLINDER | Standard Cleanroom | ELECYLINDER EC-S8 Brochure | ELECYLINDER EC-S8 Brochure Introducing the new High Payload Models - Added 9 new models, including options with extended strokes and cleanroom specifications. - Maximum Payload of 80kg - Maximum stroke of 1,500mm | 1A | CE0404-1A (2023NOV) | 4 | 2023-11 | |
| ELECYLINDER | Standard Cleanroom | EC-S8☐ Standard, 50-600mm Stroke: EC-S8☐A: Standard, 350-1100mm Stroke: EC-S8X☐A: Standard, 700-1500mm Stroke: EC-S8☐R Motor Side-Mounted, 50-600mm: EC-S8☐AR Motor Side-Mounted, 350-1100mm: EC-S8X☐AR Motor Side-Mounted, 700-1500mm: EC-S8☐CR Cleanroom, 50-600mm Stroke: EC-S8☐ACR Cleanroom, 350-1100mm Stroke: EC-S8X☐ACR Cleanroom, 700-1500mm Stroke: | 80mm Width Slider Type, High-payload models fromELECYLINDER® series | 80mm Width Slider Type, High-payload models from ELECYLINDER® series - 9 new models added to EC Slider Type - Maximum payload of 80kg - Extended Stroke Support (Max. stroke: 1500mm) - Simplified Setup | 2.1A | EC-S8_9NewModels2023(NOV) | 43 | 2024-01 (2023-11) |
| ELECYLINDER | Standard | EC-RR8☐, 90mm Width, 50-700mm Stroke: EC-RR8☐R, 90mm Width, Motor Side-mounted, 50-700mm: EC-RR10☐, 110mm Width, 50-800mm Stroke: EC-RR10☐R, 110mm Width, Motor Side-mounted, 50-800mm: | 90mm & 110mm Width Rod Type Radial Cylinder, High-payload models from ELECYLINDER® series | 90mm & 110mm Width Rod Type Radial Cylinder, High-payload models from ELECYLINDER® series - 4 new models added to Rod Type Radial Cylinder - Built-in Linear Guide - Maximum Payload of 300kg - Max. Stroke: 800mm - Max. Push Force 6000N | 2A | EC-RR8-RR10_4NewModel2023(DEC) | 12 | 2023-12 |
| ELECYLINDER | Standard (Ultra Large) | Ultra Large Slider type: Ultra Large Slider (High payload specification): Ultra Large Slider (with mid support): Ultra Large Slider (High payload specification with mid support): | Ultra Large Slider Type ELECYLINDER® | Ultra Large Slider Type ELECYLINDER® - Maximum stroke of 2800mm. - Maximum speed of 2000mm/s. - Maximum payload of 400kg horizontally and 80kg vertically. - Wireless teaching support allows for easy setup if the actuator is out of reach. | 1A | CE0299-1A (2023JAN) | 32 | 2023-01 |
| ELECYLINDER | Standard (Long Stroke) | Long stroke Slider Type (Standard): (with Digital speed controller): Long stroke supported High Rigidity Slider (Standard): (with Digital speed controller): New Long stroke supported Side-mounted motor Slider (Standard): New (with Digital speed controller): New Long stroke supported High rigidity Side-mounted motor (Standard): New (with Digital speed controller): | ELECYLINDER® Slider Type - Long stroke supported | ELECYLINDER® Slider Type - Long stroke supported New Slider Types Added - Long stroke supported Side-mounted motor type - Long stroke supported High rigidity Side-mounted motor type Compact with Long Stroke Usable even in locations with limited installation space. High Rigidity A built-in four-row ball circulating type linear guide supports heavy weights and large overhangs. Unlimited Installation Orientation for vertical, horizontal, and ceiling mounting. | 2.2A | CE0293-2.2A (2024JAN) | 88 | 2024-01 (2023-06) |
| ELECYLINDER | Standard (Wide Slider) | Applicable Controllers: EC Series products are equipped with a built-in controller. | ELECYLINDER® Wide Slider Type | ELECYLINDER® Wide Slider Type The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable to heavy workpieces and large overhang applications. AVD (Acceleration, Velocity and Deceleration) can be individually set up to suppress vibrations and shorten cycle times. All necessary functions are built-in including controller and teaching functions to reduce the time needed for designing, starting-up and adjusting. | 3.1A | CE0280-3.1A (2022OCT) | 36 | 2022-10 |
| ELECYLINDER | Standard (Large Slider) | Applicable Controllers: EC Series products are equipped with a built-in controller. The "PSA-200" DC motor power unit is required for any ELECYLINDER that uses 200V servo motors. | ELECYLINDER® Large Slider Type | ELECYLINDER® Large Slider Type Compared to the conventional pulse motor model this large slider type has a longer stroke and operates at higher speeds. - Maximum stroke 2500mm - Maximum speed 2000m/s - Maximum payload 108kg - Standard-equipped with battery-less absolute encoder. - Double slider specification is available as an option. - Can be installed with bolts from the top face. - Compatible with wireless teaching allowing test runs from a distance. - Motor drive DC power unit can supply power for up to 6 axes. | 3A | CE0273-3A (2021NOV) | 40 | 2021-11 |
| ELECYLINDER | Standard Dust-proof (Belt Driven) | Belt Driven Type: Applicable Controllers: EC Series products are equipped with a built-in controller. | EC Belt Driven type | EC Belt Driven type New Belt Driven type ELECYLINDERs have been added to the EC series. Also, new additions with Digital Speed Controller have been added. - Max. stroke: 2600mm - Max. speed: 2000mm/s - Max. payload: 25kg Learn More | 3A | CE0267-3A (2023DEC) | 40 | 2023-12 |
| ELECYLINDER | Dust-resistant Dust-proof Splash-proof | Dust-resistant spec.: Dust-proof/Splash-proof spec.: | Dust-resistant and Dust-proof/Splash-proof ELECYLINDER® | Dust-resistant and Dust-proof/Splash-proof ELECYLINDER® Electric actuators with IP44 protection can be used for machining processes that generate dust. - Proprietary internal structure for increased dust-proof/ splash-proof performance. - Simple wireless operation: No need to connect a communication cable to the actuator. Learn more | 1A | CE0296-1A (2022SEP) | 36 | 2022-09 |
| ELECYLINDER | Cleanroom | Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: High Rigidity: High Rigidity with Digital speed controller: NEW Mid-supported High Rigidity: NEW Mid-supported High Rigidity with Digital speed controller: High Rigidity: High Rigidity with Digital speed controller: NEW Mid-supported High Rigidity: NEW Mid-supported High Rigidity with Digital speed controller: Wide type: Wide type with Digital speed controller: Wide type: Wide type with Digital speed controller: | ELECYLINDER® Cleanroom Specification | ELECYLINDER® Cleanroom Specification Added New Long Stroke type and Mid-support type ISO Class 2.5/3 compliant (ISO 14644-1) The cleanroom wide slider type supports high load moment and large overhang. Recommended for use in the semiconductor, food product, chemical, and cosmetics industries! | 3A | CE0281-3A (2023APR) | 88 | 2023-04 |
| ELECYLINDER | Standard | ELECYLINDER® High Rigidity Radial Cylinders | ELECYLINDER® High Rigidity Radial Cylinders An electric cylinder with 4-row linear guide built-in - no external guide required. A ball screw support mechanism allows 1,000mm max stroke and 860mm/s max speed! A built-in digital speed controller lets you simply select and enter numbers. No complicated programming required. | 1A | CE0282-1.1A (2024JAN) | 36 | 2024-01 (2021-04) |
|
| ELECYLINDER | Standard | EC-SRG11 / EC-SRG15 Rod type with double guide | EC-SRG11 / EC-SRG15 Rod type with double guide New ELECYLINDER is now available with a Ball Bush Guide. - Operates with only a 24V power source - Best suited for lifting and pushing transfer operations Learn more | 1A | CE0298-1A (2022APR) | 2 | 2022-04 | |
| ELECYLINDER | Standard (Ultra Mini) | Ultra-Mini Slider type: Ultra-Mini Rod type with rolling bushing: Ultra-Mini Rod type with ball bearing: Ultra-Mini Table type: | Ultra-Mini ELECYLINDER® Believe it: A built-in controller at this size resolves all kinds of small air cylinder problems! Select from three types according to the application: Slider, Rod, Table Speed can be set with numbers from 1% (low speed) to 100% (high speed), enabling the same motion regardless of the operator. Design is easy with all the necessary components already assembled. Modular structure makes replacement easy. Learn More (Compact, Mini, Small, Slim) | 1.3A | CE0297-1.3A (2023JUN) | 36 | 2023-06 | |
| ELECYLINDER | Standard (Mini) | Mini Rod Type: Mini Table Type: | ELECYLINDER® Mini Type Rods/Tables | ELECYLINDER® Mini Type Rods/Tables New additions with more stroke, speed, and power for our mini type lineup! Ideal for reducing space required by devices. (Compact, Mini, Small Size) | 1A | CE0283-1A (2021JUN) | 32 | 2021-06 |
| ELECYLINDER | Standard (Gripper) | ELECYLINDER® Gripper Type | ELECYLINDER® Gripper Type Easy set up in just 4 steps! Built-in controller saves equipment space. Four low price variations available. *New Models and features are added: - Flat type with heights of 30mm (GRC6), 35mm (GRC7) Max. grip force: 350N (Both sides, GRC7L) Max. speed: 137.5mm/s (GRC7M) Main unit mass: 0.32/0.4kg (GRC6) - Vertical type (GRB): suitable for multi-axis systems. Useful for mounting on the Z-axis tip. Only one φ7.2 cable, making wiring easy. Optional cable mounting brackets. Supports 4-way cable exit. - Long stroke type (GRST): Max. Stroke: 260mm (Both fingers) Max. Grip-force: 1641N (Both sides) Learn More | 2.1A | CE0284-2.1A (2024SEP) | 60 | 2024-09 (2A: 2024-04) |
|
| ELECYLINDER | Standard (Rotary) | ELECYLINDER® Rotary Type | ELECYLINDER® Rotary Type 2-point Positioning ELECYLINDER® Rotary type with Built-in Controller. - NEW! Small size rotary EC-RTB4 footprint has been greatly reduced. - Smooth acceleration and deceleration eliminates impacts. - Can be installation bolted from the top. - Wireless connection option allows operating from a remote location using an IAI Wireless Teaching controller. | 3A | CE0271-3A (2024JUN) | 40 | 2024-06 | |
| ELECYLINDER | Standard (Stopper) | Stopper Cylinders: | EC Stopper Cylinder Catalog | EC Stopper Cylinder Catalog A small size version and a low-cost version are available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) Learn More | 1A | CE0295-1.2A (2023JUL) | 24 | 2023-07 |
| ELECYLINDER | Standard | Stopper Cylinder: | ![]() | EC Stopper Cylinder Economical Type A low-cost stopper cylinder is now available. - Workpieces up to 50kg. - Maximum collision speed of workpiece: 40m/min. (in case of 9kg workpiece) * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0294-1A (2022FEB) | 2 | 2022-02 |
| ELECYLINDER | Standard | Stopper Cylinder: EC-ST15 | ![]() | EC Stopper Cylinder EC-ST15 New Stopper Cylinder type has been added to the ELECYLINDER series. - Ideal as a workpiece-stopper on a conveyor line without air source. - Workpieces up to 50kg. * Please check the latest information on the EC Stopper Catalog CE0295 and/or EC General Catalog listed above. Learn More | 1A | CE0270-1A | 2 | 2020-03 |
| ELECYLINDER | Standard Splash-proof Dust-proof | Slider: Standard, Belt drive, High rigidity Rod: Standard, Radial cylinder, High rigidity Table: Mini type Rotary Stopper cylinder *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ELECYLINDER® Introduction Catalog*New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ELECYLINDER® Introduction Catalog An easy to follow introduction to ELECYLINDER actuator types. - Simple Setup. Only the start point and end point are required. - Built-in controller. - Optional built-in digital speed controller. - Wireless connection option. - long life and 1/5 electrical consumption than an air cylinder. - Easily repairable in the event of a breakdown. Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 1A | CE0268-1A (2020JUN) | 64 | 2020-06 |
| ELECYLINDER | Standard Splash-proof Dust-proof | Slider Type: High Rigidity Slider Type: Rod Type: Radial Cylinder: (Radial load specification) High Rigidity Radial Cylinder: Mini Rod Type: Mini Rod Type Single Guide: Mini Rod Type Double Guide: Mini Table Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Controller Options: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Additions to the ELECYLINDER Series*New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Additions to the ELECYLINDER Series New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | 10A | CE0250-10A (0919) | 132 | 2019-09 |
| Special Brochure | ELECYLINDER | ELECYLINDER Achieves DX* of the Production Line | ELECYLINDER Achieves DX* of the Production Line * DX = Digital Transformation ELECYLINDER transforms the production line by using digital advancements to improve efficiencies. Digitally setting accurate travel times eliminates bottlenecks and brings significant cost savings. | 1A | EC_2pflyer_degital_ transformation_20210201 | 2 | 2021-02 | |
| ELECYLINDER | Standard Splash-proof Dust-proof | Splash-proof Type: High-Rigidity Type: Standard Type: Compact Type: *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ![]() *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | ELECYLINDER Series Lineup New types have joined the EC family. - Small types (Sliders) (Radial Cylinders) - High-rigidity types (Sliders) (Radial Cylinders) - Splash-proof type (Radial Cylinders) - Side-mounted motor types Learn More *New Models are available. * Please check the other newer ELECYLINDER catalogs and the General Catalog for latest models and updated information. | Lineup-from (CE0250-10A-2019-10) | 2019-12 | ||
| Special Brochure | ELECYLINDER | Mini ROBO Cylinder and EC: Switching from Air to Electric | Do you find it difficult to switch? Switching is easier than you think! | 1A | EC_and_Mini-ROBO-Cylinder _Switching_from_Air_to_ Electronic_2pFlyer_20210209 | 2 | 2021-02 | |
| Special Spec. Products | 1. Actuator cable exit specification Available for RCP6 series (Except SA8☐, RA8☐, RRA8☐, WSA16☐, WR16☐) (Flange option is not compatible for 120mm or shorter stroke of RA☐R, RRA☐R, WRA☐R) 2. Non-standard stroke specification 3. Non-standard grease specification [ RCP6 / RCP6S ] SA4R/WSA10R, SA6R/WSA12R, SA7R/WSA14R, SA8R/WSA16R (*Three grease types can be selected as standard for SA☐C/WSA☐C (slider type / motor straight) and RCP6CR.) RA4☐/RRA4☐/WRA10☐, RA6☐/RRA6☐/WRA12☐, RA7☐/RRA7☐/WRA14☐, RA8☐/RRA8☐/WRA16☐ TA4☐/TA6☐/TA7☐ [ RCS4 ] SA4☐/WSA10☐, SA6☐/WSA12☐ (except for lead 30mm), SA7☐/WSA14☐ (except for lead 36mm), SA8☐/WSA16☐ (except for lead 48mm) RA4☐/RRA4☐/WRA10☐, RA6☐/RRA6☐/WRA12☐, RA7☐/RRA7☐/WRA14☐, RA8☐/RRA8☐/WRA16☐ TA4☐/TA6☐/TA7☐ [ RCS4CR ] SA4C/WSA10C, SA6C/WSA12C, SA7C/WSA14C, SA8C/WSA16C (*Note 2) [ ISB / ISPB (*Note 1) ] SXM/SXL (except for lead 36mm), MXM/MXL/MXMX (except for lead 48mm), LXM/LXL/LXMX/LXUWX [ ISDB / ISPDB (*Note 1) ] S(except for lead 36mm), M/MX(except for lead 48mm), L/LX [ ISDB / ISPDB (*Note 1) ] R (Note 1) S/M/MX/L/LX (*Note 2) [ EC ] (*The double slider specification is not available.) (D)S3☐(A) (D)S4☐(A), (D)S6☐(A) / (D)S7☐(A), S8(X)☐(A), (D)S6(X)☐AH, (D)S7(X)☐AH, (D)WS10 / (D)WS12 (*ZG1 cannot be selected. Select the standard option G1.) (D)S3☐(A)R, (D)S4☐(A)R, (D)S6☐(A)R / (D)S7☐(A)R, S8(X)☐(A)R, (D)S6(X)☐AHR, (D)S7(X)☐AHR, (D)WS10☐R, (D)WS12☐R (D)S3☐(A)CR, (D)S4☐(A)CR, (D)S6☐(A)CR, (D)S7☐(A)CR, S8(X)☐(A)CR, (D)S6(X)☐AHCR, (D)S7(X)☐AHCR, (D)WS10☐CR, (D)WS12☐CR (*Note 2) S10(X) / S13(X), S15(X) / S18(X) (LP), (D)B6/(D)B7/B8S(S) (U) (D)RR3☐(R) / (D)RR4☐(R), (D)RR6☐(R) / (D)RR7☐(R), RR8☐(R) / RR10☐(R) *When the operating ambient temperature is less than 10℃ , the non-standard grease specification cannot be selected for RR8 ☐ (R) and RR10 ☐ (R). (D)RR6(X)☐AH(R), (D)RR7(X)☐AH(R), TC4 / TC5 / TW4 / TW5 *Note 1: Only the WA (battery-less absolute encoder) specification is available. *Note 2: ZG1 cannot be selected due to Kuroda C grease is standard. 4. With-joint specification for air purge RCP6/RCS4 Series, Slider/Wide slider types and ISDB(Note 1) Series ELECYLINDER S3*, S4, S6, S7, S8, WS10, WS12 (*Cleanroom specification excluded. *Please see the catalog for more notes.) 5. Stainless grease nipple specification *Please see the catalog for available models. RCP6, RCP6CR, RCP6S, RCP6SCR RCS4, RCS4CR (*Only SA☐C and WSA☐C are available for the CR specification.) ISB, ISPB / ISDB, ISPDB, ISDBCR, ISPDBCR / EC 6. Side-mounted Motor Type with Dust Resistant Specification *Please see the catalog for all details. | Special Specification Products Catalog | Special Specification Products Catalog Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog. More Information Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 5A | CE0277-5A (2025MAR) | 40 | 2025-03 (Original: 2021-04) |
|
| Controller | Gateway units (Positioner type): (For situations where the stop position will be registered in the position data, and then the position number will be specified for operation.) Program type: (For situations where Cartesian coordinate system operation is performed for multiple axes combining single axes.) ELECYLINDER Unit: (For situations where ELECYLINDER with ACR option is operated over a fieldbus.) | R-Unit Catalog | R-Unit Catalog This series of unit-connecting controllers allows you to freely select and combine connected actuators and control methods. - Unit-connecting controllers support a wide array of combinations! This allows for mixed control of actuators with both a 24V motor and 200V motor. - You can use the same driver units if you want to switch the master unit based on the control method. - Saves space inside the control panel. RCON can control driver units for up to 16 axes of actuators with a single gateway. * Please also check our General Controller Catalog Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) | 2A | CE0272-2.17A (2023APR) | 92 | 2023-07 | |
| Teach Pendant | TB-03E | TB-02E TB-03P | TB-02P ADTB | TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog | TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog Setting and Trial operation using 100/200VAC Power for 24VAC-driven actuators ( ELECYLINDER®︎ and RCP series ROBO Cylinder®︎ ) prior to system electric wiring are possible since the teaching pendant has its own power supply unit! * Wireless connection enables configuration and trial operation even in places out of reach. * Monitor the operating status for up to 16 axes while receiving wireless data from the ELECYLINDER®. Learn more | 3A | CE0275-3A (2024AUG) | 16 | 2024-08 (1A: 2020-12) |
|
| Teach Pendant | TB-03 | TB-03 Wireless Data Setting Teach Pendant Catalog | TB-03 Wireless Data Setting Teach Pendant Catalog Teaching Pendant with Wireless Data Setting Function for ELECYLINDER® Less wiring, simple and swift with wireless connection. * Status monitoring makes daily maintenance easier and shortens trouble recovery time * Supports position/program controller Learn More * Please also check our General Controller Catalog for latest information | 1A | CE0254-1A (1117) | 4 | 2017-11 |
2026 IAI Robot Lineup Guide
2025 IAI Industrial Robots Digest Catalog
e-Wiring System / On-Site Power Supply Unit Catalog
EC MICROCYLINDER Flyer
EC Ultra Large Slider Cleanroom Specification Flyer
Mini 3-Finger Gripper Flyer
General Catalog 2024 Controller Reference
ELECYLINDER® Wire Cylinder Catalog
ELECYLINDER® Wire Cylinder Flyer
EC 3-Position Mode Specification Option (MF)
ELECYLINDER® Ultra Large Slider
EC-RP4/GD4 100mm Stroke Mini Rod
EC Compact Type ELECYLINDER® (CRP, CGD, CTC)
EC-S2/RR2 20mm Width ELECYLINDER®
ELECYLINDER® section of 2021 General Catalog


ELECYLINDER EC-S8 Brochure
Ultra Large Slider Type ELECYLINDER®
ELECYLINDER® Slider Type - Long stroke supported
ELECYLINDER® Wide Slider Type
ELECYLINDER® Large Slider Type
EC Belt Driven type
Dust-resistant and Dust-proof/Splash-proof ELECYLINDER®
ELECYLINDER® Cleanroom Specification
ELECYLINDER® High Rigidity Radial Cylinders
EC-SRG11 / EC-SRG15 Rod type with double guide
ELECYLINDER® Mini Type Rods/Tables
ELECYLINDER® Gripper Type
ELECYLINDER® Rotary Type
EC Stopper Cylinder Catalog

ELECYLINDER® Introduction Catalog
Additions to the ELECYLINDER Series
ELECYLINDER Achieves DX* of the Production Line
Mini ROBO Cylinder and EC: Switching from Air to Electric
Special Specification Products Catalog
R-Unit Catalog
TB-03E/03P, TB-02E/02P Teaching Pendant with Dedicated Power Supply Unit Catalog
TB-03 Wireless Data Setting Teach Pendant Catalog