Long stroke gripper for grasping large workpieces.
RCP6(S)-GRST
Long Stroke Provides High Rigidity
A long stroke type with maximum opening/closing stroke of 260mm (130mm per side).
High Grip Force Of Up To 440N
The grip force can be adjusted according to the workpiece.
* Grip force per side of the slider
Equipped with a Battery-less Absolute Encoder as Standard
Since the home position is stored even when the power is turned off and on again, home return is not required.
You can move to the next operation while gripping the workpiece.
Built-in Controller Type Available
Types without controller (RCP6) and with built-in controller (RCP6S) are available.
Product Lineup |
Type | Coupling type | Side-mounted motor type | ||||||
Model | RCP6(S)-GRST6C | RCP6(S)-GRST7C | RCP6(S)-GRST6R | RCP6(S)-GRST7R | ||||
External view | ![]() |
![]() |
![]() |
![]() |
||||
Opening/closing stroke [mm] | 180/230 | 210/260 | 180/230 | 210/260 | ||||
Ball screw lead [mm] | 8 | 2 | 8 | 2 | 8 | 2 | 8 | 2 |
Maximum opening/ closing speed [mm/s] |
180 (per side) | 45 (per side) | 180 (per side) | 45 (per side) | 180 (per side) | 45 (per side) | 180 (per side) | 45 (per side) |
Max grip force [N] | 55 (per side) | 155 (per side) | 170 (per side) | 440 (per side) | 55 (per side) | 155 (per side) | 170 (per side) | 440 (per side) |
Positioning repeatability [mm] | ±0.01 | |||||||
Reference page | P3 | P7 | P11 | P15 |
ROBO Cylinder® Pulse Press RCP6-RRA catalog
A pulse press is an actuator combining a stepper motor and load cell, capable of power control.
Special Specification Products
Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog.
Rotary Chuck RCP6-RTCK
Slim and lightweight Rotary actuator with large-diameter hollow shaft, suitable for combined axes is available.
Hollow Rotary RCP6-RTFML
Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available.
IK Series Multi-Axes Cartesian System
IK Series – ROBO Cylinder – Multi-Axes Cartesian Robot. New additions to the series: Z-axis Table Type and ZR Unit Type (Vertical + Rotation)
RCP6 ROBO Cylinder – New Cleanroom, Dust/ Splash-proof Series Added
RCP6 IAI America’s next-generation ROBO Cylinder® equipped with Battery-less Absolute Encoders.
Thin Grippers RCP6-GRT7
RCP6-GRT7 Thin Gripper’s flat design. Gripper overhang amount improved greatly due to rigid integrated body frame guide.
Stay Informed by Following Us