IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard (Gripper) | ELECYLINDER® Gripper Type | ELECYLINDER® Gripper Type Easy set up in just 4 steps! Built-in controller saves equipment space. Four low price variations available. *New Models and features are added: - Flat type with heights of 30mm (GRC6), 35mm (GRC7) Max. grip force: 350N (Both sides, GRC7L) Max. speed: 137.5mm/s (GRC7M) Main unit mass: 0.32/0.4kg (GRC6) - Vertical type (GRB): suitable for multi-axis systems. Useful for mounting on the Z-axis tip. Only one ?7.2 cable, making wiring easy. Optional cable mounting brackets. Supports 4-way cable exit. - Long stroke type (GRST): Max. Stroke: 260mm (Both fingers) Max. Grip-force: 1641N (Both sides) Learn More | 2.2A | CE0284-2.2A (2026AUG) | 60 | 2026-08 (2A: 2024-04) |
|
| Gripper | Standard | RCP6(S)-GRST Long stroke gripper type Catalog | RCP6(S)-GRST Long stroke gripper type Catalog * Long stroke gripper is ideal for grasping large workpieces * High grip force of up to 440N * Equipped with a Battery-less absolute encoder as standard * Built-in controller type available Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1A | CE0260-1A (0618) | 24 | 2018-06 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
ELECYLINDER® Gripper Type
RCP6(S)-GRST Long stroke gripper type Catalog