IAI VIDEOS from ROBOT EXHIBITIONS, DEMOS & APPLICATION EXAMPLES
↑ IAI VIDEOS ↑
↑ IAI VIDEOS ↑
>> More Conveyor/Warehouse Application Examples
IAI News Pickup
ELECYLINDER® Compact Type CRP CGD CTC – Built-in Controller
Compact Electric Cylinder – Min. length of 59.5 mm, built-in controller, servo motor & encoder. 3 types (Rod, Table), 24V AC Servo Motor
EC-S2/RR2 20mm Width ELECYLINDER®
Need actuators that fit in tight spaces? These ECs can fit like canned sardines!
ELECYLINDER® Belt Driven Type, Long stroke, High-speed, High-payload
Max. Stroke: 2600mm, Max. Speed: 1500mm~2000mm/s, Max. Payload: 11kg~25kg, Low cost and Easy to Operate, Electric Cylinder from IAI America
Recent Article issued on Medical Device News Magazine
ASSISTING THE WORLD THROUGH ADVANCED ROBOTIC TECHNOLOGY
Founded in Shimizu, Japan in 1976, Intelligent Actuator Incorporated (IAI) has over forty years of experience in the design and manufacture of customized medical and industrial robotics. Built on “Quality and Innovation,” IAI is a leader in the research and development of advanced energy efficient and affordable Cartesian, SCARA, and Tabletop robots. From entry-level to high-speed models, IAI provides complete programmable systems and components to fulfill any and all of your medical testing and industrial production needs... READ MORE
IAI America, Inc. has been a member of AHTD since 1996.
IAI YouTube Channel
No Results Found
The page you requested could not be found. Try refining your search, or use the navigation above to locate the post.

























