West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

Vacuum PumpStandardStandard (Atmospheric release): RP-VPM

Air blow type (Vacuum release): RP-VPMV
ROBO PUMP Catalog

ROBO PUMP Catalog
Non-pneumatic electric vacuum pump for lightweight pick & place applications.
- Factory air not required. Electricity bill is less than $1 USD/year.
- Contains a built-in solenoid valve and pressure sensor.
- No need for air piping or compressor.
- The built-in display can show the current pressure and alarm details.
- Additional settings such as threshold values and parameters can be set.
 
Learn More
1.1ACE0424-1.1A (2026SEP)202026-09
(Original: 2026-08)
e-Wiring SystemStandard

Dust & Splash-proof

e-Wiring System Connection Unit to RCON master:
RCON-EWS-16

On-Site Power Supply Unit: EWS-OPS (Standard) | EWS-OPSW (Dust & Splash-proof)

Connector with terminal resistor: EWS-TR-05

End cover: EWS-ECO-05

Flat cables: CB-EWS-FL☐☐☐-05
CB-EWS-FLN☐☐☐-05 (W/o Power & I/O connector)

Power & I/O connector: EWS-CN-PWSIO-05

Cable fixing brackets: EWS-FX3-05 (triangle)
EWS-FX4-05 (square)

Pressure welding connector: EWS-CN-C-05

Small EC Connection cable: CB-EWS-BJ☐☐☐-05

EC connection cable: CB-EWS-EC☐☐☐-05 (Standard) CB-EWS-ECW☐☐☐-05 (Dust & Splash-proof)

Dust & Splash Proof Cover [For branch sections]:
EWS-CBCVW-05

e-Wiring System Cataloge-Wiring System / On-Site Power Supply Unit Catalog

e-Wiring System / On-Site Power Supply Unit Catalog

Drastically reduce time spent on everything from initial design to maintenance.
  • Quickly connect up to 16 ELECYLINDER axes using just one dedicated bus cable with easy branch connections.
  • Wiring time is shortened by about 64% by just pressure-welding the connectors with pliers to the flat bus cable.
  • Mount the On-Site Power Supply Unit directly next to your equipment, saving space in the control panel.
  • Simplify inventory management, as you no longer need to stock and track multiple cable lengths for different actuators.

  •  
    2ACE0429-2A (2026JUN)202026-06
    e-Wiring SystemStandard

    Dust & Splash-proof

    e-Wiring System Connection Unit to RCON master:
    RCON-EWS-16

    On-Site Power Supply Unit: EWS-OPS (Standard) | EWS-OPSW (Dust & Splash-proof)

    Connector with terminal resistor: EWS-TR-05

    End cover: EWS-ECO-05

    Flat cables: CB-EWS-FL☐☐☐-05
    CB-EWS-FLN☐☐☐-05 (W/o Power & I/O connector)

    Power & I/O connector: EWS-CN-PWSIO-05

    Cable fixing brackets: EWS-FX3-05 (triangle)
    EWS-FX4-05 (square)

    Pressure welding connector: EWS-CN-C-05

    Small EC Connection cable: CB-EWS-BJ☐☐☐-05

    EC connection cable: CB-EWS-EC☐☐☐-05 (Standard) CB-EWS-ECW☐☐☐-05 (Dust & Splash-proof)

    Dust & Splash Proof Cover [For branch sections]:
    EWS-CBCVW-05

    e-Wiring Systeme-Wiring System Flyer


    e-Wiring System w/ excerpt manual pagese-Wiring System w/ excerpt manual pages

    e-Wiring System Flyer

    An Industry First!
    Run the bus cable and branch off the branch cables as needed to connect to the actuators.

    - Reduces Design Time as it eliminates the need to select cable lengths.
    - Reduces Installation Time by about 64% when compared to conventional wiring work.
    - Multiple types of conventional wiring can be significantly reduced to just two types.
     
    1.1AFE_e-Wiring-System_1.1A (2026MAY)22026-05
    Vacuum PumpStandardStandard (Atmospheric release): RP-VPM

    Air blow type (Vacuum release): RP-VPMV
    ROBO PUMP Flyer

    ROBO PUMP Flyer
    The New Factory Airless Vacuum Pump for lightweight pick & place applications.
    - Contains a built-in solenoid valve and pressure sensor.
    - No air piping or compressor needed.
    - The built-in display can show the current pressure and alarm details.
    - Additional settings such as threshold values and parameters can be set.
     
    Learn More
    4.1ACE0418-4.1A (2026SEP)22026-09
    (Original: 2024-10)
    Controller

    SCON2 Controller: SCON2-CG-S

    Functional Safety Unit: SU-S
    SCON2/SU Position Controller Catalog


    SCON2/SU Functional Safety Unit Flyer

    SCON2/SU Position Controller Catalog
    New controller with safety monitoring function for safe control of single axis actuators.
    - Simple Operation for Functional Safety with a Single Axis Actuator
    - Safe Stopping Possible Without a Drive-Source Cutoff
    - No Fence Needed for Use of a Single Axis Actuator

     

    SCON2/SU Functional Safety Unit Flyer
    Controller compliant with functional safety.

    - Stopping Function
    - Monitoring Function
    - Output Function

    [Certified Safety Standard]
    EN/IEC61508
    EN/IEC62061
    ENISO13849-1
    EN/IEC61800-5-2

     
    1.1ACE0401-1.1A (2024MAY)362024-05
    Controller








    Built-in Controller: EC | RCP6S
    RCP6S Option Units: RCM-P6GW | RCM-P6GWG | RCM-P6HUB | RCB-P6PLC | RCM-P6PC | RCM-P6AC | RCM-P6DC

    Unit-linkage type Position controller: RCON-GW | RCON-GWG | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | (SCON)
    Unit-linkage type Program controller: RSEL-G | RCON-PC | RCON-PCF | RCON-AC | RCON-DC | RCON-SC | RCON-PS2 | RCON-ABU | RCON-EXT | RCON-EXT-NP | RCON-EXT-PN | (SCON) | RCON-NP | RCON-PN
    Unit-linkage type units for ELECYLINDER: REC-GW | RCON-EC

    Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): RSEL-SXBA | RSEL-SXBB | RSEL-SXGA | RSEL-SXGB | RSEL-SXZCY | RSEL-SXZCZ | RSEL-SXZDY | RSEL-SXZDZ | RSEL-SXZEY | RSEL-SXZEZ

    Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: PCON-CB | PCON-CGB | PCON-CFB | PCON-CGFB
    Position Controllers for Pulse Press: PCON-CBP | PCON-CGBP
    Position Controller for RoboCylinder: PCON-CYB | PCON-PLB | PCON-POB
    Position Controller for RCA/ RCA2: ACON-CB | ACON-CGB
    Position Controller for RCD: DCON-CB | DCON-CGB
    Position Controller for RoboCylinder: ACON-CYB | ACON-PLB | ACON-POB | DCON-CYB | DCON-PLB | DCON-POB

    Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SCON-CB | SCON-CGB
    Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): SCON-CB | SCON-CGB

    Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: SSEL-CS
    Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: MSEL-PC | MSEL-PG | MSEL-PCF | MSEL-PGF |
    Program Controller for SCARA robot IXP: MSEL-PCX3 | MSEL-PGX3 | MSEL-PCX4 | MSEL-PGX4

    Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: XSEL-RA | XSEL-SA | XSEL-P | XSEL-Q
    Program Controller for SCARA robot IXA: XSEL-RAX3 | XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX3 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8
    Program Controller for SCARA robot IX: XSEL-RAX4 | XSEL-RAX5 | XSEL-RAX6 | XSEL-RAX7 | XSEL-RAX8 | XSEL-SAX4 | XSEL-SAX5 | XSEL-SAX6 | XSEL-SAX7 | XSEL-SAX8 | XSEL-RAXD8 | XSEL-SAXD8 | XSEL-PX4 | XSEL-PX5 | XSEL-PX6 | XSEL-QX4 | XSEL-QX5 | XSEL-QX6

    24VDC Power supply: PSA-24 (without fan) | PSA-24L (with fan)

    Touch Panel Teaching Pendant (Universal for Position/ Program controller):
  • TB-03 (Wireless connection for ELECYLINDER only) or (Cable connect to ELECYLINDER and controllers)
  • TB-02 (Cable connect to ELECYLINDER and controllers)

  • Teaching Software (Windows7/10) for Position Controller: IA-OS | IA-OS-C
    Teaching Software (Windows7/10) for Program Controller: IA-101-N | IA-101-X-MW-JS | IA-101-XA-MW | IA-101-X-USBS | IA-101-X-MW | IA-101-X-USBMW



    A New Model added to 2024 General Controller Catalog:

    SCON2, ADTB, BKR-01

    + X-SEL2


     

    General Catalog 2024 Controller Reference



    General Catalog 2024 Controller Reference

    * This is volume 8 for controllers from the 2024 IAI General Catalog.

     
    Notice of New Additional Set Model Numbers for PC Software IA-101
    * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL
    Additional Model 1: IA-101-X-USBMW-JS (Standard spec.)
    Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4)
    1A2024 General Catalog Vol.8 Controllers CE9004-V8-1A (2026APR)4212026-04
    ELECYLINDERStandard

    (Wide Slider)
    EC-WS10S | EC-WS10H | EC-WS10M | EC-WS10L
    EC-DWS10S | EC-DWS10H | EC-DWS10M | EC-DWS10L

    EC-WS12S | EC-WS12H | EC-WS12M | EC-WS12L
    EC-DWS12S | EC-DWS12H | EC-DWS12M | EC-DWS12L

    EC-WS10SR | EC-WS10HR | EC-WS10MR | EC-WS10LR
    EC-DWS10SR | EC-DWS10HR | EC-DWS10MR | EC-DWS10LR

    EC-WS12SR | EC-WS12HR | EC-WS12MR | EC-WS12LR
    EC-DWS12SR | EC-DWS12HR | EC-DWS12MR | EC-DWS12LR

    Applicable Controllers:
    EC Series products are equipped with a built-in controller.
    ELECYLINDER® Wide Slider Type

    ELECYLINDER® Wide Slider Type
    The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable to heavy workpieces and large overhang applications.

    AVD (Acceleration, Velocity and Deceleration) can be individually set up to suppress vibrations and shorten cycle times.

    All necessary functions are built-in including controller and teaching functions to reduce the time needed for designing, starting-up and adjusting.
    3.1ACE0280-3.1A (2022OCT)362022-10
    ROBO Cylinder®Standard




    RCS3-RA4R | RCS3-RA6R | RCS3-RA7R | RCS3-RA8R | RCS3-RA10R | RCS2-RA13R | RCS3-RA15R | RCS3-RA20R | SCON-CB | SCON-CGB

    Applicable controllers:
    *Motor Types: 12W~3300W
    12W Type:
    SCON-CB-12 | SCON-CGB-12
    20W Type:
    SCON-CB-20 | SCON-CGB-20
    30W Type:
    SCON-CB-30D | SCON-CGB-30D
    SCON-CB-30R | SCON-CGB-30R
    60W Type:
    SCON-CB-60 | SCON-CGB-60
    100W Type:
    SCON-CB-100 | SCON-CGB-100
    SCON-CB-100S | SCON-CGB-100S
    150W Type:
    SCON-CB-150 | SCON-CGB-150
    200W Type:
    SCON-CB-200 | SCON-CGB-200
    SCON-CB-200S | SCON-CGB-200S
    300W Type:
    SCON-CB-300S | SCON-CGB-300S
    400W Type:
    SCON-CB-400 | SCON-CGB-400
    600W Type:
    SCON-CB-600 | SCON-CGB-600
    750W Type:
    SCON-CB-750 | SCON-CGB-750
    3000W Type:
    SCON-CB-3000 | SCON-CGB-3000
    3300W Type:
    SCON-CB-3300 | SCON-CGB-3300

    RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog

    RCS3 Servo Press Compatible ROBO Cylinder® with Load Cell Catalog
    Compact and low-thrust rod type actuator that can even be used for simple pressing. The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment.
    A High-Payload Type without Load Cell is also available.

    *SCON-CB/CGB Controller pages are updated (2024-06-14)


    Learn More


    Latest Controller Information
    In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
    In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
    In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
    Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.



    NOTE:
    * If a Load Cell Calibration Certificate is required from the load cell vendor, there is an extra charge and it must be ordered on the same PO as the actuator. Ordering the certificate after purchasing the actuator will require sending the load cell back to Japan.



    Notice: Updated Option, Controller and Cable Specifications

    Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly.

     
    3.9ACE0237-3.9A (2024JUN)682024-06
    ROBO Cylinder®Standard


    RCP6-RRA4R-WA-35P | RCP6-RRA6R-WA-42P | RCP6-RRA7R-WA-56P ROBO Cylinder® Pulse Press RCP6-RRA

    ROBO Cylinder® Pulse Press RCP6-RRA
    A pulse press is an actuator combining a stepper motor and load cell, that is capable of performing power control.
    * Capable of both pushing and pulling
    * Less than half the cost of an IAI servo press
    * Select from several types based on push force from 60N to 2,000N


    Latest Controller Information
    In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
    In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
    In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
    Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.



    Notice: Updated Option, Controller and Cable Specifications

    Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly.

     
    2ACE0286-2A (2021OCT)322021-10
    Rotary Chuck GripperStandard



    RCP6-RTCKSPE | RCP6-RTCKSPI | RCP6-RTCKSRE | RCP6-RTCKSRI | RCP6-RTCKMPE | RCP6-RTCKMPI | RCP6-RTCKMRE | RCP6-RTCKMRI RCP6-RTCK Catalog

    RCP6-RTCK Catalog
    Rotary Chuck can be rotated to any angle. Motorized rotation and gripping consolidated into a single unit.
    Learn More


    Latest Controller Information
    In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
    In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
    In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
    Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.



    Notice: Updated Option, Controller and Cable Specifications

    Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly.

     
    1ACE0262-1A (0219)282019-01
    Wrist UnitStandard


    WU-S | WU-M

    Applicable Controllers: MSEL-PC | MSEL-PG
    WU Wrist Unit Catalog

    WU Wrist Unit Catalog
    Rotating joint 2-axis Wrist Unit is now available!
    IAI's Unique design makes the parts light and compact.
    Ideal for reducing the cost of equipment such as 6-axis articulated robots.
    Learn More


    Latest Controller Information
    In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2).
    In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL).
    In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL).
    Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller.



    Notice: Updated Option, Controller and Cable Specifications

    Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly.

     
    1.1ACE0251-1.1A (2022AUG)202022-08
    ROBO Cylinder®Standard


    RCS2-RA13R

    Applicable controllers: SCON-CB-750
    * The latest information for this model is now in the Servo Press catalog CE0237.



    Please click the above image to open our Servo Press product page.

     

    * The latest information for this model is now in the Servo Press catalog CE0237.

    Please click the following link to open our Servo Press product page.

    IAI Servo Press Product Page
    This servo press provides high-precision positioning control and maximum of 1 ton, 19600 (N).
    The series has a variety of models and the maximum pushing force of largest model is 50,000 (N).
    This makes it easy to set the pressing force adjustment and position control that are difficult to do with hydraulic presses.

     

    2ACJ0107-2A162011-07
    Single-Axis ActuatorStandard


    Wide Type: ISB-WXM-WA-750 | ISPB-WXM-WA-750 |

    Wide Mid-support Type: ISB-WXMX-WA-750 | ISPB-WXMX-WA-750

    Applicable controllers: RCON | RSEL | SCON-CB | SCON-CGB | SSEL-CS | XSEL-P | XSEL-Q | XSEL-RA | XSEL-SA
    IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog

    IS(P)B-WXM / WXMW LARGE Single-Axis Robot Series Catalog
    Large single-axis types with a 400kg horizontal payload are available now!
    Mid Support suppresses deflection of the ball screw, making long-stroke and high-speed operations possible.
    - Max stroke 3000 mm. - Maximum speed 2500 mm/s.
    - Max acceleration/deceleration 1.2G.
    - Max payload capacity: Horizontal 400kg , Vertical 80kg.
    2ACE0276-2A (2022JUL)202022-07
    SCARA Robot Standard

    ZR-S | ZR-M | ICSA4-BB | ICSPA4-BB | ICSA4-BE | ICSPA4-BE

    Applicable controllers: XSEL-P | XSEL-Q
    ZR-S / M High Speed Vertical/ Rotation Axis Unit Catalog

    ZR-S / M High Speed Vertical/ Rotation Axis Unit Catalog
    The ZR Unit offers high-speed vertical and rotation motion; the perfect addition to a 2-axis system. Available in two sizes to suit your application.
     
    1AZR-UST-1-0309112009-03

    Stay Informed by Following Us

    [et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]