IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ROBO Cylinder® | Standard Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: | RCS4 / RCS4CR ROBO Cylinder® Catalog | RCS4 / RCS4CR ROBO Cylinder® Catalog * Off-board Tuning information added * Servo type Robo Cylinder with Battery-less Absolute Encoder as Standard * Home return not required and Battery replacement not required * An abundant lineup of 54 models * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. RCS4 series Off Board Tuning Information Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 1.6A | CE0255-1.6A (2020NOV) | 202 | 2020-11 |
| ROBO Cylinder® | Standard Water-proof Splash-proof Dust-proof Cleanroom | Note: RCL Series have been moved to the Obsolete Products Archive. Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() *Please click on the catalog section links on the right. | * This catalog contains information from 2014. Product details in any catalog can change over time. - Check our latest catalogs for the newest models. - Model not listed? Contact IAI for assistance. Download a Specific ROBO Cylinder General Catalog Section or use the Sizing Tool to find models with specific specs. - 0 Additional Models (Catalog CE0235) * Replaced with Battery-less Absolute Encoder Models for RCA, RCACR, RCS2, RCS2CR, RCS3, RCS3CR series * Note for RCA2 model: The robot cable is not standard for A6: RCON/RSEL controller type. Please contact IAI for the robot cable. - 1 Overview Preface / Pre 1-54 - 2 Slider types / Page 1-144 (Temporarily unavailable. Being updated.) - 3 Rod types / Page 145-300 (Temporarily unavailable. Being updated.) - 4 Table, Arm, and Flat types / Page 301-370 (Temporarily unavailable. Being updated.) - 5 Gripper and Rotary types / Page 371-416 - 6 Linear Servo types / Page 417-442 - 7 Cleanroom types / Page 443-492 - 8 Dust and Splash-Proof types / Page 493-522 - 9 Controllers / Page 523-718 * Newer controller volume is available from the link below. Latest Controller Information In addition to “T2,” the new “T4” controllers are now available (RCON, RSEL, SCON2, XSEL2). In addition to “P3,” the new “P5” controllers are now available (RCON, RSEL). In addition to “A5,” the new “A6” controllers are now available(RCON, RSEL). Please refer “Latest General Catalog Controller Reference” or “XSEL2 Program Controller Catalog” for the detail of each controller. - 10 Technical Reference and Index / A 1-135 Note: RCL Series have been moved to the Obsolete Products Archive. Notice for Discontinuation of RCL-SA5L / SM5L (2022MAR) Discontinuation Notice for RCL series (2023JAN) Note for Discontinuation and Replacement models * Note for discontinuation of Incremental encoder, Absolute encoder products (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8) Now Available: Battery-less Absolute Encoder * Note: Battery-less Absolute Encoder type is now available for RCS3P-SA8C, -SA8R, -SS8C, -SS8R, RCS3PCR-SA8C, -SS8C Notice: Updated Option, Controller and Cable Specifications Please be aware that this catalog contains legacy information. Some option, controller and cable selections may have been updated or discontinued since publication. To ensure you have the most current specifications and compatibility details, please contact IAI directly. | 2A | CJ0203-2A-UST-1-0614 | 907 | 2014-06 |
| Single-Axis Actuator | Standard | NSA Rotating Nut Type Actuator Catalog | NSA Rotating Nut Type Actuator Catalog Ultra-high speed with long stroke. The very latest rotating nut type actuator -NSA. Equipped with a Battery-less absolute encoder. - Stroke: 2,300mm - Max. speed: 2,500mm/s - Max. payload: 120kg Learn More * Notice of addition of NSA cable track receiver (track catcher) Applicable Models: NSA series with the stroke of 1800mm or more (NSA-LXMM, NSA-LXMS, NSA-WXMM, NSA-WXMS) | 2A | CE0266-2A (2020AUG) | 72 | 2020-08 | |
| Single-Axis Actuator | Standard Dust-proof Cleanroom | A complete set of two ISB Series PDFs in a zip file. ISB/SSPA Single-Axis Robot Series Catalog High Precision Type: High Rigidity Type: Simple Dustproof Type: Cleanroom High Precision Type: Cleanroom Small High Rigidity Type: Cleanroom Standard Type: Cleanroom Electric Static Protection Type: IS(P)B-WXM Large Single-Axis Robot Series Catalog Wide Type: Wide Mid-support Type: | two ISB Series PDFs in a zip file*A zip file will be downloaded to your computer. | Download this complete set of two ISB Series PDFs in a zip file. See below for details. ISB/SSPA Single-Axis Robot Series Catalog #CE0172-2A-UST-2.5A (0618) A major revamp of the single-axis robot IS series with improvements all around; from preciseness, rigidity and payload capacity to speed and acceleration/deceleration. * High-precision type is available and positioning repeatability is up to ±3µm. IS(P)B-WXM LARGE Single-Axis Robot Series Catalog #CE0276-1A (2020SEP) Large single-axis types with a 400kg horizontal payload are available now! - Maximum stroke 3000 mm. - Maximum speed 2500 mm/s. - Maximum acceleration/deceleration 1.2G. - Maximum payload capacity: Horizontal 400kg , Vertical 70kg. | CE0172-2A-UST-2.5A (0618) CE0276-1A (2020SEP) | 2020-10 | ||
| Single-Axis Actuator | Standard | ISB/ISDB Equipped with 3x Lead Ball Screws Catalog | ISB/ISDB Equipped with 3x Lead Ball Screws Catalog Introducing a high-speed actuator that reduces production costs by reducing cycle time. - Max. Speed 2,500mm/s - Max. Acceleration/Deceleration 3.0G Learn More | 1A | CE0245-1A (1216) | 24 | 2017-01 | |
| TableTop Robot | Standard | ![]() | TT Series Tabletop Robot Catalog Compact, easy to use, high-performance tabletop robots are available at amazingly low prices. The TT employs a rigid base, ball screw and servo control motor for precision and eliminating missteps. Note: TT series has been moved to the Obsolete Products Archive. Notice for Discontinuation of TT Series and Replacement Notes for TT series to TTA series - September 2023 Upgraded Model: >TTA Table Top Series | 1A | CJ0082-1A-UST-3-0612 | 24 | 2012-06 | |
| Controller | SCON-CAL | SCON-CGAL | ![]() | SCON-CAL: Position Controller for Single-axis Robots / Cartesian Robots / ROBO Cylinder® RCS2/RCS3 Catalog The SCON-CAL measures only 49 mm wide, 158 mm high and 116 mm deep, making it substantially smaller than the SCON-CA. Multiple SCON-CALs can be installed without leaving any space in between. Learn More Successor model: SCON-CB/CGB Notice for Discontinuation of SCON-CAL/CGAL controller and Replacement Notes for SCON-CAL/CGAL to SCON-CB/CGB - September 2023 * Please check our General Controller Catalog | 1A | CJ0221-1A-UST-1-1214 | 16 | 2014-12 | |
| Controller | SCON-CA | ![]() | SCON-CA Single-axis/ Linear Servo Actuator Position Controller for RCS2/RCS3 Catalog - Offboard tuning to increase the actuator's load capacity - Supports major field networks - Vibration control function that shortens cycle time - Force control function for accurate push-motion Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available. Successor model: SCON-CB/CGB For SCON-C/CG to SCON-CB/CGB: Replacement Precaution Notes for Discontinued Controllers to Successor Models (Document's date: June 2022) For SCON-CA/CGA/CAL/CGAL to SCON-CB/CGB Replacement Precaution Notes for Discontinued Controllers to Successor Models - September 2023 | 1A | CJ0173-1A-UST-1-0312 | 16 | 2012-03 | |
| Controller | MSCON-C | ![]() | MSCON ROBO Cylinder® Position Controller 6-axis Type Catalog - Space-saving, low-cost, and easy to use - Movement by numerical specification via Field network - Offboard tuning function to enhance actuator payload capacity - Vibration control function for shorter cycle time Note: MSCON-C has been moved to the Obsolete Products Archive and the upgraded/replacement models are available. Successor model: RCON Notice for Discontinuation of MSCON controller and Replacement Notes for MSCON to RCON - September 2023 * Please also check our General Controller Catalog | 1A | CJ0193-1A-UST-1-0313 | 12 | 2013-03 | |
| Controller | XSEL-R | XSEL-S | ![]() | XSEL-R/S Program Controller XSEL Series 8-axis Specification Catalog - Capable of operating up to 8 axes - DeviceNet master function (RC Gateway function) - Supports EtherCAT and EtherNet/IP Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available. Successor model: XSEL-RA/SA Notice for Discontinuation of XSEL-R/S controller and Replacement Notes for XSEL-R/S to XSEL-RA/SA - September 2023 * Please also check our General Controller Catalog | 1A | CJ0197-1A-USA-1-0313 | 8 | 2013-03 | |
| Controller | ACON-CA | DCON-CA | ![]() | ACON-CA, DCON-CA Controllers The offboard tuning function lets you set an optimal gain for the load. With the DCON-CA, the Micro cylinder can handle multi-point positioning of 512 positions. Learn More * Note: The controller models have been moved to the Obsolete Products Archive and the upgraded/replacement models are available. Successor Model: ACON-CB, DCON-CB For ACON-CA: Notice for Discontinuation of ACON-CA controller and Replacement Notes for ACON-CA to ACON-CB/CGB - September 2023 For DCON-CA: Notice for Discontinuation of DCON-CA controller and Replacement Notes for DCON-CA to DCON-CB - September 2023 * Please check our General Controller Catalog | 1A | CJ0211-1A-UST-2-0914 | 12 | 2014-09 |
RCS4 / RCS4CR ROBO Cylinder® Catalog
NSA Rotating Nut Type Actuator Catalog
two ISB Series PDFs in a zip file
ISB/ISDB Equipped with 3x Lead Ball Screws Catalog