IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
Product Overview | Standard Water-proof Splash-proof Dust-proof Cleanroom | Summary of IAI models categorized by actuator type | ![]() | 2025 IAI Robot Lineup Guide The updated Robot Lineup Guide provides a simplified overview of IAI's product line, organizing key products by actuator type. Now Available: - RCP6 High Rigidity 1500mm Long Stroke Type - Compact ELECYLINDER - Compact Vertical Gripper - ROBO Pump® Learn More | 36.1A | CE0033-US36.1A (2025APR) | 8 | 2025-04 |
Controller | Built-in Controller: RCP6S Option Units: Unit-linkage type Position controller: Unit-linkage type Program controller: Unit-linkage type units for ELECYLINDER: Unit-linkage type Program controller (for CRS 6-axis Cartesian Robot): Position Controllers for RCP6/ RCP5/ RCP4 (PowerCON Type)/ RCP3/ RCP2: Position Controllers for Pulse Press: Position Controller for RoboCylinder: Position Controller for RCA/ RCA2: Position Controller for RCD: Position Controller for RoboCylinder: Position Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Servo Press dedicated controller (SCON-CB/CGB-☐WAI F ): Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ ROBO Cylinder RCS2/ RCS3/ RCS4: Program Controller for RCP6/ RCP5/ RCP4/ RCP3/ RCP2/ Wrist Unit WU: Program Controller for SCARA robot IXP: Program Controller for Single-axis robot/ Cartesian robot/ Linear servo/ RCS4/ RCS3/ RCS2 series: Program Controller for SCARA robot IXA: Program Controller for SCARA robot IX: 24VDC Power supply: Touch Panel Teaching Pendant (Universal for Position/ Program controller): Teaching Software (Windows7/10) for Position Controller: Teaching Software (Windows7/10) for Program Controller: A New Model added to 2023 General Controller Catalog: SCON2 *Please download the PDF from the link on the right. | ![]() * SCON2 is added in 2023 General Catalog: SCON2 + SU ![]() *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | General Catalog 2022 Controller Reference * This is the volume 8 (volume for controller) of 2022 IAI General Catalog. Notice of New Additional Set Model Numbers for PC Software IA-101 * Applicable Models: RSEL, PSEL/ASEL/SSEL-CS, MSEL Additional Model 1: IA-101-X-USBMW-JS (Standard spec.) Additional Model 2: IA-101-XA-USBMW-JS (Safety category 4) - - - SCON2/SU Position Controller Catalog New controller with safety monitoring function for safe control of single axis actuators. *SCON2 model is not in 2022 Controller Catalog. Please download the PDF from the above link. | 1.2A | Genaral-Catalog-2022-Controller-CE9002-1.2A (2024AUG) | 394 | 2024-08 (2024-03) |
|
Special Spec. Products | 1. Actuator cable exit specification Available for RCP6 series (Except SA8□, RA8□, RRA8□, WSA16□, WR16□) (Flange option is not compatible for 120mm or shorter stroke of RA□R, RRA□R, WRA□R) 2. Non-standard stroke specification 3. Non-standard grease specification [ RCP6 / RCP6S ] SA4R/WSA10R, SA6R/WSA12R, SA7R/WSA14R, SA8R/WSA16R (*Three grease types can be selected as standard for SA□C/WSA□C (slider type / motor straight) and RCP6CR.) RA4□/RRA4□/WRA10□, RA6□/RRA6□/WRA12□, RA7□/RRA7□/WRA14□, RA8□/RRA8□/WRA16□ TA4□/TA6□/TA7□ [ RCS4 ] SA4□/WSA10□, SA6□/WSA12□ (except for lead 30mm), SA7□/WSA14□ (except for lead 36mm), SA8□/WSA16□ (except for lead 48mm) RA4□/RRA4□/WRA10□, RA6□/RRA6□/WRA12□, RA7□/RRA7□/WRA14□, RA8□/RRA8□/WRA16□ TA4□/TA6□/TA7□ [ RCS4CR ] SA4C/WSA10C, SA6C/WSA12C, SA7C/WSA14C, SA8C/WSA16C (*Note 2) [ ISB / ISPB (*Note 1) ] SXM/SXL (except for lead 36mm), MXM/MXL/MXMX (except for lead 48mm), LXM/LXL/LXMX/LXUWX [ ISDB / ISPDB (*Note 1) ] S(except for lead 36mm), M/MX(except for lead 48mm), L/LX [ ISDB / ISPDB (*Note 1) ] R (Note 1) S/M/MX/L/LX (*Note 2) [ EC ] (*The double slider specification is not available.) (D)S3□(A) (D)S4□(A), (D)S6□(A) / (D)S7□(A), S8(X)□(A), (D)S6(X)□AH, (D)S7(X)□AH, (D)WS10 / (D)WS12 (*ZG1 cannot be selected. Select the standard option G1.) (D)S3□(A)R, (D)S4□(A)R, (D)S6□(A)R / (D)S7□(A)R, S8(X)□(A)R, (D)S6(X)□AHR, (D)S7(X)□AHR, (D)WS10□R, (D)WS12□R (D)S3□(A)CR, (D)S4□(A)CR, (D)S6□(A)CR, (D)S7□(A)CR, S8(X)□(A)CR, (D)S6(X)□AHCR, (D)S7(X)□AHCR, (D)WS10□CR, (D)WS12□CR (*Note 2) S10(X) / S13(X), S15(X) / S18(X) (LP), (D)B6/(D)B7/B8S(S) (U) (D)RR3□(R) / (D)RR4□(R), (D)RR6□(R) / (D)RR7□(R), RR8□(R) / RR10□(R) *When the operating ambient temperature is less than 10℃ , the non-standard grease specification cannot be selected for RR8 □ (R) and RR10 □ (R). (D)RR6(X)□AH(R), (D)RR7(X)□AH(R), TC4 / TC5 / TW4 / TW5 *Note 1: Only the WA (battery-less absolute encoder) specification is available. *Note 2: ZG1 cannot be selected due to Kuroda C grease is standard. 4. With-joint specification for air purge RCP6/RCS4 Series, Slider/Wide slider types and ISDB(Note 1) Series ELECYLINDER S3*, S4, S6, S7, S8, WS10, WS12 (*Cleanroom specification excluded. *Please see the catalog for more notes.) 5. Stainless grease nipple specification *Please see the catalog for available models. RCP6, RCP6CR, RCP6S, RCP6SCR RCS4, RCS4CR (*Only SA□C and WSA□C are available for the CR specification.) ISB, ISPB / ISDB, ISPDB, ISDBCR, ISPDBCR / EC 6. Side-mounted Motor Type with Dust Resistant Specification *Please see the catalog for all details. | ![]() | Special Specification Products Information on Dedicated Models of the most requested special specifications. You can now check for special specifications using this catalog. More Information Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 5A | CE0277-5A (2025MAR) | 21 | 2025-03 (Original: 2021-04) |
|
ROBO Cylinder® | Standard | ![]() | ROBO Cylinder® Pulse Press RCP6-RRA A pulse press is an actuator combining a stepper motor and load cell, that is capable of performing power control. * Capable of both pushing and pulling * Less than half the cost of an IAI servo press * Select from several types based on push force from 60N to 2,000N | 2A | CE0286-2A (2021OCT) | 32 | 2021-10 | |
Rotary Hollow | Standard | RCP6-RTFML | ![]() | RCP6-RTFML Slim and lightweight Rotary with large-diameter hollow shaft of φ49, suitable for combined axes is available. Learn More | 1A | CE0261-1A (0219) | 12 | 2019-01 |
Rotary Chuck Gripper | Standard | ![]() | RCP6-RTCK Rotary Chuck can be rotated to any angle. Motorized rotation and gripping consolidated into a single unit. Learn More | 1A | CE0262-1A (0219) | 28 | 2019-01 | |
Gripper | Standard | ![]() | RCP6(S)-GRST Long stroke gripper type * Long stroke gripper is ideal for grasping large workpieces * High grip force of up to 440N * Equipped with a Battery-less absolute encoder as standard * Built-in controller type available Learn More | 1A | CE0260-1A (0618) | 24 | 2018-06 | |
Gripper | Standard | ![]() | RCP6-GRT7 Thin Gripper Catalog New Type Equipped with Battery-less Absolute Encoder. Flat shape, thin size with height of 39 mm achieved. - High Rigidity - High Grip Force - Improved Mounting Freedom Learn More | 1A | CE0252-1A (0717) | 12 | 2017-07 | |
ROBO Cylinder® | Standard High Rigidity | RCP6-HSA6C RCP6-HSA7C RCS4-HSA6C RCS4-HSA7C | ![]() | RCP6/RCS4, HSA6C/HSA7C ROBO Cylinder® Models Added in 2023 General Catalog * Specification Pages Only | 1A | RCP6-HSA6_7C_RCS4-HSA6_7C _4NewModels (2024AUG) * Spec pages from 2023 General Catalog CE9003 | 20 | 2024-08 |
ROBO Cylinder® | Standard Dust-proof Splash-proof Cleanroom | Slider Type: Wide Slider Type: Rod Type: Radial Cylinder: Wide Radial Cylinder: Table Type: Cleanroom Slider Type: Cleanroom Wide Slider Type: Dust/Splash-proof Rod Type: Dust/Splash-proof Radial Cylinder: Dust/Splash-proof Wide Radial Cylinder: | ![]() | RCP6 / RCP6S Next Generation ROBO Cylinder® Catalog Select the Product That Best Suits Your Needs from an Abundant Lineup of 156 Models. - New Controller Series Added - New Cleanroom Specification Series Added - New Dust/Splash-proof Specification Series Added - Battery-less Absolute Encoder as Standard. - Improved Positioning Repeatability. - PowerCON® Compatible - Built-in Controller Type Is Available for All Models. * High-precision (positioning repeatability) option is available up to ±5µm for SA/WSA type. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 3A | CE0238-3.1A (2023AUG) | 288 | 2023-08 |
ROBO Cylinder® | Standard Cleanroom | Body Width: 110mm Type: Belt Driven Type: The following sizes are also available in our RCP6 series. Please see the RCP6 series catalog. Notice for Discontinuation of PCON-CA/CFA - October 2021 | ![]() | RCP5 with Battery-less Absolute Encoder as Standard Equipment Catalog New Additions to the Series: Side-mounted Motor and Belt Types. Learn More | 7A | CE0215-7.1A (2023AUG) | 74 (92) | 2023-08 (2016-01) |
Cartesian Multi-axis | Standard | ![]() | IK Series Multi-Axes Systems Catalog Low price & compact ROBO Cylinder® configuration. Newest Additions to the Series: • Z-axis Table Type • ZR Unit Type (Rotation) Cartesian Robots have never been more affordable. The ROBO Cylinder® equipped as standard with a Battery-less Absolute Encoder has been added to the "IK Series". It helps reduce the design and assembly steps. The ROBO Cylinder® RCP6 Series has been adopted to achieve even higher speeds compared with conventional models. Learn More Note for dimension change * Note for dimension change of RCP6 Motor Side-Mounted (motor folded) specification. Note for cable connector cover change * Applicable Product: RCP6 and RCP5 Cable Part Number: CB-CAN-MPA▢▢▢, CB-CAN-MPA▢▢▢-RB, CB-ADPC-MPA▢▢▢, CB-ADPC-MPA▢▢▢-RB, CB-PCS2-MPA▢▢▢, CB-CA-AJ002 | 2A | CE0248-2.5A (2020APR) | 199 | 2020-04 | |
Cartesian Multi-axis | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | ![]() | IK Series Multi-Axes Systems Catalog The extensive lineup of the IK Series offers many multi-axes variations and can be easily integrated and prepared to your specific needs. The IK Series includes everything needed for fast and easy assembly. Note: The IK2 and IK3 Series (RCP2/RCS2 combination) have been moved to the Obsolete Products Archive. Notice for Discontinuation of IK series (RCP2 combination / RCS2 combination) - April 2023 Replacement Model: IK series (RCP6 combination) | 2A | CJ0120-2A-UST-3-1012 | 140 | 2012-10 |