West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

  ELECYLINDER® operation is extremely simple

ELECYLINDER (Electric Cylinder), IAI's new simple electric linear actuator series can be operated only by ON/OFF signal like solenoid valve. It's easy to operate for beginners of electric actuators too.
You can adjust AVD (A=Acceleration, V=Velocity, D=Deceleration) individually by input percentage. It can start/stop at high speed smoothly. Cycle-time and trouble recovery time will be reduced.

Elecylinder lineup

 

  Additional Types

 
        Click the image to open the catalog download page. - Also Click Here to see all ELECYLINDER® catalogs.
 

Elecylinder Gripper Type Elecylinder Wide Slider Type Elecylinder Cleanroom Type Elecylinder High Rigidity Radial Cylinder Elecylinder Large Slider Type
Gripper Type
Wide Slider Type
Cleanroom Type
High Rigidity Radial Cylinder
Large Slider Type
ec digital controller banner 4 w1200
ec rotary 3 300x300 1
Rotary Type
ec belt type 300x300 1
Belt Driven Type
ec stopper 300x300 1
Stopper Cylinder Lineup

EC-ST15/
ST15ME

ec introcatalog 300x300 1
EC Introduction Catalog
ec main catalog 300x300 1
EC Main Catalog
Click Here to see All ELECYLINDER® Catalog News
 
Ultra-Mini ELECYLINDER® CE0297-1A

Ultra-Mini ELECYLINDER® CE0297-1A

The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!

ELECYLINDER® Wide Slider Type CE0280-3A

ELECYLINDER® Wide Slider Type CE0280-3A

The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable for heavy workpieces and large overhang applications.

Please Click Here to Contact Us for Your Inquiry




Shares
Share This