West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
June 6, 2025
Need to lift a 120kg payload up to 2800mm vertically? No sweat!
Say Hello to the EC Ultra-Large Slider and goodbye to backaches.
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ELECYLINDER® Ultra Large Slider

Catalog #: CE0423-1A (2025MAY)
Pages: 2 | Last Updated: 2025-05

Suitable for Heavy Payloads — Largest payload among IAI Slider Type.

- In the case of emergency stops, the brake will be activated immediately.

- Impact-less transference is possible thanks to being able to individually control the acceleration, deceleration, position, and speed settings.

ce0423 1a 250605 pg1
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.