IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
|---|---|---|---|---|---|---|---|---|
| ELECYLINDER | Standard (Ultra Large) | Standard types: Long stroke types with intermediate support: Applicable Controllers: EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers. | ELECYLINDER® Ultra Large Slider | ELECYLINDER® Ultra Large Slider Suitable for Heavy Payloads — Largest payload among IAI Slider Type - In the case of emergency stops, the brake will be activated immediately. - Impact-less transference is possible thanks to being able to individually control the acceleration, deceleration, position, and speed settings. | 1A | CE0423-1A (2025MAY) | 2 | 2025-05 |
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
ELECYLINDER® Ultra Large Slider