West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Aug 21, 2024
The most compact, fully integrated electric actuator on the market.
It has a controller & servo motor/encoder built into the 59.5mm body!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ELECYLINDER® Compact Type

Catalog #: CE0411-1A (2024AUG)
Models: EC-CRP | EC-CGD | EC-CTC

Small Size with Big Possibilities.
It's only 59.5 mm long, but has everything it needs: a controller, servo motor, and encoder.

Choose from three different types, depending on the application.

It fits in tight spaces and handles positioning, lifting, pushing parts, etc.

ec compact type ce0411 1a feat1
ec compact type ce0411 1a feat2
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.