West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ELECYLINDERStandard

(Compact)
Rod type without Guide:
EC-CRP3 | EC-CRP5
Rod type with Double Guide:
EC-CGD3 | EC-CGD5
Table type:
EC-CTC3 | EC-CTC5

Applicable Controllers:
EC Series products are equipped with a built-in controller. Please refer to the catalog for details on built-in controllers.

 
EC Compact Type ELECYLINDER® (CRP, CGD, CTC)

EC Compact Type ELECYLINDER® (CRP, CGD, CTC)

- Even with a total length of 59.5 mm, it has a built-in controller, servo motor, and encoder.
- Choose from three types depending on the application.
- Its small size allows it to fit in places where space is limited.
- It can be used for a variety of applications such as positioning, lifting, pushing, etc.


Learn more


(Compact, Mini, Small, Slim)

 
1.1ACE0411-1.1A (2024AUG)442024-08
Shares
Share This